Swivel caster with wheel brake 2.95 in
Levina light
detail.eanLabel
4031582496659
Product number:
5225PJP075L51-10 9011
- Non-hazardous materials
- Tested quality
- Colour matching
The Levina light is a swivel caster with wheel brake designed for medical and laboratory equipment applications including anesth...
Details
Custom or high volume? Request a quote now.
Data sheets
The Levina light is a swivel caster with wheel brake designed for medical and laboratory equipment applications including anesthesia carts, C-arms, CT scanners, MRI systems, X-ray machines, computers on wheels, dialysis carts, medication carts, nursing carts, ultrasound systems, and ventilators. The caster features a blind hole for B10 fitting, enabling secure attachment to compatible equipment bases. The housing incorporates a stem with swiveling capability and is constructed from polyamide, providing durability and chemical resistance for demanding healthcare environments. The wheel assembly consists of a 2.95 inch diameter wheel with a thermoplastic rubber tread bonded to a polypropylene body, supported by a precision ball bearing that ensures smooth rotation and extended service life. The overall height of the caster measures 4.06 inches, accommodating standard equipment mounting requirements. The caster delivers a static load capacity of 330.69 pounds, supporting substantial equipment weight during stationary operation, while the dynamic load capacity reaches 165.35 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance during transport and repositioning of medical devices. This combination of robust construction, precision components, and substantial load ratings makes the Levina light suitable for critical healthcare applications requiring dependable mobility solutions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Fitting
Housing
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Colour matching
Colors can be adapted to match the product design
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements