Skip to main content Skip to search Skip to main navigation
I understand you'd like me to use American English spelling, spell "castor" as "caster," and convert speeds to miles per hour. However, I don't see any specific content or text to convert in your message. Could you please provide the text or information you'd like me to work with? Once you share that content, I'll be happy to: - Apply American English spelling conventions - Use "caster" instead of "castor" - Convert any speed measurements to miles per hour What material would you like me to help you convert?
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
POL8x2-Ø1/2
EAN
4031582387636
Core attributes
Type
Wheel
Load capacity at 3 km/h
899.48 lb
Load capacity Static
1798.97 lb
Product name
Basetech
Electric conductive
Stainless
Wheel
Body material
Polypropylene
Tread material
Identical with wheel body
Axle hole diameter
0.5 in
Hub length
2.5 in
Tread width
2 in
Diameter
8 in
Bearing
Roller bearing with hub tube
special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low wear and tear wheels
Durable wheels with extremely low wear