Skip to main content Skip to search Skip to main navigation
The Maxtech Wheel is engineered for demanding caster applications, featuring a 6.3 in diameter with a 1.57 in tread width and 2.28 in hub length, accommodating a 0.79 in axle hole diameter. This robust wheel delivers exceptional load performance with a dynamic capacity of 771.62 lb at speeds up to 2.49 mph and a static load capacity of 1543.23 lb. The polyamide body construction combined with an injected polyurethane tread and stainless roller bearing ensures reliable operation across diverse industrial applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UAD160x40-Ø20 HL58 BURDEOS
EAN
4031582452860
Core attributes
Type
Wheel
Load capacity at 4 km/h
771.62 lb
Load capacity Static
1543.23 lb
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-13 °F
Overall weight
1.48 lb
Product name
Maxtech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (D)
60 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected
Axle hole diameter
0.79 in
Hub length
2.28 in
Tread width
1.57 in
Diameter
6.3 in
Bearing
Roller bearing, stainless
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements