Skip to main content Skip to search Skip to main navigation
The Supratech wheel is designed for caster applications, featuring a 5-inch diameter with a 2-inch wide thermoplastic rubber tread and a 2.5-inch hub length with a 0.5-inch axle hole diameter. This polyamide-bodied wheel incorporates a roller bearing with hub tube and delivers a static load capacity of 749.57 lb and a dynamic load capacity of 374.79 lb at speeds up to 1.86 mph. Ideal applications include roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UJL5x2-Ø1/2
EAN
4031582387537
Core attributes
Type
Wheel
Load capacity at 3 km/h
374.79 lb
Load capacity Static
749.57 lb
Product name
Supratech
Electric conductive
Stainless
Wheel
Body material
Polyamide
Tread material
Thermoplastic rubber
Axle hole diameter
0.5 in
Hub length
2.5 in
Tread width
2 in
Diameter
5 in
Bearing
Roller bearing with hub tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements