Skip to main content Skip to search Skip to main navigation

CAD files

The Delta is a swivel caster with total lock, head end of caster, designed for demanding industrial applications. It features a rectangular plate fitting for secure mounting to equipment. The housing is constructed from heavy steel sheet material and incorporates a precision ball bearing swivel bearing system for smooth directional changes and enhanced durability. The wheel consists of a polyamide body with injected polyurethane tread material, providing excellent wear resistance and floor protection, while utilizing precision ball bearing technology for optimal rolling performance. The wheel diameter measures 7.87 inches, and the overall height of the complete assembly is 9.84 inches. Load capacity specifications include dynamic ratings of 1102.31 lb at 2.5 mph and 881.85 lb at 3.7 mph, with a static load capacity of 2204.62 lb. This caster is specifically engineered for aerospace industry and airport equipment, automotive OEM applications, post logistic systems, production and platform trolleys, and various transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3642UAP200P63
EAN
4031582396591
Core attributes
Type
Swivel castor with total lock, head end of castor
Overall width
3.7 in
Load capacity at 4 km/h
1102.31 lb
Load capacity at 6 km/h
881.85 lb
Load capacity Static
2204.62 lb
Overall height
9.84 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-40 °F
Overall weight
7.81 lb
Product name
Delta
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
3.15 in
Plate hole length (Minimum)
2.95 in
Plate hole width (Maximum)
4.13 in
Plate hole width (Minimum)
4.13 in
Plate length
5.39 in
Plate width
4.13 in
Housing
Color
Blue passivated
Fork shape
Broad, reinforced
Material
Steel sheet, heavy
Swivel bearing
Precision ball bearing
Swivel interference
12.2 in
Offset
2.17 in
Swivel radius
6.1 in
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
1.97 in
Diameter
7.87 in
Body width
1.97 in
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel color
Slate gray (RAL7015)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Strong construction
Housing made of heavy steel for high load capacity
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Optimised directional lock
Directional lock adjustable to 2x180° or 4x90°
Extra heavy duty construction
Welded solid steel construction for maximum load capacity
Heavy duty construction
Extra heavy steel housing for high load capacity
Flexible lock function
Use of two independent actuation systems in one castor
Skip product gallery

Accessories

Accessory
Foot protection
Foot Protection Ø200

This Accessory is designed as a specialized component for caster applications, providing enhanced functionality and performance for mobile equipment systems. Engineered with precision manufacturing standards, this accessory integrates seamlessly with existing caster assemblies to optimize operational efficiency and durability. The unit features a compact yet robust construction that maintains structural integrity under demanding industrial conditions. With a total weight of 1.65 lb, this accessory offers an optimal balance between strength and mobility, ensuring minimal impact on overall system weight while delivering reliable performance. The lightweight design facilitates easy installation and maintenance procedures, reducing downtime during equipment servicing. This accessory is suitable for various industrial applications where enhanced caster functionality is required, including material handling equipment, mobile workstations, and transportation systems.

Skip product gallery

Matching Products

Variants
Swivel castor with directional lock 7.87 in
Swivel castor with directional lock 7.87 in
Delta
3641UAP200P63

The Delta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a precision ball bearing swivel bearing system for smooth directional movement and reliable locking functionality. The wheel assembly consists of a polyamide body with injected polyurethane tread material, mounted on precision ball bearings for optimal rolling performance and durability. The wheel measures 7.87 inches in diameter, while the overall height of the complete caster assembly is 9.84 inches. Load capacity specifications include a static load rating of 2204.62 lb and dynamic load capacities of 1102.31 lb at 2.49 mph and 881.85 lb at 3.73 mph. This heavy-duty caster is engineered for demanding applications including aerospace industry and airport equipment, automotive OEM, post logistic systems, production and platform trolleys, and transport equipment.

7.87 in
9.84 in
1102 lb
7.87 in
9.84 in
1102 lb
Variants
Fixed castor 7.87 in
Fixed castor 7.87 in
Delta
3648UAP200P63

The Delta fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability under demanding operational conditions. The wheel incorporates a polyamide body with an injected polyurethane tread, delivering excellent floor protection and smooth rolling performance, while precision ball bearings ensure reliable operation and extended service life. The wheel diameter measures 7.87 inches with an overall height of 9.84 inches. Load capacity specifications include a static rating of 2204.62 lb and dynamic ratings of 1102.31 lb at 2.49 mph and 881.85 lb at 3.73 mph, making this caster suitable for heavy-duty industrial applications requiring dependable mobility solutions.

7.87 in
9.84 in
1102 lb
7.87 in
9.84 in
1102 lb
Variants
Swivel castor 7.87 in
Swivel castor 7.87 in
Delta
3640UAP200P63

The Delta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a precision ball bearing swivel bearing system for smooth directional changes and enhanced durability. The wheel assembly consists of a polyamide body with injected polyurethane tread material, providing excellent floor protection and quiet operation, while utilizing precision ball bearing technology for optimal rolling performance. The wheel diameter measures 7.87 inches with an overall height of 9.84 inches. Load capacity specifications include dynamic ratings of 1102.31 lb at 2.5 mph and 881.85 lb at 3.7 mph, with a static load capacity of 2204.62 lb. This caster is engineered for demanding applications including aerospace industry and airport equipment, automotive OEM, post logistic systems, production and platform trolleys, and transport equipment.

7.87 in
9.84 in
1102 lb
7.87 in
9.84 in
1102 lb
Skip product gallery

Matching Products

Variants
Swivel castor with directional lock 7.87 in
Swivel castor with directional lock 7.87 in
Delta
3641UAP200P63

The Delta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a precision ball bearing swivel bearing system for smooth directional movement and reliable locking functionality. The wheel assembly consists of a polyamide body with injected polyurethane tread material, mounted on precision ball bearings for optimal rolling performance and durability. The wheel measures 7.87 inches in diameter, while the overall height of the complete caster assembly is 9.84 inches. Load capacity specifications include a static load rating of 2204.62 lb and dynamic load capacities of 1102.31 lb at 2.49 mph and 881.85 lb at 3.73 mph. This heavy-duty caster is engineered for demanding applications including aerospace industry and airport equipment, automotive OEM, post logistic systems, production and platform trolleys, and transport equipment.

7.87 in
9.84 in
1102 lb
7.87 in
9.84 in
1102 lb
Variants
Fixed castor 7.87 in
Fixed castor 7.87 in
Delta
3648UAP200P63

The Delta fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability under demanding operational conditions. The wheel incorporates a polyamide body with an injected polyurethane tread, delivering excellent floor protection and smooth rolling performance, while precision ball bearings ensure reliable operation and extended service life. The wheel diameter measures 7.87 inches with an overall height of 9.84 inches. Load capacity specifications include a static rating of 2204.62 lb and dynamic ratings of 1102.31 lb at 2.49 mph and 881.85 lb at 3.73 mph, making this caster suitable for heavy-duty industrial applications requiring dependable mobility solutions.

7.87 in
9.84 in
1102 lb
7.87 in
9.84 in
1102 lb
Variants
Swivel castor 7.87 in
Swivel castor 7.87 in
Delta
3640UAP200P63

The Delta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a precision ball bearing swivel bearing system for smooth directional changes and enhanced durability. The wheel assembly consists of a polyamide body with injected polyurethane tread material, providing excellent floor protection and quiet operation, while utilizing precision ball bearing technology for optimal rolling performance. The wheel diameter measures 7.87 inches with an overall height of 9.84 inches. Load capacity specifications include dynamic ratings of 1102.31 lb at 2.5 mph and 881.85 lb at 3.7 mph, with a static load capacity of 2204.62 lb. This caster is engineered for demanding applications including aerospace industry and airport equipment, automotive OEM, post logistic systems, production and platform trolleys, and transport equipment.

7.87 in
9.84 in
1102 lb
7.87 in
9.84 in
1102 lb