Skip to main content Skip to search Skip to main navigation
The Agila is a swivel caster with total lock functionality, designed for industrial applications requiring secure positioning and mobility. The unit features a solid stem, round fitting for straightforward mounting integration. The housing is constructed from medium-grade steel sheet and incorporates a dual ball race swivel bearing system, ensuring smooth rotation and enhanced durability under operational loads. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material, mounted on a plain bearing system. The wheel diameter measures 5.91 inches, providing optimal ground contact and rolling performance. Overall height dimensions are 7.4 inches from mounting point to floor contact. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph, with a static load rating of 352.74 lb, making this caster suitable for medium-duty material handling equipment and mobile workstations.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2477PIO150R05-28
EAN
4031582361964
Core attributes
Type
Swivel castor with total lock
Load capacity at 3 km/h
176.37 lb
Load capacity Static
352.74 lb
Overall height
7.4 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
2.62 lb
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
1.1 in
Bolt length
1.77 in
Housing
Fork shape
Broad
Material
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
10.31 in
Offset
1.42 in
Swivel radius
5.16 in
Wheel
Hardness of tread (A)
80 Shore A
Body material
Polypropylene
Tread material
Solid rubber, non-marking
Tread width
1.26 in
Diameter
5.91 in
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Skip product gallery

Accessories

Variants
Swivel castor with total lock 4.92 in
Swivel castor with total lock 4.92 in
Agila
2477DIK125R05-28

The Agila swivel caster with total lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly consists of a sheet steel body with solid rubber, non-marking tread material that provides excellent floor protection, while the cone ball bearing system delivers smooth rolling performance. The wheel diameter measures 4.92 inches with an overall height of 6.42 inches. Load capacity specifications include a dynamic rating of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making this caster suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.

4.92 mm
6.42 mm
Light Duty
4.92 mm
6.42 mm
Light Duty
Accessory
Bushing
Kunststoff Huelse R48-36 Ø28 natur

The Bushing is a caster accessory designed as a reducing bushing with square configuration for specialized wheel mounting applications. This precision-engineered fitting component features a bolt diameter of 1.1 inches, providing secure attachment and proper alignment in caster assemblies. Weighing 0.1 pounds, this lightweight yet durable bushing offers reliable performance while minimizing overall system weight, making it ideal for industrial and commercial caster installations.

Accessory
Bushing
Kunststoff Huelse R48-33,65 Ø28,1 natur

The Bushing is a precision-engineered accessory designed for caster applications, featuring a reducing bushing with square configuration that ensures optimal fit and performance in wheeled mobility systems. This component incorporates a 1.1-inch diameter bolt specification, providing robust mechanical connection and reliable load transfer capabilities essential for demanding industrial and commercial caster installations. Weighing 0.08 pounds, this lightweight yet durable bushing offers excellent strength-to-weight ratio while maintaining compact dimensions for space-constrained applications.

Skip product gallery

Crossselling

Variants
Swivel castor 5.91 in
Swivel castor 5.91 in
Agila
2470PIO150R05-28

The Agila swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates two ball races in the swivel bearing mechanism to ensure smooth rotational movement under load. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material, utilizing a plain bearing system for reliable operation. The wheel measures 5.91 inches in diameter, providing excellent mobility characteristics. Overall height dimensions reach 7.4 inches from base to top. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph, while the static load capacity reaches 352.74 lb when stationary. This caster design delivers dependable performance for medium-duty industrial and commercial applications requiring smooth swivel action and non-marking floor protection.

5.91 mm
Light Duty
7.4 mm
5.91 mm
Light Duty
7.4 mm
Variants
Swivel castor with directional lock 5.91 in
Swivel castor with directional lock 5.91 in
Agila
2471PIO150R05-28

The Agila is a swivel caster with directional lock featuring a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates two ball races in the swivel bearing assembly to ensure smooth rotational movement and enhanced durability under operational loads. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material, utilizing a plain bearing system for reliable performance. The wheel measures 5.91 inches in diameter, providing excellent ground contact and maneuverability. Overall height dimensions reach 7.4 inches from mounting surface to top. Load specifications include a dynamic capacity of 176.37 pounds at speeds up to 1.86 miles per hour, with a static load rating of 352.74 pounds, making this caster suitable for medium-duty industrial and commercial applications requiring directional control.

5.91 mm
Light Duty
7.4 mm
5.91 mm
Light Duty
7.4 mm