Skip to main content Skip to search Skip to main navigation
The Galea is a swivel caster with total lock featuring a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism to ensure smooth rotation and reliable locking functionality. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material, supported by precision ball bearings for optimal performance and longevity. The wheel measures 4.92 inches in diameter, providing excellent mobility across various surfaces. The caster has an overall height of 6.38 inches, making it suitable for medium-duty applications. Load specifications include a dynamic capacity of 176.37 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 352.74 pounds, ensuring reliable performance under both moving and stationary conditions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5077PIP125R05-22x40
EAN
4031582354805
Core attributes
Type
Swivel castor with total lock
Load capacity at 3 km/h
176.37 lb
Load capacity Static
352.74 lb
Overall height
6.38 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Product name
Galea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
0.87 in
Bolt length
1.57 in
Housing
Fork shape
Closed
Material
Polyamide
Swivel bearing
Two ball races
Swivel interference
8.07 in
Offset
1.57 in
Wheel
Hardness of tread (A)
75 Shore A
Body material
Polypropylene
Tread material
Solid rubber, non-marking
Tread width
1.26 in
Diameter
4.92 in
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Colour matching
Colors can be adapted to match the product design
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Quiet rolling
Soft wheel versions for a quiet working environment
Easy steering
Swivel head with double ball bearings
Low-vibration transport
Extra soft wheels with good shock-absorbing properties
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Conforming to standards
Applicable in the food industry (Lerpac approval)
Skip product gallery

Crossselling

Variants
Swivel castor 4.92 in
Swivel castor 4.92 in
Galea
5070PIP125R05-22x40

The Galea swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism to ensure smooth rotational movement. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material, supported by precision ball bearings for optimal rolling performance. The wheel measures 4.92 inches in diameter, providing excellent mobility characteristics. Overall height dimensions reach 6.38 inches from base to top. Load specifications include a dynamic capacity of 176.37 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 352.74 pounds, making this caster suitable for medium-duty industrial and commercial applications requiring reliable mobility solutions.

4.92 mm
6.38 mm
Light Duty
4.92 mm
6.38 mm
Light Duty
Variants
Swivel castor with directional lock 4.92 in
Swivel castor with directional lock 4.92 in
Galea
5071PIP125R05-22x40

The Galea is a swivel caster with directional lock featuring a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism to ensure smooth directional movement and reliable locking functionality. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material, mounted on precision ball bearings for optimal rolling performance. The wheel measures 4.92 inches in diameter, providing excellent mobility across various floor surfaces. Overall height of the complete caster assembly is 6.38 inches. Load specifications include a dynamic load capacity of 176.37 lb at speeds up to 1.86 mph, while the static load capacity reaches 352.74 lb, making this caster suitable for medium-duty industrial and commercial applications requiring directional control.

4.92 mm
6.38 mm
Light Duty
4.92 mm
6.38 mm
Light Duty