Skip to main content Skip to search Skip to main navigation
The Galea is a swivel caster with total lock functionality, designed for industrial applications requiring secure positioning and mobility. The unit features a rectangular plate fitting for straightforward mounting to equipment bases. The housing is constructed from durable polyamide material and incorporates a precision two ball race swivel bearing system that ensures smooth directional changes and long-term reliability. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material, mounted on a plain bearing for consistent rolling performance. The wheel measures 4.92 inches in diameter, providing excellent floor contact and load distribution. Overall height of the complete assembly is 6.42 inches. Load specifications include a dynamic capacity of 176.37 pounds at speeds up to 1.86 miles per hour, with a static load rating of 352.74 pounds, making it suitable for medium-duty mobile equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5077PIO125P60-90x70
EAN
4031582362657
Core attributes
Type
Swivel castor with total lock
Load capacity at 3 km/h
176.37 lb
Load capacity Static
352.74 lb
Overall height
6.42 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.25 lb
Product name
Galea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.31 in
Plate hole length (Maximum)
2.76 in
Plate hole length (Minimum)
2.36 in
Plate hole width (Maximum)
2.17 in
Plate hole width (Minimum)
1.97 in
Plate length
3.54 in
Plate width
2.76 in
Housing
Fork shape
Closed
Material
Polyamide
Swivel bearing
Two ball races
Swivel interference
8.07 in
Offset
1.57 in
Wheel
Hardness of tread (A)
80 Shore A
Body material
Polypropylene
Tread material
Solid rubber, non-marking
Tread width
1.26 in
Diameter
4.92 in
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Colour matching
Colors can be adapted to match the product design
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Painted surface
Gold, chrome, or glossy colors
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Conforming to standards
Applicable in the food industry (Lerpac approval)
Skip product gallery

Crossselling

Variants
Swivel castor 4.92 in
Swivel castor 4.92 in
Galea
5070PIO125P60-90x70

The Galea swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision two ball race swivel bearing system for smooth directional changes. The wheel assembly consists of a polypropylene body with solid rubber non-marking tread material, utilizing a plain bearing for reliable rotation. The wheel measures 4.92 inches in diameter, providing excellent mobility characteristics. Overall height dimensions are 6.42 inches, ensuring proper clearance and functionality. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph, with a static load rating of 352.74 lb, making this caster suitable for medium-duty industrial and commercial applications requiring dependable performance.

4.92 mm
6.42 mm
Light Duty
4.92 mm
6.42 mm
Light Duty
Variants
Swivel castor with directional lock 4.92 in
Swivel castor with directional lock 4.92 in
Galea
5071PIO125P60-90x70

The Galea is a swivel caster with directional lock featuring a rectangular plate fitting for secure mounting. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism to ensure smooth rotation and directional control. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material, utilizing a plain bearing system for reliable operation. The wheel measures 4.92 inches in diameter, providing excellent mobility across various surfaces. Overall height dimensions reach 6.42 inches, making it suitable for medium-duty applications. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb, delivering dependable performance for industrial and commercial wheeled equipment requiring directional stability.

4.92 mm
6.42 mm
Light Duty
4.92 mm
6.42 mm
Light Duty