Skip to main content Skip to search Skip to main navigation
The Galea is a swivel caster with total lock functionality, designed for applications requiring both mobility and secure positioning. The unit features a bolt hole fitting for straightforward mounting to equipment frames. The housing is constructed from durable polyamide material and incorporates a precision two ball race swivel bearing system that ensures smooth directional changes and long-term reliability. The wheel assembly consists of a polypropylene body fitted with a solid rubber, non-marking tread that protects floor surfaces while providing excellent grip. The wheel operates on a plain bearing system and measures 4.92 inches in diameter. The caster has an overall height of 6.38 inches. Load specifications include a dynamic capacity of 176.37 pounds at speeds up to 1.86 miles per hour, with a static load rating of 352.74 pounds for stationary applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5077PIO125P30-10
EAN
4031582362633
Core attributes
Type
Swivel castor with total lock
Load capacity at 3 km/h
176.37 lb
Load capacity Static
352.74 lb
Overall height
6.38 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.23 lb
Product name
Galea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
0.39 in
Housing
Fork shape
Closed
Material
Polyamide
Swivel bearing
Two ball races
Swivel interference
8.07 in
Offset
1.57 in
Wheel
Hardness of tread (A)
80 Shore A
Body material
Polypropylene
Tread material
Solid rubber, non-marking
Tread width
1.26 in
Diameter
4.92 in
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Colour matching
Colors can be adapted to match the product design
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Painted surface
Gold, chrome, or glossy colors
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Conforming to standards
Applicable in the food industry (Lerpac approval)
Skip product gallery

Crossselling

Variants
Swivel castor 4.92 in
Swivel castor 4.92 in
Galea
5070PIO125P30-10

The Galea swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision two ball race swivel bearing system for smooth directional changes. The wheel assembly consists of a polypropylene body with solid rubber non-marking tread material, utilizing a plain bearing configuration. The wheel measures 4.92 inches in diameter, providing reliable rolling performance across various surfaces. Overall height dimensions are 6.38 inches, ensuring proper clearance and functionality. Load specifications include a dynamic capacity of 176.37 pounds at speeds up to 1.86 miles per hour, with a static load rating of 352.74 pounds. This caster combines robust construction with dependable performance characteristics suitable for industrial and commercial mobility applications.

4.92 mm
6.38 mm
Light Duty
4.92 mm
6.38 mm
Light Duty
Variants
Swivel castor with directional lock 4.92 in
Swivel castor with directional lock 4.92 in
Galea
5071PIO125P30-10

The Galea is a swivel caster with directional lock designed for industrial applications. The unit features a bolt hole fitting for secure mounting to equipment frames. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing assembly to ensure smooth rotation and directional control. The wheel consists of a polypropylene body with solid rubber, non-marking tread material, utilizing a plain bearing system for reliable operation. The wheel measures 4.92 inches in diameter. The caster has an overall height of 6.38 inches. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb, making it suitable for medium-duty mobile equipment applications.

4.92 mm
6.38 mm
Light Duty
4.92 mm
6.38 mm
Light Duty