Skip to main content Skip to search Skip to main navigation
The Agila is a swivel caster with total lock functionality, designed for industrial applications requiring secure positioning and mobility. The caster features a rectangular plate fitting with US-bolt hole spacing for standardized mounting compatibility. The housing is constructed from medium-grade steel sheet and incorporates a dual ball race swivel bearing system for smooth directional movement and enhanced durability. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, mounted on precision ball bearings for optimal rolling performance. The wheel measures 4.92 inches in diameter. The caster has an overall height of 6.3 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour and a static load capacity of 440.92 pounds, making it suitable for medium-duty applications requiring reliable load support and maneuverability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2477PJP125P52
EAN
4031582425123
Core attributes
Type
Swivel castor with total lock
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall height
6.3 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate, US-bolt hole spacing
Plate hole diameter
0.43 in
Plate hole length (Maximum)
2.05 in
Plate hole length (Minimum)
1.75 in
Plate hole width (Maximum)
2.99 in
Plate hole width (Minimum)
2.83 in
Plate length
3.74 in
Plate width
2.76 in
Housing
Fork shape
Broad
Material
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
9.45 in
Offset
1.61 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
1.26 in
Diameter
4.92 in
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Skip product gallery

Crossselling

Variants
Fixed castor 4.92 in
Fixed castor 4.92 in
Agila
2478PJP125P52

The Agila fixed caster features a rectangular plate fitting with US-bolt hole spacing for standardized mounting applications. The housing is constructed from medium-grade steel sheet, providing robust structural integrity and durability in industrial environments. The wheel assembly incorporates a polypropylene body with thermoplastic rubber tread material, delivering excellent floor protection and quiet operation. Precision ball bearings ensure smooth rolling performance and extended service life. The wheel measures 4.92 inches in diameter, while the overall caster height is 6.3 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, with a static load rating of 440.92 pounds, making this caster suitable for medium-duty material handling and equipment mobility applications.

4.92 mm
6.3 mm
Light Duty
4.92 mm
6.3 mm
Light Duty
Swivel castor with directional lock 4.92 in
Agila
2471PJP125P52 (KENNER)

The Agila is a swivel caster with directional lock featuring a rectangular plate fitting with US-bolt hole spacing for standardized mounting applications. The housing is constructed from medium-grade steel sheet and incorporates a dual ball race swivel bearing system that ensures smooth rotation and enhanced durability under operational loads. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while precision ball bearings deliver reliable performance and extended service life. The wheel measures 4.92 inches in diameter, and the caster has an overall height of 6.3 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour and a static load capacity of 440.92 pounds, making it suitable for medium-duty industrial and commercial applications.

4.92 mm
6.3 mm
Light Duty
4.92 mm
6.3 mm
Light Duty
Variants
Swivel castor 4.92 in
Swivel castor 4.92 in
Agila
2470PJP125P52

The Agila swivel caster features a rectangular plate fitting with US-bolt hole spacing for standardized mounting applications. The housing is constructed from medium-grade steel sheet and incorporates a dual ball race swivel bearing system for smooth directional movement and enhanced durability. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, mounted on precision ball bearings for optimal rolling performance. The wheel measures 4.92 inches in diameter. Overall caster height is 6.3 inches from mounting surface to top. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, with a static load rating of 440.92 pounds. This caster is engineered for medium-duty industrial applications requiring reliable mobility and load-bearing performance.

4.92 mm
6.3 mm
Light Duty
4.92 mm
6.3 mm
Light Duty