Skip to main content Skip to search Skip to main navigation
The Agila is a swivel caster with total lock functionality, designed for industrial applications requiring secure positioning and mobility. The caster features a rectangular plate fitting with US-bolt hole spacing for standardized mounting compatibility. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing system for smooth directional changes and enhanced durability. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing system for reliable performance. The wheel measures 4.92 inches in diameter, and the caster has an overall height of 6.3 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, with a static load capacity of 440.92 pounds, making it suitable for medium-duty material handling applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2477PJO125P52
EAN
4031582385274
Core attributes
Type
Swivel castor with total lock
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall height
6.3 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate, US-bolt hole spacing
Plate hole diameter
0.43 in
Plate hole length (Maximum)
2.05 in
Plate hole length (Minimum)
1.75 in
Plate hole width (Maximum)
2.99 in
Plate hole width (Minimum)
2.83 in
Plate length
3.74 in
Plate width
2.76 in
Housing
Fork shape
Broad
Material
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
9.45 in
Offset
1.61 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
1.26 in
Diameter
4.92 in
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Skip product gallery

Crossselling

Variants
Swivel castor 4.92 in
Swivel castor 4.92 in
Agila
2470PJO125P52

The Agila swivel caster features a rectangular plate fitting with US-bolt hole spacing for standardized mounting applications. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing system for smooth directional changes under load. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation. The wheel utilizes a plain bearing design and measures 4.92 inches in diameter. The complete caster unit has an overall height of 6.3 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, with a static load rating of 440.92 pounds, making it suitable for medium-duty industrial and commercial applications requiring reliable mobility.

4.92 mm
6.3 mm
Light Duty
4.92 mm
6.3 mm
Light Duty
Variants
Fixed castor 4.92 in
Fixed castor 4.92 in
Agila
2478PJO125P52

The Agila fixed caster features a rectangular plate fitting with US-bolt hole spacing for standardized mounting applications. The housing is constructed from medium-grade steel sheet, providing robust structural support for industrial use. The wheel assembly incorporates a polypropylene body with thermoplastic rubber tread material, delivering excellent floor protection and quiet operation. The wheel utilizes a plain bearing system and measures 4.92 inches in diameter. The overall height of the complete caster assembly is 6.3 inches. Load specifications include a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, with a static load capacity of 440.92 pounds, making it suitable for medium-duty material handling applications requiring reliable performance and durability.

4.92 mm
6.3 mm
Light Duty
4.92 mm
6.3 mm
Light Duty
Variants
Swivel castor with directional lock 4.92 in
Swivel castor with directional lock 4.92 in
Agila
2471PJO125P52

The Agila is a swivel caster with directional lock featuring a rectangular plate fitting with US-bolt hole spacing for standardized mounting applications. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing system for smooth directional movement and enhanced durability. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing system for reliable performance. The wheel measures 4.92 inches in diameter. The overall height of the complete caster assembly is 6.3 inches. Load specifications include a dynamic load capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it suitable for medium-duty mobile equipment and industrial applications requiring directional control.

4.92 mm
6.3 mm
Light Duty
4.92 mm
6.3 mm
Light Duty