Skip to main content Skip to search Skip to main navigation

CAD files

The Galea stainless is a swivel caster with total lock functionality, designed for demanding industrial applications. The unit features a bolt hole fitting for secure mounting to equipment frames. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing system, available in either reinforced or stainless steel configurations for enhanced durability and smooth rotation. The wheel assembly consists of a polypropylene body fitted with a solid rubber, non-marking tread that provides excellent floor protection and quiet operation. The wheel utilizes a plain bearing system and measures 3.94 inches in diameter. The overall height of the complete caster assembly is 5.47 inches. Load specifications include a dynamic load capacity of 176.37 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 352.74 pounds, making this caster suitable for medium-duty mobile equipment and industrial carts requiring reliable mobility and secure locking capabilities.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5087PIO100P30-10
EAN
4031582370928
Core attributes
Type
Swivel castor with total lock
Load capacity at 3 km/h
176.37 lb
Load capacity Static
352.74 lb
Overall height
5.47 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.01 lb
Product name
Galea stainless
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
0.39 in
Housing
Fork shape
Closed
Material
Polyamide
Swivel bearing
Two ball races, reinforced or stainless
Swivel interference
8.07 in
Offset
1.57 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Solid rubber, non-marking
Tread width
1.18 in
Diameter
3.94 in
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Colour matching
Colors can be adapted to match the product design
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Painted surface
Gold, chrome, or glossy colors
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Permanent washability
All metal components made of stainless steel
Low maintenance materials
All metal components made of aluminum or stainless steel
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Conforming to standards
Applicable in the food industry (Lerpac approval)
Skip product gallery

Matching Products

Variants
Swivel castor 3.94 in
Swivel castor 3.94 in
Galea stainless
5080PIO100P30-10

The Galea stainless swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing system, available in either reinforced or stainless steel configurations for enhanced durability and smooth rotation. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material that provides excellent floor protection and quiet operation. The wheel utilizes a plain bearing system and measures 3.94 inches in diameter. The caster has an overall height dimension of 5.47 inches. Load specifications include a dynamic load capacity of 176.37 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 352.74 pounds, making this caster suitable for medium-duty industrial and commercial applications requiring reliable mobility and load-bearing performance.

3.94 in
5.47 in
176 lb
3.94 in
5.47 in
176 lb
Skip product gallery

Matching Products

Variants
Swivel castor 3.94 in
Swivel castor 3.94 in
Galea stainless
5080PIO100P30-10

The Galea stainless swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing system, available in either reinforced or stainless steel configurations for enhanced durability and smooth rotation. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material that provides excellent floor protection and quiet operation. The wheel utilizes a plain bearing system and measures 3.94 inches in diameter. The caster has an overall height dimension of 5.47 inches. Load specifications include a dynamic load capacity of 176.37 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 352.74 pounds, making this caster suitable for medium-duty industrial and commercial applications requiring reliable mobility and load-bearing performance.

3.94 in
5.47 in
176 lb
3.94 in
5.47 in
176 lb