Skip to main content Skip to search Skip to main navigation
The Alpha swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly consists of a polyamide body with tread material identical to the wheel body, providing consistent performance characteristics, while the 3.94-inch diameter wheel operates on a roller bearing system for enhanced durability and reduced rolling resistance. The caster has an overall height of 5.04 inches, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 440.92 lb at speeds up to 2.49 mph and a static load capacity of 881.85 lb, making it ideal for automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics systems, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3477UOJ100P62 T/G-small
EAN
4031582332582
S4 Material Number
990001868
Core attributes
Type
Swivel castor with total lock
Overall width
2.95 in
Load capacity at 4 km/h
440.92 lb
Load capacity Static
881.85 lb
Overall height
5.04 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-13 °F
Overall weight
2.03 lb
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.35 in
Plate hole length (Maximum)
2.36 in
Plate hole length (Minimum)
3.03 in
Plate hole width (Maximum)
3.15 in
Plate hole width (Minimum)
3.03 in
Plate length
4.13 in
Plate width
3.15 in
Housing
Color
Blue passivated
Fork shape
Broad
Material
Steel sheet, heavy
Swivel bearing
Two ball races
Dome diameter
2.95 in
Swivel interference
9.69 in
Offset
1.61 in
Swivel radius
4.84 in
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
1.42 in
Diameter
3.94 in
Body width
1.42 in
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Roller bearing
Wheel color
Natural white
special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Low wear and tear wheels
Durable wheels with extremely low wear
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Easy steering
Swivel head with double ball bearings
Skip product gallery

Crossselling

Fixed castor 3.94 in
Alpha
3478UOJ100P62 T/G-small

The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust durability for demanding industrial environments. The wheel incorporates a polyamide body with tread material identical to the wheel body, equipped with precision roller bearing technology for smooth operation. The wheel diameter measures 3.94 inches, while the overall height reaches 5.04 inches. Load capacity specifications include a dynamic rating of 440.92 lb at speeds up to 2.49 mph and a static load capacity of 881.85 lb. This caster is engineered for diverse applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

3.94 mm
Medium Duty
5.04 mm
3.94 mm
Medium Duty
5.04 mm