Skip to main content Skip to search Skip to main navigation
The Agila is a swivel caster with total lock featuring a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates two ball races in the swivel bearing mechanism to ensure smooth directional movement and enhanced durability. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 3.94 inches, providing excellent maneuverability across various floor surfaces. The caster has an overall height of 5.43 inches from floor to mounting point. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb, making it suitable for medium-duty industrial and commercial applications requiring reliable mobility and secure locking functionality.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2477PIP100R05-28
EAN
4031582362053
Core attributes
Type
Swivel castor with total lock
Load capacity at 3 km/h
176.37 lb
Load capacity Static
352.74 lb
Overall height
5.43 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
2.27 lb
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
1.1 in
Bolt length
1.77 in
Housing
Fork shape
Broad
Material
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
10.31 in
Offset
1.71 in
Swivel radius
5.16 in
Wheel
Hardness of tread (A)
75 Shore A
Body material
Polypropylene
Tread material
Solid rubber, non-marking
Tread width
1.26 in
Diameter
3.94 in
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Quiet rolling
Soft wheel versions for a quiet working environment
Easy steering
Swivel head with double ball bearings
Low-vibration transport
Extra soft wheels with good shock-absorbing properties
Skip product gallery

Accessories

Accessory
Bushing
Kunststoff Huelse R48-36 Ø28 natur

The Bushing is a caster accessory designed as a reducing bushing with square configuration for specialized wheel mounting applications. This precision-engineered fitting component features a bolt diameter of 1.1 inches, providing secure attachment and proper alignment in caster assemblies. Weighing 0.1 pounds, this lightweight yet durable bushing offers reliable performance while minimizing overall system weight, making it ideal for industrial and commercial caster installations.

Accessory
Bushing
Kunststoff Huelse R48-33,65 Ø28,1 natur

The Bushing is a precision-engineered accessory designed for caster applications, featuring a reducing bushing with square configuration that ensures optimal fit and performance in wheeled mobility systems. This component incorporates a 1.1-inch diameter bolt specification, providing robust mechanical connection and reliable load transfer capabilities essential for demanding industrial and commercial caster installations. Weighing 0.08 pounds, this lightweight yet durable bushing offers excellent strength-to-weight ratio while maintaining compact dimensions for space-constrained applications.

Skip product gallery

Crossselling

Swivel castor 3.94 in
Agila
2470PIP100R05-28

The Agila swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates two ball races in the swivel bearing mechanism to ensure smooth directional changes under load. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material, mounted on precision ball bearings for optimal rolling performance. The wheel measures 3.94 inches in diameter. Overall caster height is 5.43 inches from mounting surface to top. Load specifications include a dynamic capacity of 176.37 pounds at speeds up to 1.86 miles per hour, with a static load rating of 352.74 pounds. This caster combines durability with smooth operation for industrial and commercial applications requiring reliable mobility solutions.

3.94 mm
5.43 mm
Light Duty
3.94 mm
5.43 mm
Light Duty
Variants
Swivel castor with directional lock 3.94 in
Swivel castor with directional lock 3.94 in
Agila
2471PIP100R05-28

The Agila is a swivel caster with directional lock featuring a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates two ball races in the swivel bearing assembly to ensure smooth directional movement and enhanced durability. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material, mounted on precision ball bearings for optimal rolling performance. The wheel measures 3.94 inches in diameter. The caster has an overall height of 5.43 inches. Load specifications include a dynamic load capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb, making it suitable for medium-duty industrial and commercial applications requiring reliable mobility with directional control.

3.94 mm
5.43 mm
Light Duty
3.94 mm
5.43 mm
Light Duty