Skip to main content Skip to search Skip to main navigation
The Alpha swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly consists of a polyamide body with matching polyamide tread material and utilizes a plain bearing system for operational efficiency. The wheel measures 3.15 inches in diameter, contributing to an overall height of 4.25 inches for the complete caster assembly. Load capacity specifications include a dynamic rating of 440.92 lb at speeds up to 2.49 mph and a static load capacity of 881.85 lb, making this caster suitable for demanding industrial applications including automotive OEM, catering carts, container construction, electronic systems, machine construction, production trolleys, and various transport equipment requiring reliable mobility and secure positioning capabilities.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3477UOO080P62 TFR
EAN
4031582485530
Core attributes
Type
Swivel castor with total lock
Load capacity at 4 km/h
440.92 lb
Load capacity Static
881.85 lb
Overall height
4.25 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-40 °F
Overall weight
1.84 lb
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.35 in
Plate hole length (Maximum)
3.15 in
Plate hole length (Minimum)
3.03 in
Plate hole width (Maximum)
2.36 in
Plate length
4.13 in
Plate width
3.15 in
Housing
Fork shape
Broad
Material
Steel sheet, heavy
Swivel bearing
Two ball races
Swivel interference
9.69 in
Offset
1.75 in
Swivel radius
4.84 in
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
1.18 in
Diameter
3.15 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Plain bearing
special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Low wear and tear wheels
Durable wheels with extremely low wear
Easy steering
Swivel head with double ball bearings
Skip product gallery

Crossselling

Variants
Fixed castor 3.15 in
Fixed castor 3.15 in
Alpha
3478UOO080P62

The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust durability and structural integrity. The wheel incorporates a polyamide body with tread material identical to the wheel body, equipped with a plain bearing system for smooth operation. The wheel measures 3.15 inches in diameter, contributing to an overall height of 4.25 inches. Load specifications include a dynamic capacity of 440.92 lb at speeds up to 2.49 mph and a static load capacity of 881.85 lb. This caster is designed for diverse industrial applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

Medium Duty
3.15 mm
4.25 mm
Medium Duty
3.15 mm
4.25 mm
Variants
Swivel castor 3.15 in
Swivel castor 3.15 in
Alpha
3470UOO080P62

The Alpha swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel consists of a polyamide body with tread material identical to the wheel body, utilizing a plain bearing for reliable operation, and measures 3.15 inches in diameter. The caster has an overall height of 4.25 inches, providing optimal clearance for various applications. Load specifications include a dynamic capacity of 440.92 lb at speeds up to 2.49 mph and a static load capacity of 881.85 lb, making it suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

Medium Duty
3.15 mm
4.25 mm
Medium Duty
3.15 mm
4.25 mm