Skip to main content Skip to search Skip to main navigation
The Kappa load is a swivel caster with directional lock featuring a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional movement and reliable locking functionality. The wheel assembly consists of an aluminum body with an elastic tire, non-marking, vulcanized tread surface and precision ball bearing for optimal performance, measuring 6.3 inches in diameter. The complete unit has an overall height of 8.07 inches. Load specifications include a dynamic capacity of 771.62 lb at speeds up to 2.49 mph and a static load capacity of 1543.23 lb. This heavy-duty caster is designed for demanding applications including aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9651IFP160P63
EAN
4031582472066
Core attributes
Type
Swivel castor with directional lock
Load capacity at 4 km/h
771.62 lb
Load capacity Static
1543.23 lb
Overall height
8.07 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-4 °F
Product name
Kappa load
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
4.13 in
Plate hole width (Maximum)
3.15 in
Plate hole width (Minimum)
2.95 in
Plate length
5.31 in
Plate width
4.33 in
Housing
Fork shape
Broad, reinforced
Material
Cast iron, or iron forged, heavy
Swivel bearing
Deep-groove ball thrust roller bearing
Swivel interference
10.31 in
Offset
2.28 in
Swivel radius
5.16 in
Wheel
Hardness of tread (A)
68 Shore A
Body material
Aluminum
Tread material
Elastic tire, non-marking, vulcanized
Tread width
1.97 in
Diameter
6.3 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Strong construction
Housing made of heavy steel for high load capacity
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Quiet rolling
Soft wheel versions for a quiet working environment
Low-vibration transport
Extra soft wheels with good shock-absorbing properties