Skip to main content Skip to search Skip to main navigation

CAD files

The Galea stainless is a swivel caster with directional lock featuring a solid stem, round fitting for secure mounting. The housing is constructed from durable polyamide material and incorporates two ball races that are either reinforced or manufactured from stainless steel for enhanced swivel bearing performance. The wheel assembly consists of an electric-conductive polypropylene body fitted with an electric-conductive thermoplastic rubber tread, supported by precision stainless steel ball bearings. The wheel measures 4.92 inches in diameter, providing smooth rolling performance. The caster has an overall height of 6.38 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it suitable for demanding industrial applications requiring electrical conductivity and corrosion resistance.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5081YGC125R05-22x40
EAN
4031582355925
Core attributes
Type
Swivel castor with directional lock
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall height
6.38 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Product name
Galea stainless
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
0.87 in
Bolt length
1.57 in
Housing
Fork shape
Closed
Material
Polyamide
Swivel bearing
Two ball races, reinforced or stainless
Swivel interference
8.07 in
Offset
1.57 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene, electric conductive
Tread material
Thermoplastic rubber, electric-conductive
Tread width
1.18 in
Diameter
4.92 in
Threadguards
With threadguard
Bearing
Precision ball bearing, stainless
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Permanent washability
All metal components made of stainless steel
Low maintenance materials
All metal components made of aluminum or stainless steel
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Conforming to standards
Applicable in the food industry (Lerpac approval)
Skip product gallery

Matching Products

Variants
Swivel castor 4.92 in
Swivel castor 4.92 in
Galea stainless
5080YGC125R05-22x40

The Galea stainless is a swivel caster featuring a solid stem, round fitting for secure mounting. The housing is constructed from durable polyamide material and incorporates two ball races that are either reinforced or manufactured from stainless steel for enhanced swivel bearing performance. The wheel assembly consists of an electric-conductive polypropylene body with an electric-conductive thermoplastic rubber tread, supported by precision stainless steel ball bearings. The wheel measures 4.92 inches in diameter. The caster has an overall height of 6.38 inches. Load specifications include a dynamic load capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it suitable for demanding industrial applications requiring electrical conductivity and corrosion resistance.

4.92 in
6.38 in
220 lb
4.92 in
6.38 in
220 lb
Variants
Swivel castor with total lock 4.92 in
Swivel castor with total lock 4.92 in
Galea stainless
5087YGC125R05-22x40

The Galea stainless is a swivel caster with total lock featuring a solid stem, round fitting for secure mounting. The housing is constructed from durable polyamide material and incorporates two ball races that are reinforced or stainless steel for enhanced swivel bearing performance. The wheel assembly consists of a polypropylene body with electric-conductive properties paired with a thermoplastic rubber tread that maintains electric conductivity. The wheel operates on precision stainless steel ball bearings and measures 4.92 inches in diameter. The complete caster unit has an overall height of 6.38 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour and a static load capacity of 440.92 pounds, making it suitable for demanding industrial applications requiring electrical conductivity and corrosion resistance.

4.92 in
6.38 in
220 lb
4.92 in
6.38 in
220 lb
Variants
Fixed castor 4.92 in
Fixed castor 4.92 in
Galea stainless
5088YGC125R05-22x40

The Galea stainless is a fixed caster designed for industrial applications requiring electrical conductivity and corrosion resistance. The unit features a solid stem, round fitting for secure mounting. The housing is constructed from durable polyamide material, providing excellent chemical resistance and mechanical strength. The wheel incorporates a polypropylene body with electric-conductive properties, fitted with an electric-conductive thermoplastic rubber tread for optimal grip and static dissipation. Precision stainless steel ball bearings ensure smooth operation and longevity. The wheel measures 4.92 inches in diameter. Overall caster height is 6.38 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, with a static load capacity of 440.92 pounds, making it suitable for medium-duty applications in cleanroom and ESD-sensitive environments.

4.92 in
6.38 in
220 lb
4.92 in
6.38 in
220 lb
Variants
Swivel castor with wheel brake 4.92 in
Swivel castor with wheel brake 4.92 in
Galea stainless
5085YGC125R05-22x40

The Galea stainless is a swivel caster with wheel brake featuring a solid stem, round fitting for secure mounting. The housing is constructed from durable polyamide material and incorporates two ball races that are reinforced or stainless steel for smooth swivel operation. The wheel assembly consists of a polypropylene body with electric-conductive properties and a thermoplastic rubber tread that maintains electrical conductivity. The wheel is supported by precision stainless steel ball bearings and measures 4.92 inches in diameter. The complete caster unit has an overall height of 6.38 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour and a static load capacity of 440.92 pounds, making it suitable for medium-duty industrial applications requiring electrical conductivity and corrosion resistance.

4.92 in
6.38 in
220 lb
4.92 in
6.38 in
220 lb
Skip product gallery

Matching Products

Variants
Swivel castor 4.92 in
Swivel castor 4.92 in
Galea stainless
5080YGC125R05-22x40

The Galea stainless is a swivel caster featuring a solid stem, round fitting for secure mounting. The housing is constructed from durable polyamide material and incorporates two ball races that are either reinforced or manufactured from stainless steel for enhanced swivel bearing performance. The wheel assembly consists of an electric-conductive polypropylene body with an electric-conductive thermoplastic rubber tread, supported by precision stainless steel ball bearings. The wheel measures 4.92 inches in diameter. The caster has an overall height of 6.38 inches. Load specifications include a dynamic load capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it suitable for demanding industrial applications requiring electrical conductivity and corrosion resistance.

4.92 in
6.38 in
220 lb
4.92 in
6.38 in
220 lb
Variants
Swivel castor with total lock 4.92 in
Swivel castor with total lock 4.92 in
Galea stainless
5087YGC125R05-22x40

The Galea stainless is a swivel caster with total lock featuring a solid stem, round fitting for secure mounting. The housing is constructed from durable polyamide material and incorporates two ball races that are reinforced or stainless steel for enhanced swivel bearing performance. The wheel assembly consists of a polypropylene body with electric-conductive properties paired with a thermoplastic rubber tread that maintains electric conductivity. The wheel operates on precision stainless steel ball bearings and measures 4.92 inches in diameter. The complete caster unit has an overall height of 6.38 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour and a static load capacity of 440.92 pounds, making it suitable for demanding industrial applications requiring electrical conductivity and corrosion resistance.

4.92 in
6.38 in
220 lb
4.92 in
6.38 in
220 lb
Variants
Fixed castor 4.92 in
Fixed castor 4.92 in
Galea stainless
5088YGC125R05-22x40

The Galea stainless is a fixed caster designed for industrial applications requiring electrical conductivity and corrosion resistance. The unit features a solid stem, round fitting for secure mounting. The housing is constructed from durable polyamide material, providing excellent chemical resistance and mechanical strength. The wheel incorporates a polypropylene body with electric-conductive properties, fitted with an electric-conductive thermoplastic rubber tread for optimal grip and static dissipation. Precision stainless steel ball bearings ensure smooth operation and longevity. The wheel measures 4.92 inches in diameter. Overall caster height is 6.38 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, with a static load capacity of 440.92 pounds, making it suitable for medium-duty applications in cleanroom and ESD-sensitive environments.

4.92 in
6.38 in
220 lb
4.92 in
6.38 in
220 lb
Variants
Swivel castor with wheel brake 4.92 in
Swivel castor with wheel brake 4.92 in
Galea stainless
5085YGC125R05-22x40

The Galea stainless is a swivel caster with wheel brake featuring a solid stem, round fitting for secure mounting. The housing is constructed from durable polyamide material and incorporates two ball races that are reinforced or stainless steel for smooth swivel operation. The wheel assembly consists of a polypropylene body with electric-conductive properties and a thermoplastic rubber tread that maintains electrical conductivity. The wheel is supported by precision stainless steel ball bearings and measures 4.92 inches in diameter. The complete caster unit has an overall height of 6.38 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour and a static load capacity of 440.92 pounds, making it suitable for medium-duty industrial applications requiring electrical conductivity and corrosion resistance.

4.92 in
6.38 in
220 lb
4.92 in
6.38 in
220 lb