Skip to main content Skip to search Skip to main navigation
The Galea is a swivel caster with directional lock featuring a solid stem, round fitting for secure mounting. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism to ensure smooth rotation and directional control. The wheel assembly consists of a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electric conductivity throughout operation. The wheel utilizes a plain bearing system and measures 3.94 inches in diameter. The complete caster unit has an overall height of 5.47 inches. Load specifications include a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 440.92 pounds, making it suitable for medium-duty industrial applications requiring electrostatic discharge control.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5071YGH100R05-28x40
EAN
4031582356304
Core attributes
Type
Swivel castor with directional lock
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall height
5.47 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Product name
Galea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
1.1 in
Bolt length
1.57 in
Housing
Fork shape
Closed
Material
Polyamide
Swivel bearing
Two ball races
Swivel interference
8.07 in
Offset
1.57 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene, electric conductive
Tread material
Thermoplastic rubber, electric-conductive
Tread width
1.18 in
Diameter
3.94 in
Threadguards
With threadguard
Bearing
Plain bearing
special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Conforming to standards
Applicable in the food industry (Lerpac approval)