Skip to main content Skip to search Skip to main navigation
The Agila is a swivel caster with directional lock featuring a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates two ball races in the swivel bearing assembly to ensure smooth rotational movement and enhanced durability. The wheel consists of an electric-conductive polypropylene body with an electric-conductive thermoplastic rubber tread, utilizing a plain bearing system for reliable operation. The wheel measures 3.94 inches in diameter, providing optimal ground contact and maneuverability. The caster has an overall height of 5.43 inches, making it suitable for various industrial applications. Load specifications include a dynamic load capacity of 176.37 lb at speeds up to 1.86 mph, while the static load capacity reaches 352.74 lb, ensuring reliable performance under demanding operational conditions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2471YGO100R05-28
EAN
4031582341461
Core attributes
Type
Swivel castor with directional lock
Load capacity at 3 km/h
176.37 lb
Load capacity Static
352.74 lb
Overall height
5.43 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
2.13 lb
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
1.1 in
Bolt length
1.77 in
Housing
Fork shape
Broad
Material
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
10.31 in
Offset
1.71 in
Swivel radius
5.16 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene, electric conductive
Tread material
Thermoplastic rubber, electric-conductive
Tread width
1.26 in
Diameter
3.94 in
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Skip product gallery

Accessories

Wheel 4.92 in
Puretech
DIK 125x32-Ø8,1

The Puretech caster wheel features a 4.92 in diameter with a 1.26 in wide solid rubber, non-marking tread mounted on a sheet steel body. The wheel incorporates a cone ball bearing system with a 0.31 in axle hole diameter and 1.42 in hub length. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it suitable for medium-duty industrial applications requiring smooth, quiet operation with floor protection.

4.92 mm
Light Duty
4.92 mm
Light Duty
Accessory
Bushing
Kunststoff Huelse R48-36 Ø28 natur

The Bushing is a caster accessory designed as a reducing bushing with square configuration for specialized wheel mounting applications. This precision-engineered fitting component features a bolt diameter of 1.1 inches, providing secure attachment and proper alignment in caster assemblies. Weighing 0.1 pounds, this lightweight yet durable bushing offers reliable performance while minimizing overall system weight, making it ideal for industrial and commercial caster installations.

Accessory
Bushing
Kunststoff Huelse R48-33,65 Ø28,1 natur

The Bushing is a precision-engineered accessory designed for caster applications, featuring a reducing bushing with square configuration that ensures optimal fit and performance in wheeled mobility systems. This component incorporates a 1.1-inch diameter bolt specification, providing robust mechanical connection and reliable load transfer capabilities essential for demanding industrial and commercial caster installations. Weighing 0.08 pounds, this lightweight yet durable bushing offers excellent strength-to-weight ratio while maintaining compact dimensions for space-constrained applications.

Skip product gallery

Crossselling

Variants
Swivel castor 3.94 in
Swivel castor 3.94 in
Agila
2470YGO100R05-28

The Agila swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates two ball races in the swivel bearing assembly, ensuring smooth rotational movement and enhanced durability. The wheel assembly consists of a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electric conductivity throughout operation. The wheel operates on a plain bearing system and measures 3.94 inches in diameter. The overall height of the complete caster assembly is 5.43 inches. Load specifications include a dynamic load capacity of 176.37 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 352.74 pounds, making this caster suitable for medium-duty industrial applications requiring electrostatic discharge control.

3.94 mm
5.43 mm
Light Duty
3.94 mm
5.43 mm
Light Duty
Variants
Swivel castor with total lock 3.94 in
Swivel castor with total lock 3.94 in
Agila
2477YGO100R05-28

The Agila is a swivel caster with total lock featuring a solid stem, round fitting design. The housing is constructed from medium-grade steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly consists of a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electric conductivity throughout operation. The wheel operates on a plain bearing system and measures 3.94 inches in diameter. The complete caster unit has an overall height of 5.43 inches. Load specifications include a dynamic capacity of 176.37 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 352.74 pounds, making it suitable for medium-duty industrial applications requiring electrostatic discharge control.

3.94 mm
5.43 mm
Light Duty
3.94 mm
5.43 mm
Light Duty