Skip to main content Skip to search Skip to main navigation
The Alpha smart swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a precision two ball race swivel bearing system for smooth directional movement. The wheel assembly consists of a polypropylene body with solid black rubber tread material, mounted on roller bearings for enhanced durability and reduced rolling resistance. The wheel measures 7.87 inches in diameter, providing excellent ground clearance and obstacle navigation. Overall caster height is 9.45 inches from mounting surface to top. Load specifications include a dynamic capacity of 451.95 pounds at speeds up to 2.49 miles per hour, with a static load rating of 903.89 pounds for stationary applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3370PVJ200P63 TFR
EAN
4031582385915
Core attributes
Type
Swivel castor
Load capacity at 4 km/h
451.95 lb
Load capacity Static
903.89 lb
Overall height
9.45 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
5.67 lb
Product name
Alpha smart
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
4.13 in
Plate hole width (Maximum)
3.15 in
Plate hole width (Minimum)
2.95 in
Plate length
5.39 in
Plate width
4.13 in
Housing
Fork shape
Slim
Material
Steel sheet, heavy
Swivel bearing
Two ball races
Swivel interference
12.2 in
Offset
2.07 in
Swivel radius
6.1 in
Wheel
Hardness of tread (A)
85 Shore A
Body material
Polypropylene
Tread material
Solid rubber, black
Tread width
1.97 in
Diameter
7.87 in
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Roller bearing
special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Easy steering
Swivel head with double ball bearings
Skip product gallery

Crossselling

Variants
Swivel castor with total lock 7.87 in
Swivel castor with total lock 7.87 in
Alpha smart
3377PVJ200P63 TFR

The Alpha smart is a swivel caster with total lock functionality, designed for industrial applications requiring secure positioning and mobility. The unit features a rectangular plate fitting for straightforward mounting to equipment bases. The housing is constructed from heavy steel sheet material and incorporates a precision two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel assembly consists of a polypropylene body with solid black rubber tread, mounted on roller bearings for reduced rolling resistance and extended service life. The wheel measures 7.87 inches in diameter, providing excellent floor contact and load distribution. Overall height of the complete assembly is 9.45 inches. Load specifications include a dynamic capacity of 451.95 lb at speeds up to 2.49 mph, with a static load rating of 903.89 lb for stationary applications.

9.45 mm
7.87 mm
Medium Duty
9.45 mm
7.87 mm
Medium Duty