Skip to main content Skip to search Skip to main navigation
The Galea swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision two ball race swivel bearing system for smooth directional changes. The wheel assembly consists of a polypropylene body with solid rubber non-marking tread material, utilizing a plain bearing for reliable rotation. The wheel measures 4.92 inches in diameter, providing excellent mobility characteristics. Overall height dimensions are 6.38 inches, ensuring proper clearance and functionality. Load specifications include a dynamic capacity of 176.37 pounds at speeds up to 1.86 miles per hour, with a static load rating of 352.74 pounds. This caster combines robust construction with reliable performance for demanding industrial and commercial applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5070PIO125P30-12
EAN
4031582362404
Core attributes
Type
Swivel castor
Load capacity at 3 km/h
176.37 lb
Load capacity Static
352.74 lb
Overall height
6.38 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.21 lb
Product name
Galea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
0.47 in
Housing
Fork shape
Closed
Material
Polyamide
Swivel bearing
Two ball races
Swivel interference
8.07 in
Offset
1.57 in
Swivel radius
4.04 in
Wheel
Hardness of tread (A)
80 Shore A
Body material
Polypropylene
Tread material
Solid rubber, non-marking
Tread width
1.26 in
Diameter
4.92 in
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Painted surface
Gold, chrome, or glossy colors
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Conforming to standards
Applicable in the food industry (Lerpac approval)
Skip product gallery

Crossselling

Variants
Swivel castor with directional lock 4.92 in
Swivel castor with directional lock 4.92 in
Galea
5071PIO125P30-12

The Galea is a swivel caster with directional lock designed for industrial applications. The unit features a bolt hole fitting for secure mounting to equipment frames. The housing is constructed from durable polyamide material and incorporates a precision two ball races swivel bearing system for smooth directional movement. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material, utilizing a plain bearing for reliable operation. The wheel measures 4.92 inches in diameter. Overall height of the complete caster assembly is 6.38 inches. Load specifications include a dynamic load capacity of 176.37 lb at speeds up to 1.86 mph, with a static load capacity of 352.74 lb. This caster combines robust construction with reliable performance for demanding industrial environments.

4.92 mm
6.38 mm
Light Duty
4.92 mm
6.38 mm
Light Duty
Variants
Swivel castor with total lock 4.92 in
Swivel castor with total lock 4.92 in
Galea
5077PIO125P30-12

The Galea is a swivel caster with total lock functionality, designed for industrial applications requiring secure positioning and mobility. The unit features a bolt hole fitting for permanent installation into equipment frames or bases. The housing is constructed from durable polyamide material and incorporates a precision two ball race swivel bearing system that ensures smooth rotation and long service life under demanding conditions. The wheel assembly consists of a polypropylene body fitted with solid rubber, non-marking tread material, utilizing a plain bearing system for reliable operation. The wheel measures 4.92 inches in diameter, providing excellent floor contact and rolling performance. Overall height of the complete caster assembly is 6.38 inches. Load specifications include a dynamic load capacity of 176.37 pounds at speeds up to 1.86 miles per hour, with a static load capacity of 352.74 pounds when stationary.

4.92 mm
6.38 mm
Light Duty
4.92 mm
6.38 mm
Light Duty