Skip to main content Skip to search Skip to main navigation
The Agila swivel caster features a synthetic expander fitting with round configuration, requiring specification of tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates a dual ball race swivel bearing system for smooth directional changes. The wheel assembly consists of a sheet steel body fitted with solid black rubber tread that provides electric-conductive properties, supported by cone ball bearings for reliable rotation. The wheel measures 4.92 inches in diameter. Overall caster height is 6.42 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, with a static load rating of 440.92 pounds. This heavy-duty caster design combines robust steel construction with conductive rubber tread, making it suitable for industrial applications requiring electrical conductivity and substantial load-bearing capability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2470DYK125R07-Ø31-35
EAN
4031582342345
Core attributes
Type
Swivel castor
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall height
6.42 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Hint
Please indicate required tube innerdiameter when ordering.
Fitting type
Synthetic expander, round
Expander fitting (Maximum)
1.38 in
Expander fitting (Minimum)
1.22 in
Housing
Color
Blue passivated
Fork shape
Broad
Material
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
8.15 in
Offset
1.61 in
Swivel radius
4.07 in
Wheel
Hardness of tread (A)
80 Shore A
Body material
Sheet Steel
Tread material
Solid rubber, black, electric-conductive
Tread width
1.26 in
Diameter
4.92 in
Threadguards
With threadguard
Bearing
Cone ball bearing
Handle Set
Hint
Please indicate required tube innerdiameter when ordering.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Easy steering
Swivel head with double ball bearings
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Skip product gallery

Accessories

Wheel 4.92 in
Puretech
DIK 125x32-Ø8,1

The Puretech caster wheel features a 4.92 in diameter with a 1.26 in wide solid rubber, non-marking tread mounted on a sheet steel body. The wheel incorporates a cone ball bearing system with a 0.31 in axle hole diameter and 1.42 in hub length. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it suitable for medium-duty industrial applications requiring smooth, quiet operation with floor protection.

4.92 in
220 lb
4.92 in
220 lb
Accessory
Expander
Kompl. Bef. R07/31-35 montiert

This accessory for a caster features an expander fitting designed to accommodate diameters ranging from 1.22 inches to 1.38 inches, providing versatile compatibility with various caster stem sizes. The unit weighs 0.32 pounds, making it a lightweight yet durable component for caster assembly applications. The expander fitting ensures secure attachment while maintaining proper load distribution across the specified diameter range.

Accessory
Expander
Kompl. Bef. R07/24-27 montiert

This accessory for a caster features an expander fitting designed to accommodate diameter ranges from 0.94 inches to 1.06 inches, providing versatile compatibility with various caster stem sizes. The unit weighs 0.28 pounds, making it a lightweight yet durable component for caster assembly applications. The expander fitting ensures secure attachment while maintaining proper load distribution across the connection point.

Accessory
Expander
Kompl. Bef. R07/27-30 montiert

This accessory for a caster features an expander fitting designed to accommodate diameters ranging from 1.06 inches to 1.18 inches, providing versatile compatibility with various caster stem sizes. The component weighs 0.3 pounds, making it a lightweight addition that won't significantly impact overall equipment mobility while ensuring secure attachment and optimal performance in industrial applications.

Accessory
Expander
Kompl. Bef. R07/21,5-24 montiert

This accessory for a caster features an expander fitting designed to accommodate diameter ranges from 0.85 inches to 0.94 inches, providing versatile compatibility with various caster stem sizes. The component weighs 0.27 pounds, making it lightweight yet durable for industrial applications. The expander fitting ensures secure attachment while allowing for minor dimensional variations in caster stems.

Skip product gallery

Matching Products

Variants
Swivel castor with total lock 4.92 in
Swivel castor with total lock 4.92 in
Agila
2477DYK125R07-Ø31-35

The Agila is a swivel caster with total lock functionality, designed for industrial applications requiring both mobility and secure positioning. The fitting features a synthetic expander with round configuration, and the required tube inner diameter must be specified when ordering. The housing is constructed from medium-grade steel sheet and incorporates a dual ball race swivel bearing system for smooth directional changes and enhanced durability. The wheel assembly consists of a sheet steel body fitted with solid rubber tread in black, featuring electric-conductive properties for static dissipation. The wheel utilizes a cone ball bearing system and measures 4.92 inches in diameter. The overall height of the complete caster assembly is 6.42 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, with a static load capacity of 440.92 pounds for stationary applications.

4.92 in
6.42 in
220 lb
4.92 in
6.42 in
220 lb
Skip product gallery

Matching Products

Variants
Swivel castor with total lock 4.92 in
Swivel castor with total lock 4.92 in
Agila
2477DYK125R07-Ø31-35

The Agila is a swivel caster with total lock functionality, designed for industrial applications requiring both mobility and secure positioning. The fitting features a synthetic expander with round configuration, and the required tube inner diameter must be specified when ordering. The housing is constructed from medium-grade steel sheet and incorporates a dual ball race swivel bearing system for smooth directional changes and enhanced durability. The wheel assembly consists of a sheet steel body fitted with solid rubber tread in black, featuring electric-conductive properties for static dissipation. The wheel utilizes a cone ball bearing system and measures 4.92 inches in diameter. The overall height of the complete caster assembly is 6.42 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, with a static load capacity of 440.92 pounds for stationary applications.

4.92 in
6.42 in
220 lb
4.92 in
6.42 in
220 lb