Skip to main content Skip to search Skip to main navigation
The Agila swivel caster features a synthetic expander with square fitting design, requiring specification of the tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing system for smooth directional changes. The wheel assembly consists of a sheet steel body fitted with solid rubber, non-marking tread material and cone ball bearing for reliable operation. The wheel measures 4.92 inches in diameter. Overall caster height is 6.42 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, with a static load rating of 440.92 pounds. This caster combines durability with floor protection through its non-marking tread compound.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2470DIK125R47-32-35
EAN
4031582328394
Core attributes
Type
Swivel castor
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall height
6.42 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Hint
Please indicate required tube innerdiameter when ordering.
Fitting type
Synthetic expander, square
Expander fitting (Maximum)
1.38 in
Expander fitting (Minimum)
1.26 in
Housing
Fork shape
Broad
Material
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
8.15 in
Offset
1.61 in
Swivel radius
4.07 in
Wheel
Hardness of tread (A)
80 Shore A
Body material
Sheet Steel
Tread material
Solid rubber, non-marking
Tread width
1.26 in
Diameter
4.92 in
Threadguards
With threadguard
Bearing
Cone ball bearing
Handle Set
Hint
Please indicate required tube innerdiameter when ordering.
special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Skip product gallery

Accessories

Accessory
Expander
Kompl. Bef. R47/32-35 montiert

This accessory for a caster features an expander fitting designed to accommodate diameter ranges from 1.26 inches to 1.38 inches, providing versatile compatibility with various caster stem sizes. The unit weighs 0.37 pounds, making it a lightweight yet durable component for caster assembly applications. The expander fitting ensures secure attachment while maintaining proper load distribution across the connection point.

Accessory
Expander
Kompl. Bef. R47/36-40 montiert

This accessory for a caster features an expander fitting designed to accommodate diameter ranges from 1.42 inches to 1.57 inches, providing versatile compatibility with various caster stem sizes. The unit weighs 0.39 pounds, making it a lightweight yet durable component for caster assembly applications. The expander fitting ensures secure attachment while maintaining proper load distribution across the specified diameter range.

Wheel 4.92 in
Puretech
DIK 125x32-Ø8,1

The Puretech caster wheel features a 4.92 in diameter with a 1.26 in wide solid rubber, non-marking tread mounted on a sheet steel body. The wheel incorporates a cone ball bearing system with a 0.31 in axle hole diameter and 1.42 in hub length. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it suitable for medium-duty industrial applications requiring smooth, quiet operation with floor protection.

4.92 mm
Light Duty
4.92 mm
Light Duty
Accessory
Expander
Kompl. Bef. R47/24-27 montiert

This accessory for a caster features an expander fitting designed to accommodate diameter ranges from 0.94 inches to 1.06 inches, providing versatile compatibility with various caster stem configurations. The unit weighs 0.3 pounds, making it a lightweight yet durable component suitable for industrial and commercial applications where secure fitting connections are essential for optimal caster performance and reliability.

Accessory
Expander
Kompl. Bef. R47/27-30 montiert

This accessory for casters features an expander fitting designed to accommodate diameter ranges from 1.06 inches to 1.18 inches, providing versatile compatibility with various caster stem sizes. The unit weighs 0.31 pounds, making it a lightweight yet durable component for caster assembly applications. The expander fitting design ensures secure attachment while allowing for minor dimensional variations in caster stems.

Skip product gallery

Crossselling

Variants
Swivel castor with total lock 4.92 in
Swivel castor with total lock 4.92 in
Agila
2477DIK125R47-32-35

The Agila is a swivel caster with total lock functionality, designed for industrial applications requiring secure positioning. The fitting features a synthetic expander with square configuration, and the required tube inner diameter must be specified when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing system for smooth directional changes. The wheel assembly consists of a sheet steel body fitted with solid rubber, non-marking tread material, supported by cone ball bearing for reliable operation. The wheel diameter measures 4.92 inches, with an overall caster height of 6.42 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph, while the static load capacity reaches 440.92 lb, making this caster suitable for medium-duty mobile equipment and industrial carts requiring dependable mobility and secure locking capabilities.

4.92 mm
6.42 mm
Light Duty
4.92 mm
6.42 mm
Light Duty