Skip to main content Skip to search Skip to main navigation
The Galea swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material, supported by precision ball bearings for optimal rolling performance. The wheel measures 3.94 inches in diameter, providing reliable mobility across various surfaces. Overall height dimensions are 5.47 inches, ensuring proper clearance and functionality. Load specifications include a dynamic capacity of 132.28 pounds at speeds up to 1.86 miles per hour, with a static load rating of 264.55 pounds, making this caster suitable for medium-duty industrial and commercial applications requiring dependable mobility solutions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5070PIP100P30-12
EAN
4031582362459
Core attributes
Type
Swivel castor
Load capacity at 3 km/h
132.28 lb
Load capacity Static
264.55 lb
Overall height
5.47 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.93 lb
Product name
Galea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
0.47 in
Housing
Fork shape
Closed
Material
Polyamide
Swivel bearing
Two ball races
Swivel interference
7.09 in
Offset
1.57 in
Swivel radius
3.54 in
Wheel
Hardness of tread (A)
75 Shore A
Body material
Polypropylene
Tread material
Solid rubber, non-marking
Tread width
1.26 in
Diameter
3.94 in
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Quiet rolling
Soft wheel versions for a quiet working environment
Easy steering
Swivel head with double ball bearings
Low-vibration transport
Extra soft wheels with good shock-absorbing properties
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Conforming to standards
Applicable in the food industry (Lerpac approval)
Skip product gallery

Crossselling

Variants
Swivel castor with directional lock 3.94 in
Swivel castor with directional lock 3.94 in
Galea
5071PIP100P30-12

The Galea is a swivel caster with directional lock designed for industrial applications. The unit features a bolt hole fitting for secure mounting to equipment frames. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing assembly to ensure smooth rotation and long service life. The wheel consists of a polypropylene body with solid rubber, non-marking tread material, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 3.94 inches. The caster has an overall height of 5.47 inches from mounting surface to top. Load specifications include a dynamic load capacity of 132.28 pounds at speeds up to 1.86 miles per hour, with a static load capacity of 264.55 pounds when stationary.

3.94 mm
Light Duty
5.47 mm
3.94 mm
Light Duty
5.47 mm
Variants
Swivel castor with total lock 3.94 in
Swivel castor with total lock 3.94 in
Galea
5077PIP100P30-12

The Galea is a swivel caster with total lock functionality, designed for industrial applications requiring secure positioning and mobility. The unit features a bolt hole fitting for straightforward mounting to equipment frames. The housing is constructed from durable polyamide material and incorporates a two ball races swivel bearing system, ensuring smooth rotation and long-term reliability under operational loads. The wheel assembly consists of a polypropylene body fitted with solid rubber, non-marking tread material, mounted on precision ball bearings for optimal rolling performance. The wheel measures 3.94 inches in diameter. Overall height of the complete caster assembly is 5.47 inches. Load specifications include a dynamic capacity of 132.28 pounds at speeds up to 1.86 miles per hour, with a static load rating of 264.55 pounds, making it suitable for medium-duty mobile equipment applications.

3.94 mm
Light Duty
5.47 mm
3.94 mm
Light Duty
5.47 mm