Skip to main content Skip to search Skip to main navigation
The Agila stainless swivel caster features a bolt hole fitting that allows mounting with standard screws of any length for versatile installation options. The housing is constructed from medium-grade stainless steel and incorporates two ball races in the swivel bearing mechanism to ensure smooth directional changes and enhanced durability. The wheel is manufactured from heat-resistant thermoplastic synthetics with an identical tread material composition, equipped with a plain bearing system for reliable operation. The wheel diameter measures 2.95 inches, providing optimal maneuverability for various applications. Load specifications include a dynamic capacity of 165.35 lb at speeds up to 1.86 mph and 165.35 lb at speeds up to 3.73 mph, with a static load capacity of 330.69 lb. This caster is specifically designed for demanding environments such as catering carts, meal delivery systems, and professional cleaning carts where corrosion resistance and reliable performance are essential.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
7470WOO075P30-11
EAN
4031582472523
Core attributes
Type
Swivel castor
Load capacity at 3 km/h
165.35 lb
Load capacity at 6 km/h
165.35 lb
Load capacity Static
330.69 lb
Temperature range (Maximum)
392 °F
Temperature range (Minimum)
-40 °F
Product name
Agila stainless
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Hint
Castors can be mounted with standard screws of any length.
Fitting type
Bolt hole
Bolt hole diameter
0.43 in
Housing
Fork shape
Broad
Material
Stainless steel, medium
Swivel bearing
Two ball races
Swivel interference
4.84 in
Offset
0.94 in
Wheel
Body material
Thermoplastic synthetics, heat resistant
Tread material
Identical with wheel body
Tread width
0.98 in
Diameter
2.95 in
Threadguards
Without threadguard
Bearing
Plain bearing
Handle Set
Hint
Castors can be mounted with standard screws of any length.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Low wear and tear wheels
Durable wheels with extremely low wear
Easy steering
Swivel head with double ball bearings
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Permanent washability
All metal components made of stainless steel
Low maintenance materials
All metal components made of aluminum or stainless steel
Constant heat resistance
Wheels made of heat-resistant material for use in extreme environments