Skip to main content Skip to search Skip to main navigation
The Agila swivel caster features a bolt hole fitting that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and reliable operation. The wheel consists of a polypropylene body with an identical polypropylene tread material, equipped with a plain bearing with spacer tube for consistent rolling performance. With a wheel diameter of 1.97 inches, the caster has an overall height of 2.72 inches, making it suitable for compact applications. The load capacity specifications include a dynamic load rating of 110.23 lb at speeds up to 1.86 mph and a static load capacity of 220.46 lb, making it ideal for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2470POI050P30-11 TZA
EAN
4031582426410
Core attributes
Type
Swivel castor
Load capacity at 3 km/h
110.23 lb
Load capacity Static
220.46 lb
Overall height
2.72 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
14 °F
Overall weight
0.31 lb
Product name
Agila
Electric conductive
Stainless
Fitting
Hint
Castors can be mounted with standard screws of any length.
Fitting type
Bolt hole
Bolt hole diameter
0.43 in
Housing
Fork shape
Broad
Material
Steel sheet, medium
Swivel bearing
Two ball races
Offset
0.94 in
Swivel radius
1.93 in
Wheel
Hardness of tread (A)
98 Shore A
Body material
Polypropylene
Tread material
Identical with wheel body
Tread width
0.79 in
Diameter
1.97 in
Threadguards
Without threadguard
Bearing
Plain bearing with spacer tube
Handle Set
Hint
Castors can be mounted with standard screws of any length.
special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Low wear and tear wheels
Durable wheels with extremely low wear
Easy steering
Swivel head with double ball bearings