Skip to main content Skip to search Skip to main navigation

CAD files

The Zeta stainless fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy stainless steel material, providing exceptional durability and corrosion resistance in demanding environments. The wheel incorporates a polyamide body with an elastic tire, non-marking, vulcanized tread material that ensures smooth operation while protecting floor surfaces. The wheel is equipped with a precision ball bearing, sealed system for reliable performance and reduced maintenance requirements. With a wheel diameter of 6.3 inches, the caster has an overall height of 7.87 inches. The load capacity specifications include a dynamic rating of 661.39 lb at 2.5 mph and 529.11 lb at 3.7 mph, while the static load capacity reaches 1322.77 lb, making it suitable for heavy-duty industrial applications requiring reliable mobility solutions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8678UFX160P63
EAN
4031582313956
S4 Material Number
990829522
Core attributes
Type
Fixed castor
Overall width
4.61 in
Load capacity at 4 km/h
661.39 lb
Load capacity at 6 km/h
529.11 lb
Load capacity Static
1322.77 lb
Overall height
7.87 in
Temperature range (Maximum)
185 °F
Temperature range (Minimum)
-4 °F
Overall weight
4.59 lb
Product name
Zeta stainless
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
3.15 in
Plate hole length (Minimum)
2.91 in
Plate hole width (Maximum)
4.13 in
Plate hole width (Minimum)
2.91 in
Plate length
5.39 in
Plate width
4.61 in
Housing
Color
Stainless steel
Fork shape
Broad, reinforced
Material
Stainless steel, heavy
Swivel bearing
Two ball races
Wheel
Hardness of tread (A)
64 Shore A
Body material
Polyamide
Tread material
Elastic tire, non-marking, vulcanized
Tread width
1.81 in
Diameter
6.3 in
Body width
1.81 in
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing, sealed
Wheel color
Gray / non- marking
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Quiet rolling
Soft wheel versions for a quiet working environment
Low-vibration transport
Extra soft wheels with good shock-absorbing properties
Protective seal
Wheels with sealed bearings to protect against spray water and dirt
Permanent washability
All metal components made of stainless steel
Low maintenance materials
All metal components made of aluminum or stainless steel
Hardened swivel head
Reinforced and heat-treated ball covers
Skip product gallery

Matching Products

Variants
Swivel castor with total lock 6.3 in
Swivel castor with total lock 6.3 in
Zeta stainless
8677UFX160P63

The Zeta stainless is a swivel caster with total lock designed for demanding industrial applications. The caster features a rectangular plate fitting for secure mounting to equipment and structures. The housing is constructed from heavy stainless steel material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth rotation and long-term durability. The wheel assembly consists of a polyamide body fitted with an elastic tire that is non-marking and vulcanized, mounted on precision ball bearings that are sealed for protection against contaminants. The wheel measures 6.3 inches in diameter, and the overall height of the complete caster assembly is 7.87 inches. Load capacity specifications include dynamic ratings of 661.39 lb at 2.5 mph and 529.11 lb at 3.7 mph, with a static load capacity of 1322.77 lb, making this caster suitable for heavy-duty mobile equipment and industrial transport applications.

6.3 in
7.87 in
661 lb
6.3 in
7.87 in
661 lb
Variants
Swivel castor 6.3 in
Swivel castor 6.3 in
Zeta stainless
8670UFX160P63

The Zeta stainless swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy stainless steel and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel assembly consists of a polyamide body fitted with an elastic tire that is non-marking and vulcanized, ensuring floor protection while maintaining excellent grip characteristics. The wheel is equipped with a precision ball bearing that is sealed to prevent contamination and ensure long-lasting performance. With a wheel diameter of 6.3 inches, the caster has an overall height of 7.87 inches. The dynamic load capacity is rated at 661.39 lb at speeds up to 2.49 mph and 529.11 lb at speeds up to 3.73 mph, while the static load capacity reaches 1322.77 lb, making it suitable for demanding industrial applications requiring reliable mobility and load-bearing performance.

6.3 in
7.87 in
661 lb
6.3 in
7.87 in
661 lb
Variants
Swivel castor with directional lock 6.3 in
Swivel castor with directional lock 6.3 in
Zeta stainless
8671UFX160P63

The Zeta stainless is a swivel caster with directional lock featuring a rectangular plate fitting for secure mounting. The housing is constructed from heavy stainless steel and incorporates two ball races for the swivel bearing mechanism, ensuring smooth rotation and durability in demanding environments. The wheel consists of a polyamide body with an elastic tire that is non-marking and vulcanized, providing excellent floor protection and quiet operation, while the precision ball bearing is sealed to prevent contamination and maintain performance. The wheel diameter measures 6.3 inches and the overall height of the assembly is 7.87 inches. Load capacity specifications include a static load rating of 1322.77 lb and dynamic load ratings of 661.39 lb at 2.5 mph and 529.11 lb at 3.7 mph, making this caster suitable for heavy-duty industrial applications requiring reliable mobility and directional control.

6.3 in
7.87 in
661 lb
6.3 in
7.87 in
661 lb
Skip product gallery

Matching Products

Variants
Swivel castor with total lock 6.3 in
Swivel castor with total lock 6.3 in
Zeta stainless
8677UFX160P63

The Zeta stainless is a swivel caster with total lock designed for demanding industrial applications. The caster features a rectangular plate fitting for secure mounting to equipment and structures. The housing is constructed from heavy stainless steel material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth rotation and long-term durability. The wheel assembly consists of a polyamide body fitted with an elastic tire that is non-marking and vulcanized, mounted on precision ball bearings that are sealed for protection against contaminants. The wheel measures 6.3 inches in diameter, and the overall height of the complete caster assembly is 7.87 inches. Load capacity specifications include dynamic ratings of 661.39 lb at 2.5 mph and 529.11 lb at 3.7 mph, with a static load capacity of 1322.77 lb, making this caster suitable for heavy-duty mobile equipment and industrial transport applications.

6.3 in
7.87 in
661 lb
6.3 in
7.87 in
661 lb
Variants
Swivel castor 6.3 in
Swivel castor 6.3 in
Zeta stainless
8670UFX160P63

The Zeta stainless swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy stainless steel and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel assembly consists of a polyamide body fitted with an elastic tire that is non-marking and vulcanized, ensuring floor protection while maintaining excellent grip characteristics. The wheel is equipped with a precision ball bearing that is sealed to prevent contamination and ensure long-lasting performance. With a wheel diameter of 6.3 inches, the caster has an overall height of 7.87 inches. The dynamic load capacity is rated at 661.39 lb at speeds up to 2.49 mph and 529.11 lb at speeds up to 3.73 mph, while the static load capacity reaches 1322.77 lb, making it suitable for demanding industrial applications requiring reliable mobility and load-bearing performance.

6.3 in
7.87 in
661 lb
6.3 in
7.87 in
661 lb
Variants
Swivel castor with directional lock 6.3 in
Swivel castor with directional lock 6.3 in
Zeta stainless
8671UFX160P63

The Zeta stainless is a swivel caster with directional lock featuring a rectangular plate fitting for secure mounting. The housing is constructed from heavy stainless steel and incorporates two ball races for the swivel bearing mechanism, ensuring smooth rotation and durability in demanding environments. The wheel consists of a polyamide body with an elastic tire that is non-marking and vulcanized, providing excellent floor protection and quiet operation, while the precision ball bearing is sealed to prevent contamination and maintain performance. The wheel diameter measures 6.3 inches and the overall height of the assembly is 7.87 inches. Load capacity specifications include a static load rating of 1322.77 lb and dynamic load ratings of 661.39 lb at 2.5 mph and 529.11 lb at 3.7 mph, making this caster suitable for heavy-duty industrial applications requiring reliable mobility and directional control.

6.3 in
7.87 in
661 lb
6.3 in
7.87 in
661 lb