Skip to main content Skip to search Skip to main navigation

CAD files

The Galea stainless is a fixed caster designed for industrial applications requiring electrical conductivity and corrosion resistance. The unit features a solid stem, round fitting for secure mounting. The housing is constructed from durable polyamide material, providing excellent chemical resistance and mechanical strength. The wheel assembly consists of a polypropylene body with electric-conductive properties, fitted with an electric-conductive thermoplastic rubber tread for optimal floor protection and static dissipation. The wheel incorporates a stainless steel plain bearing system for smooth operation and longevity. The wheel diameter measures 3.94 inches, with an overall caster height of 5.47 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph, and a static load capacity of 440.92 lb, making it suitable for medium-duty mobile equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5088YGM100R05-22x40
EAN
4031582356106
Core attributes
Type
Fixed castor
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall height
5.47 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Product name
Galea stainless
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
0.87 in
Bolt length
1.57 in
Housing
Fork shape
Closed
Material
Polyamide
Swivel interference
7.09 in
Offset
1.57 in
Swivel radius
3.54 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene, electric conductive
Tread material
Thermoplastic rubber, electric-conductive
Tread width
1.18 in
Diameter
3.94 in
Threadguards
With threadguard
Bearing
Plain bearing, stainless
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Permanent washability
All metal components made of stainless steel
Low maintenance materials
All metal components made of aluminum or stainless steel
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Conforming to standards
Applicable in the food industry (Lerpac approval)
Skip product gallery

Matching Products

Variants
Swivel castor 3.94 in
Swivel castor 3.94 in
Galea stainless
5080YGM100R05-22x40

The Galea stainless is a swivel caster featuring a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races that are either reinforced or manufactured from stainless steel, ensuring smooth swivel operation and enhanced corrosion resistance. The wheel assembly consists of a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electric conductivity throughout operation. The wheel rotates on a stainless steel plain bearing system and measures 3.94 inches in diameter. The complete caster unit has an overall height of 5.47 inches from mounting point to floor contact. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, with a static load rating of 440.92 pounds when stationary.

3.94 in
5.47 in
220 lb
3.94 in
5.47 in
220 lb
Variants
Swivel castor with total lock 3.94 in
Swivel castor with total lock 3.94 in
Galea stainless
5087YGM100R05-22x40

The Galea stainless is a swivel caster with total lock functionality, designed for demanding industrial applications. The caster features a solid stem, round fitting for secure mounting. The housing is constructed from durable polyamide material and incorporates two ball races that are either reinforced or manufactured from stainless steel for enhanced swivel bearing performance. The wheel assembly consists of an electric-conductive polypropylene body with an electric-conductive thermoplastic rubber tread, supported by a stainless steel plain bearing system. The wheel measures 3.94 inches in diameter. The caster has an overall height of 5.47 inches. Load specifications include a dynamic load capacity of 220.46 lb at speeds up to 1.86 mph, while the static load capacity reaches 440.92 lb, making it suitable for medium-duty applications requiring reliable mobility and secure locking capabilities.

3.94 in
5.47 in
220 lb
3.94 in
5.47 in
220 lb
Variants
Swivel castor with directional lock 3.94 in
Swivel castor with directional lock 3.94 in
Galea stainless
5081YGM100R05-22x40

The Galea stainless is a swivel caster with directional lock featuring a solid stem, round fitting design. The housing is constructed from polyamide material and incorporates two ball races that are either reinforced or stainless steel for enhanced swivel bearing performance. The wheel assembly consists of a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that also provides electric conductivity. The wheel operates on a stainless steel plain bearing system and measures 3.94 inches in diameter. The complete caster unit has an overall height of 5.47 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 440.92 pounds, making it suitable for demanding industrial applications requiring electrical conductivity and corrosion resistance.

3.94 in
5.47 in
220 lb
3.94 in
5.47 in
220 lb
Variants
Swivel castor with wheel brake 3.94 in
Swivel castor with wheel brake 3.94 in
Galea stainless
5085YGM100R05-22x40

The Galea stainless is a swivel caster with wheel brake featuring a solid stem, round fitting design. The housing is constructed from polyamide material and incorporates two ball races that are reinforced or stainless for the swivel bearing mechanism. The wheel assembly consists of a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that also provides electric-conductive characteristics. The wheel operates on a stainless plain bearing system and measures 3.94 inches in diameter. The overall height of the complete caster assembly is 5.47 inches. Load specifications include a dynamic load capacity of 220.46 lb at speeds up to 1.86 mph, while the static load capacity reaches 440.92 lb, making this caster suitable for medium-duty industrial applications requiring electrical conductivity and corrosion resistance.

3.94 in
5.47 in
220 lb
3.94 in
5.47 in
220 lb
Skip product gallery

Matching Products

Variants
Swivel castor 3.94 in
Swivel castor 3.94 in
Galea stainless
5080YGM100R05-22x40

The Galea stainless is a swivel caster featuring a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races that are either reinforced or manufactured from stainless steel, ensuring smooth swivel operation and enhanced corrosion resistance. The wheel assembly consists of a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electric conductivity throughout operation. The wheel rotates on a stainless steel plain bearing system and measures 3.94 inches in diameter. The complete caster unit has an overall height of 5.47 inches from mounting point to floor contact. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, with a static load rating of 440.92 pounds when stationary.

3.94 in
5.47 in
220 lb
3.94 in
5.47 in
220 lb
Variants
Swivel castor with total lock 3.94 in
Swivel castor with total lock 3.94 in
Galea stainless
5087YGM100R05-22x40

The Galea stainless is a swivel caster with total lock functionality, designed for demanding industrial applications. The caster features a solid stem, round fitting for secure mounting. The housing is constructed from durable polyamide material and incorporates two ball races that are either reinforced or manufactured from stainless steel for enhanced swivel bearing performance. The wheel assembly consists of an electric-conductive polypropylene body with an electric-conductive thermoplastic rubber tread, supported by a stainless steel plain bearing system. The wheel measures 3.94 inches in diameter. The caster has an overall height of 5.47 inches. Load specifications include a dynamic load capacity of 220.46 lb at speeds up to 1.86 mph, while the static load capacity reaches 440.92 lb, making it suitable for medium-duty applications requiring reliable mobility and secure locking capabilities.

3.94 in
5.47 in
220 lb
3.94 in
5.47 in
220 lb
Variants
Swivel castor with directional lock 3.94 in
Swivel castor with directional lock 3.94 in
Galea stainless
5081YGM100R05-22x40

The Galea stainless is a swivel caster with directional lock featuring a solid stem, round fitting design. The housing is constructed from polyamide material and incorporates two ball races that are either reinforced or stainless steel for enhanced swivel bearing performance. The wheel assembly consists of a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that also provides electric conductivity. The wheel operates on a stainless steel plain bearing system and measures 3.94 inches in diameter. The complete caster unit has an overall height of 5.47 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 440.92 pounds, making it suitable for demanding industrial applications requiring electrical conductivity and corrosion resistance.

3.94 in
5.47 in
220 lb
3.94 in
5.47 in
220 lb
Variants
Swivel castor with wheel brake 3.94 in
Swivel castor with wheel brake 3.94 in
Galea stainless
5085YGM100R05-22x40

The Galea stainless is a swivel caster with wheel brake featuring a solid stem, round fitting design. The housing is constructed from polyamide material and incorporates two ball races that are reinforced or stainless for the swivel bearing mechanism. The wheel assembly consists of a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that also provides electric-conductive characteristics. The wheel operates on a stainless plain bearing system and measures 3.94 inches in diameter. The overall height of the complete caster assembly is 5.47 inches. Load specifications include a dynamic load capacity of 220.46 lb at speeds up to 1.86 mph, while the static load capacity reaches 440.92 lb, making this caster suitable for medium-duty industrial applications requiring electrical conductivity and corrosion resistance.

3.94 in
5.47 in
220 lb
3.94 in
5.47 in
220 lb