Skip to main content Skip to search Skip to main navigation
The Agila fixed caster features a square plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, providing robust structural support and durability. The wheel incorporates a polypropylene body with thermoplastic rubber tread material for optimal floor protection and smooth rolling performance, equipped with precision ball bearing technology for enhanced mobility and reduced friction. The wheel diameter measures 2.95 inches, while the overall height of the complete assembly is 3.94 inches. Load specifications include a dynamic load capacity of 165.35 lb at speeds up to 1.86 mph and a static load capacity of 330.69 lb, making this caster suitable for medium-duty industrial and commercial applications requiring reliable performance.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2478PJP075P40
EAN
4031582452761
Core attributes
Type
Fixed castor
Load capacity at 3 km/h
165.35 lb
Load capacity Static
330.69 lb
Overall height
3.94 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.44 lb
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Square plate
Plate hole diameter
0.25 in
Plate hole length (Maximum)
1.89 in
Plate hole length (Minimum)
1.57 in
Plate hole width (Maximum)
1.89 in
Plate hole width (Minimum)
1.57 in
Plate length
2.64 in
Plate width
2.36 in
Housing
Fork shape
Broad
Material
Steel sheet, medium
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
0.98 in
Diameter
2.95 in
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Skip product gallery

Crossselling

Variants
Swivel castor with total lock 2.95 in
Swivel castor with total lock 2.95 in
Agila
2477PJP075P40

The Agila swivel caster with total lock features a square plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while precision ball bearings deliver smooth rolling performance. The wheel diameter measures 2.95 inches, and the overall height of the complete assembly is 3.94 inches. Load specifications include a dynamic capacity of 165.35 lb at speeds up to 1.86 mph and a static load capacity of 330.69 lb, making this caster suitable for demanding applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.

2.95 mm
Light Duty
3.94 mm
2.95 mm
Light Duty
3.94 mm
Variants
Swivel castor 2.95 in
Swivel castor 2.95 in
Agila
2470PJP075P40

The Agila swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates a two ball races swivel bearing system for smooth directional changes. The wheel consists of a polypropylene body with thermoplastic rubber tread material, mounted on precision ball bearing for optimal rolling performance. Overall height measures 3.94 inches with a wheel diameter of 2.95 inches. Load capacity specifications include a dynamic rating of 165.35 lb at speeds up to 1.86 mph and a static load capacity of 330.69 lb. This caster is specifically designed for demanding applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.

2.95 mm
Light Duty
3.94 mm
2.95 mm
Light Duty
3.94 mm