Skip to main content Skip to search Skip to main navigation
The Agila swivel caster features a bolt hole fitting that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and durability. The wheel consists of a polypropylene body with thermoplastic rubber tread material and utilizes a plain bearing system for reliable operation. With a wheel diameter of 3.94 inches, the caster has an overall height of 5.31 inches. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb. This caster is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2470PJH100P30 - 11
EAN
4031582432343
Core attributes
Type
Swivel castor
Overall width
2.36 in
Load capacity at 3 km/h
176.37 lb
Load capacity Static
352.74 lb
Overall height
5.31 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.28 lb
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Hint
Castors can be mounted with standard screws of any length.
Fitting type
Bolt hole
Bolt hole diameter
0.43 in
Housing
Fork shape
Broad
Material
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
6.93 in
Offset
1.5 in
Swivel radius
3.46 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
1.26 in
Diameter
3.94 in
Threadguards
With threadguard
Bearing
Plain bearing
Handle Set
Hint
Castors can be mounted with standard screws of any length.
special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Skip product gallery

Crossselling

Swivel castor with total lock 3.94 in
Agila
2477PJH100P30-13 RB32 TFR

The Agila is a swivel caster with total lock functionality, designed for industrial applications requiring secure positioning. The caster features a bolt hole fitting system that allows mounting with standard screws of any length, providing installation flexibility. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing system for smooth directional changes and enhanced durability. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, mounted on a plain bearing system. The wheel measures 3.94 inches in diameter, providing optimal rolling performance. The caster has an overall height of 5.31 inches. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb, making it suitable for medium-duty mobile equipment applications.

3.94 mm
5.31 mm
Light Duty
3.94 mm
5.31 mm
Light Duty