- Home
- Industry
- Lifestyle
- Furniture & Design
-
Designer
Casters and Wheels for Designer Furniture
Swivel caster with wheel brake 2.56 in
The Stylea swivel caster with wheel brake features a threaded stem with hexagon neck, top fitting for secure installation. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system that enables smooth 360-degree rotation while maintaining structural integrity. The wheel assembly consists of a polyamide body with thermoplastic rubber tread material that provides excellent grip and floor protection, supported by a plain bearing with spacer tube for reliable operation. The wheel measures 2.56 inches in diameter, while the overall height of the complete caster assembly is 2.91 inches. This versatile caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture, making it an ideal mobility solution for lightweight to medium-duty equipment requiring smooth movement and reliable braking functionality in professional and residential environments.
Swivel caster 2.95 in
The Stylea swivel caster features a stem with grip ring, with collar fitting system for secure attachment. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing mechanism that enables smooth 360-degree rotation. The wheel assembly consists of a polyamide body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while the plain bearing with spacer tube ensures reliable performance and longevity. The wheel measures 2.95 inches in diameter, and the caster has an overall height of 3.19 inches, making it suitable for compact applications. This versatile caster is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where mobility and maneuverability are essential requirements.
Swivel caster with wheel brake 2.56 in
The Stylea swivel caster with wheel brake features a stem with grip ring, with collar fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing mechanism that enables smooth 360-degree rotation while maintaining structural integrity. The wheel assembly consists of a polyamide body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while the plain bearing with spacer tube ensures reliable performance and extended service life. The wheel measures 2.56 inches in diameter, optimally sized for furniture mobility applications. The caster has an overall height of 2.83 inches, making it suitable for integration into various furniture designs. This versatile caster is specifically engineered for bedside tables, furniture, media furniture, office chairs, and office furniture applications where reliable mobility and braking functionality are essential requirements.
Swivel caster with wheel brake 2.95 in
The Stylea swivel caster with wheel brake features a stem with grip ring, with collar fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing mechanism that enables smooth 360-degree rotation while maintaining structural integrity. The wheel assembly consists of a polyamide body combined with a thermoplastic rubber tread material that provides excellent grip and floor protection, supported by a plain bearing with spacer tube for reliable operation. The wheel measures 2.95 inches in diameter, while the overall height of the complete caster assembly is 3.19 inches. This versatile caster is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where mobility and braking functionality are essential requirements.
Swivel caster with wheel brake 2.17 in
The Stylea swivel caster with wheel brake features a stem with grip ring, with collar fitting for secure installation. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with injected polyurethane tread material, utilizing a plain bearing with spacer tube for reliable operation, and measures 2.17 inches in diameter. The caster has an overall height of 2.48 inches, making it suitable for various furniture applications. Load capacity specifications include a dynamic rating of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb. This caster is designed for use with bedside tables, furniture, media furniture, office chairs, and office furniture applications.
Swivel caster 1.38 in
The Stylea swivel caster features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem, swiveling design for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel assembly consists of a polyamide body with tread material identical to the wheel body, supported by a plain bearing with spacer tube configuration for reliable operation. The wheel measures 1.38 inches in diameter, contributing to the overall height of 1.3 inches. Load specifications include a dynamic capacity of 110.23 lb at speeds up to 1.86 mph and a static load capacity of 220.46 lb. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture, making it ideal for lightweight mobility solutions in commercial and residential environments.
Swivel caster 3.94 in
The Linea light swivel caster is engineered for demanding medical and commercial environments, featuring a blind hole for B10 fitting that ensures secure and reliable installation across diverse equipment platforms. The housing incorporates a stem, swiveling design constructed from polyamide material, which provides exceptional durability and stability while enabling smooth 360-degree rotation for enhanced maneuverability. The wheel assembly features a 3.94-inch diameter wheel with a precision ball bearing that delivers smooth, consistent rolling performance, combined with a polyurethane injected tread material that is electric-conductive to safely dissipate static charges in sensitive environments. The tread is mounted on a polyamide electric conductive body that maintains conductivity throughout the caster structure, making it ideal for use in hospitals, medical facilities, and cleanroom applications. With an overall height of 3.94 inches, this compact caster integrates seamlessly into existing equipment designs while maintaining optimal ergonomic proportions. The caster demonstrates a static load capacity of 440.92 pounds per wheel, ensuring robust support for heavy medical equipment, and a dynamic load capacity of 220.46 pounds per wheel at speeds up to 1.86 miles per hour, providing reliable performance during transport and repositioning of anesthesia carts, medication carts, bedside tables, dialysis carts, computers on wheels, ultrasound systems, ventilators, and other specialized medical and commercial furniture applications throughout hospitals, nursing facilities, and professional cleaning environments.
Swivel caster 2.95 in
The Linea light swivel caster is engineered for demanding healthcare and commercial environments, featuring a blind hole for B10 fitting that ensures secure and reliable attachment to equipment bases. The housing is constructed from polypropylene and incorporates a stem, swiveling design that enables smooth 360-degree rotation, allowing operators to maneuver equipment with minimal effort and precision. The wheel assembly features a 2.95 inch diameter wheel with a plain bearing and spacer tube configuration that provides stable, consistent performance across various floor surfaces. The wheel tread is manufactured from thermoplastic rubber with electric-conductive properties, while the wheel body is constructed from electric-conductive polypropylene, making this caster ideal for use in electrostatic-sensitive environments such as hospitals and medical facilities. The overall height of the caster is 2.97 inches, providing a compact profile suitable for integration into existing equipment designs. This swivel caster delivers a static load capacity of 264.55 pounds and a dynamic load capacity of 132.28 pounds at speeds up to 1.86 miles per hour, making it well-suited for anesthesia carts, bedside tables, C-arms, CT scanners, MRI systems, X-ray equipment, catering carts, computers on wheels, dialysis carts, furniture applications, medication carts, nursing carts, ultrasound systems, ventilators, and professional cleaning carts used throughout hospitals and nursing facilities.
Swivel caster with wheel brake 2.95 in
The Linea light swivel caster with wheel brake features a blind hole for B10 fitting attachment and incorporates a polyamide housing with stem, swiveling bearing design for smooth directional changes. The wheel construction utilizes a polypropylene, electric conductive body paired with thermoplastic rubber, electric-conductive tread material, supported by a plain bearing with spacer tube for reliable operation. With a wheel diameter of 2.95 inches, the caster maintains an overall height of 2.97 inches for compact installation requirements. Load capacity specifications include a dynamic rating of 154.32 lb at speeds up to 1.86 mph and a static load capacity of 308.65 lb, making it suitable for demanding applications including anesthesia carts, bedside tables, C-arms, CT scanners, MRI, X-ray equipment, catering carts, meal delivery systems, computers on wheels, dialysis carts, furniture, hospital equipment, media furniture, medication carts, nursing facilities, office chairs, ultrasound equipment, ventilators, and professional cleaning carts.
Swivel caster with wheel brake 2.95 in
The Linea light swivel caster with wheel brake features a blind hole for B10 fitting that provides secure mounting capabilities. The housing is constructed from durable polyamide material and incorporates a stem, swiveling design for the swivel bearing mechanism. The wheel assembly consists of a polyamide, electric conductive body material paired with polyurethane, injected, electric-conductive tread material, supported by a plain bearing with spacer tube for smooth operation. With a wheel diameter of 2.95 inches, the caster has an overall height of 2.97 inches. Load capacity specifications include a dynamic rating of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb, making it suitable for demanding applications including anesthesia carts, bedside tables, C-arms, CT scanners, MRI, X-ray equipment, catering carts, meal delivery systems, computers on wheels, dialysis carts, furniture, media furniture, medication carts, nursing carts, office chairs, office furniture, ultrasound equipment, ventilators, and professional cleaning carts.
Swivel caster with wheel brake 2.95 in
The Linea light swivel caster with wheel brake features a blind hole for B10 fitting that provides secure mounting capabilities. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system for smooth directional changes. The wheel assembly consists of a polyamide, electric conductive body with an injected polyurethane, electric-conductive tread that operates on a plain bearing system, measuring 2.95 inches in diameter. The caster has an overall height of 2.97 inches, making it suitable for various mobility applications. Load specifications include a dynamic capacity of 198.42 lb at speeds up to 1.86 mph and a static load capacity of 396.83 lb, ensuring reliable performance under demanding conditions. This caster is designed for use in anesthesia carts, bedside tables, medical imaging equipment, catering systems, mobile computers, dialysis equipment, furniture, media units, medication carts, nursing facilities, office chairs, ultrasound machines, ventilators, and professional cleaning carts.
Swivel caster 2.56 in
The Linea light swivel caster features a blind hole for B10 fitting attachment system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing mechanism that enables smooth 360-degree rotation. The wheel assembly consists of a polyamide body with tread material identical to the wheel body, supported by a reliable plain bearing system for consistent performance. The wheel measures 2.56 inches in diameter, while the overall height of the complete caster assembly is 2.68 inches. Load specifications include a dynamic capacity of 110.23 lb at speeds up to 1.86 mph and a static load capacity of 220.46 lb. This versatile caster is designed for demanding applications including anesthesia carts, bedside tables, C-arms, CT scanners, MRI, X-ray equipment, catering carts, meal delivery systems, computers on wheels, dialysis carts, furniture, hospitals, media furniture, medication carts, nursing and retirement homes, nursing carts, office chairs, office furniture, ultrasound equipment, ventilators, and professional cleaning carts.
Swivel caster 2.56 in
The Linea light swivel caster features a blind hole for B10 fitting attachment system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing mechanism that enables smooth directional changes and maneuverability. The wheel assembly consists of a polypropylene body with tread material identical to the wheel body, supported by a reliable plain bearing system for consistent rolling performance. The wheel measures 2.56 inches in diameter, contributing to an overall caster height of 2.68 inches. Load capacity specifications include a dynamic rating of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb, making this caster suitable for demanding applications including anesthesia carts, bedside tables, medical imaging equipment, catering systems, mobile computers, dialysis equipment, furniture, media units, medication carts, nursing facilities, office chairs, ultrasound machines, ventilators, and professional cleaning carts.
Swivel caster 2.56 in
The Linea light swivel caster features a blind hole for B10 fitting that provides secure mounting capabilities. The housing is constructed from durable polyamide material and incorporates a stem, swiveling design for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel assembly consists of a polypropylene body with tread material identical to the wheel body, supported by a plain bearing with spacer tube configuration that delivers reliable performance. The wheel measures 2.56 inches in diameter, while the overall height of the complete caster assembly is 2.68 inches. Load specifications include a dynamic capacity of 88.18 pounds at speeds up to 1.86 miles per hour and a static load capacity of 176.37 pounds, making it suitable for applications including anesthesia carts, bedside tables, medical imaging equipment, catering systems, mobile computers, dialysis equipment, furniture, media units, medication carts, nursing facilities, office chairs, ultrasound devices, ventilators, and professional cleaning carts.
Swivel caster 2.56 in
The Linea light swivel caster features a blind hole for B10 fitting that provides secure mounting capabilities. The housing is constructed from durable polyamide material and incorporates a stem, swiveling design for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel assembly consists of a polyamide body with tread material identical to the wheel body, supported by a plain bearing with spacer tube configuration for reliable operation. The wheel measures 2.56 inches in diameter, contributing to an overall height of 2.68 inches for the complete caster assembly. Load specifications include a dynamic capacity of 110.23 lb at speeds up to 1.86 mph and a static load capacity of 220.46 lb, making this caster suitable for demanding applications including anesthesia carts, bedside tables, medical imaging equipment, catering systems, mobile computers, dialysis equipment, furniture, media systems, medication carts, nursing facilities, office chairs, ultrasound units, ventilators, and professional cleaning carts.
Swivel caster with wheel brake 1.38 in
The Linea light is a swivel caster with wheel brake designed for demanding medical and commercial applications including anesthesia carts, bedside tables, C-arms, CT scanners, MRI and X-ray equipment, catering carts, computers on wheels, dialysis carts, furniture, hospitals, media furniture, medication carts, nursing and retirement homes, nursing carts, office furniture, ultrasound systems, ventilators, and professional cleaning carts. The caster features a square plate fitting that provides secure and stable mounting to equipment bases and furniture frames. The housing is constructed from polyamide material and incorporates a stem with swiveling capability, enabling smooth 360-degree rotation for enhanced maneuverability in tight spaces and around obstacles. The wheel measures 1.38 inches in diameter and is manufactured from polyamide, identical to the wheel body material, ensuring consistent durability and performance. The wheel is equipped with a plain bearing with spacer tube that delivers reliable, maintenance-free operation throughout the caster's service life. The overall height of the caster assembly is 1.89 inches, making it suitable for compact equipment and furniture applications. The caster supports a static load capacity of 220.46 pounds and a dynamic load capacity of 110.23 pounds at speeds up to 1.86 miles per hour, providing dependable performance in mobile medical equipment and commercial furniture environments.
Swivel caster with total lock 2.95 in
The Linea light swivel caster with total lock features a square plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system for smooth directional changes and reliable locking functionality. The wheel assembly consists of a polyamide body with injected polyurethane tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing with spacer tube for consistent performance. With a wheel diameter of 2.95 inches, the caster has an overall height of 3.43 inches, making it suitable for various equipment configurations. The unit offers a dynamic load capacity of 132.28 lb at speeds up to 1.86 mph and a static load capacity of 264.55 lb, making it ideal for anesthesia carts, bedside tables, C-arms, CT scanners, MRI, X-ray equipment, catering carts, meal delivery systems, computers on wheels, dialysis carts, furniture, media furniture, medication carts, nursing carts, office chairs, office furniture, ultrasound equipment, ventilators, and professional cleaning carts in hospitals and nursing facilities.
Swivel caster 2.56 in
The Linea light swivel caster is engineered for demanding medical and commercial environments, featuring a blind hole for B10 fitting that ensures secure and reliable mounting on various equipment platforms. The housing incorporates a stem, swiveling design constructed from polyamide, which provides excellent chemical resistance and durability while enabling smooth 360-degree rotation for enhanced maneuverability. The wheel assembly consists of a 2.56 inch diameter wheel with a polyamide body and polyurethane injected tread material, paired with a plain bearing with spacer tube that delivers smooth rolling performance and extended service life. With an overall height of 2.68 inches, this compact caster design integrates seamlessly into space-constrained applications without compromising functionality. The caster demonstrates robust load-bearing capabilities, supporting a static load capacity of 264.55 pounds and a dynamic load capacity of 132.28 pounds at speeds up to 1.86 miles per hour, making it suitable for frequent repositioning of equipment. The Linea light swivel caster is specifically designed for use in hospitals, nursing and retirement homes, and professional healthcare facilities, where it performs reliably on anesthesia carts, bedside tables, medication carts, nursing carts, dialysis carts, ventilators, ultrasound equipment, C-arms, CT scanners, MRI systems, X-ray machines, computers on wheels, catering carts, meal delivery systems, professional cleaning carts, and various office and media furniture applications.
Swivel caster 2.95 in
The Linea light swivel caster features a threaded stem with hexagon neck, top fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system for smooth directional changes. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, utilizing a plain bearing with spacer tube for reliable operation, and measures 2.95 inches in diameter. The caster has an overall height of 3.13 inches, making it suitable for compact installations. Load specifications include a dynamic capacity of 66.14 lb at speeds up to 1.86 mph and a static load capacity of 132.28 lb, ensuring reliable performance across various applications including anesthesia carts, bedside tables, medical imaging equipment, catering systems, mobile computers, dialysis carts, furniture, media equipment, medication carts, nursing carts, office chairs, ultrasound equipment, ventilators, and professional cleaning carts in healthcare, office, and institutional environments.
Swivel caster with wheel brake 2.95 in
The Linea light swivel caster with wheel brake features a threaded stem with hexagon neck, top fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system for smooth directional changes. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, utilizing a plain bearing with spacer tube for reliable operation. The wheel measures 2.95 inches in diameter, contributing to an overall height of 3.13 inches. This caster provides a dynamic load capacity of 66.14 lb at speeds up to 1.86 mph and supports static loads up to 132.28 lb, making it suitable for anesthesia carts, bedside tables, C-arms, CT scanners, MRI, X-ray equipment, catering carts, meal delivery systems, computers on wheels, dialysis carts, furniture, media furniture, medication carts, nursing carts, office chairs, office furniture, ultrasound equipment, ventilators, and professional cleaning carts in hospitals and nursing facilities.
Swivel caster 2.56 in
The Linea light swivel caster features a threaded stem with hexagon neck, top fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system that enables smooth directional changes. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while the plain bearing with spacer tube ensures reliable performance. The wheel measures 2.56 inches in diameter, and the caster has an overall height of 2.68 inches. Load specifications include a dynamic capacity of 55.12 lb at speeds up to 1.86 mph and a static load capacity of 110.23 lb, making it suitable for anesthesia carts, bedside tables, C-arms, CT scanners, MRI, X-ray equipment, catering carts, meal delivery systems, computers on wheels, dialysis carts, furniture, media furniture, medication carts, nursing carts, office chairs, office furniture, ultrasound equipment, ventilators, and professional cleaning carts.
Swivel caster with wheel brake 2.56 in
The Linea light swivel caster with wheel brake features a threaded stem with hexagon neck, top fitting for secure installation. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system for smooth directional changes. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, utilizing a plain bearing with spacer tube for reliable operation, and measures 2.56 inches in diameter. The caster has an overall height of 2.68 inches, making it suitable for various mobile equipment applications. Load specifications include a dynamic capacity of 55.12 lb at speeds up to 1.86 mph and a static load capacity of 110.23 lb, ensuring reliable performance under demanding conditions in medical, office, and institutional environments.
Swivel caster 2.56 in
The Linea light swivel caster features a blind hole for B10 fitting that provides secure mounting capabilities. The housing is constructed from durable polyamide material and incorporates a stem, swiveling design for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel assembly consists of a polyamide body with an injected polyurethane tread material that delivers excellent floor protection and quiet operation, while the plain bearing system provides reliable rotational performance. The wheel measures 2.56 inches in diameter, and the overall height of the complete caster assembly is 2.68 inches. Load specifications include a dynamic capacity of 154.32 pounds at speeds up to 1.86 miles per hour and a static load capacity of 308.65 pounds, making this caster suitable for demanding applications including anesthesia carts, bedside tables, medical imaging equipment, catering systems, mobile computers, dialysis equipment, furniture, media units, medication carts, office chairs, ultrasound machines, ventilators, and professional cleaning carts.
Swivel caster 2.56 in
The Linea light swivel caster features a blind hole for B10 fitting that provides secure mounting capabilities. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system that ensures smooth directional changes and reliable operation. The wheel assembly consists of a polyamide body with an injected polyurethane tread material, utilizing a plain bearing system for consistent rolling performance, and measures 2.56 inches in diameter. The caster has an overall height of 2.68 inches, making it suitable for various equipment applications. Load specifications include a dynamic capacity of 154.32 lb at speeds up to 1.86 mph and a static load capacity of 308.65 lb, ensuring reliable performance under demanding operational conditions in medical, office, and institutional environments.