- Home
- Castors & Wheels
- Wheels
- Wheels by Tread Material
-
Polyurethane
Polyurethane Wheels
Wheel 250 mm
The Novatech wheel is a cast iron body castor wheel designed for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The wheel features a diameter of 250 mm with a polyurethane casted tread measuring 75 mm in width, providing optimal grip and durability across varied operational environments. The robust cast iron construction ensures reliable performance and longevity in heavy-duty industrial settings.
Wheel 230 mm
The Novatech wheel is a cast iron body castor wheel designed for demanding industrial applications, featuring a diameter of 230 mm and a tread width of 82 mm. The wheel is equipped with a polyurethane casted tread that provides excellent durability and grip across diverse operational environments. This wheel body is engineered for use in airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The robust cast iron construction ensures reliable performance and longevity in high-demand industrial settings.
Wheel 250 mm
The Novatech wheel is a cast iron body castor wheel designed for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The wheel features a diameter of 250 mm with a polyurethane casted tread measuring 80 mm in width, providing optimal grip and durability across diverse operational environments. The robust cast iron construction ensures reliable performance and longevity in heavy-duty industrial settings.
Wheel 200 mm
The Novatech wheel is a precision-engineered castor component manufactured from cast iron with a PUR casted premium tread measuring 80 mm in width. This wheel features a diameter of 200 mm and is designed with a hub length of 90 mm, accommodating an axle hole diameter of 25 mm. Equipped with a precision ball bearing for smooth operation, the Novatech wheel delivers exceptional performance across diverse industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The wheel demonstrates a static load capacity of 3360 kg, whilst maintaining dynamic load capacities of 1400 kg at 6 km/h and 1680 kg at 4 km/h, ensuring reliable performance in demanding operational environments.
Wheel 200 mm
The Maxtech wheel is a precision castor component engineered for demanding industrial applications including airport equipment, automotive original equipment manufacturing, ceramic and glass production, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a diameter of 200 mm with a tread width of 45 mm composed of foamed polyurethane, providing excellent grip and shock absorption. The wheel body is manufactured from polypropylene and is supported by a precision ball bearing for smooth, reliable rotation. The hub length measures 53 mm, and the axle hole diameter is 8 mm, facilitating straightforward integration into standard castor assemblies. The wheel demonstrates a static load capacity of 140 kg and a dynamic load capacity of 70 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile applications requiring robust performance and durability in challenging industrial environments.
Wheel 95 mm
The Novatech wheel is a precision-engineered castor component designed for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. This wheel features a diameter of 95 mm with a tread width of 40 mm constructed from polyurethane, casted for optimal durability and performance. The wheel body is manufactured from steel and iron, ensuring robust structural integrity, and is equipped with a precision ball bearing for smooth rotation. The hub length measures 45 mm with an axle hole diameter of 20 mm, facilitating straightforward integration into standard castor assemblies. The wheel demonstrates a static load capacity of 800 kg and a dynamic load capacity of 400 kg at 3 km/h, making it suitable for both stationary and mobile applications requiring reliable performance under substantial loads.
Wheel 150 mm
The Novatech wheel is a precision-engineered castor component featuring a 150 mm diameter with a 50 mm wide polyurethane casted tread, designed for demanding industrial applications. The wheel incorporates an aluminium body with a 60 mm hub length and a 20 mm axle hole diameter, supported by a precision ball bearing for smooth operation. This wheel demonstrates exceptional load-bearing capabilities, with a static load capacity of 1000 kg, whilst maintaining dynamic load capacities of 400 kg at 6 km/h and 500 kg at 4 km/h. The Novatech wheel is ideally suited for use across diverse sectors including airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and general transport equipment, making it a versatile solution for industrial mobility requirements.
Wheel 150 mm
The Novatech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a diameter of 150 mm with a tread width of 50 mm constructed from cast polyurethane for optimal durability and performance. The wheel is mounted on an aluminium body with a hub length of 60 mm and incorporates a precision ball bearing for smooth rotation, whilst the axle features a 25 mm hole diameter for secure installation. This wheel demonstrates exceptional load-carrying capabilities, with a static load capacity of 1000 kg, complemented by dynamic load ratings of 400 kg at 6 km/h and 500 kg at 4 km/h, making it suitable for diverse applications including airport equipment, automated guided vehicle systems, forklift trucks, production trolleys, and various material handling and transport equipment across manufacturing, logistics, and industrial sectors.
Wheel 100 mm
The Novatech wheel is a precision castor component engineered for demanding industrial applications, featuring a 100 mm diameter with a 40 mm tread width constructed from PUR casted premium material. The wheel hub measures 40 mm in length and accommodates a 15 mm axle hole diameter, whilst the aluminium body provides structural integrity combined with a precision ball bearing for smooth rotation. This wheel delivers a static load capacity of 600 kg, with dynamic load ratings of 240 kg at 6 km/h and 300 kg at 4 km/h, making it suitable for both light and medium-duty mobile equipment requiring reliable performance and durability in continuous operation.
Wheel 250 mm
The Novatech wheel is a precision-engineered castor wheel designed for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The wheel features a diameter of 250 mm with a polyurethane casted tread measuring 50 mm in width, mounted on a cast iron body and supported by a precision ball bearing for smooth operation. The hub length extends 62 mm, whilst the axle accommodates a hole diameter of 25 mm for secure mounting. This wheel delivers exceptional load-bearing capabilities, with a static load capacity of 2880 kg, and dynamic load capacities of 1200 kg at 6 km/h or 1440 kg at 4 km/h, making it suitable for both stationary and mobile applications requiring reliable performance under substantial loads.
Wheel 82 mm
The Novatech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a robust steel and iron body with a 82 mm diameter and a tread width of 70 mm. The wheel is constructed with a cast polyurethane tread that provides excellent durability and floor protection across diverse environments including airport equipment, AMR systems, automated shuttle systems, automotive OEM operations, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The hub measures 75 mm in length, whilst the axle incorporates a 17 mm hole diameter for secure mounting. The wheel is equipped with a sealed precision ball bearing to ensure smooth, reliable operation. Load capacity specifications indicate a static load rating of 1400 kg and a dynamic load capacity of 700 kg at 3 km/h, making this wheel suitable for both stationary and mobile castor applications requiring substantial load-bearing capability.
Wheel 140 mm
The Novatech wheel is a precision castor component engineered for demanding industrial applications, featuring a cast iron body with a 140 mm diameter and a 60 mm wide polyurethane casted tread that delivers superior durability and floor protection. The wheel incorporates a sealed precision ball bearing for smooth, reliable operation and is designed with a 65 mm hub length and a 12 mm axle hole diameter to ensure secure mounting compatibility. This wheel demonstrates exceptional load-bearing capabilities, with a static load capacity of 1400 kg and a dynamic load capacity of 700 kg at speeds up to 3 km/h, making it ideally suited for a comprehensive range of applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM requirements, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and general transport equipment.
Wheel 160 mm
The Maxtech wheel is a precision castor component engineered for demanding industrial applications, featuring a polyamide body with an injected polyurethane tread measuring 40 mm in width. The wheel has an overall diameter of 160 mm with a hub length of 60 mm and an axle hole diameter of 20 mm, accommodating standard castor assemblies. Equipped with a precision ball bearing for smooth operation, this wheel delivers a static load capacity of 700 kg, whilst maintaining dynamic load capacities of 300 kg at 6 km/h and 350 kg at 4 km/h. The Maxtech wheel is ideally suited for airport equipment, automotive OEM applications, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and general transport equipment, making it a versatile solution for diverse industrial environments requiring reliable mobility and durability.
Wheel 75 mm
The Novatech wheel is a precision-engineered castor component designed for demanding industrial applications, featuring a steel and iron body with a cast polyurethane tread measuring 50 mm in width. With an overall diameter of 75 mm, the wheel incorporates a 50 mm hub length and a 25 mm axle hole diameter, accommodating a precision ball bearing for smooth operation. This wheel demonstrates exceptional load-bearing capabilities, supporting a static load capacity of 1100 kg and a dynamic load capacity of 550 kg at speeds up to 3 km/h, making it suitable for use in airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and various transport equipment.
Wheel 140 mm
The Novatech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a cast iron body with a polyurethane, casted tread measuring 50 mm in width. With an overall diameter of 140 mm and a hub length of 55 mm, this wheel accommodates a 20 mm axle hole diameter and is equipped with a sealed precision ball bearing for reliable operation. The wheel delivers a static load capacity of 1260 kg and a dynamic load capacity of 630 kg at 3 km/h, making it suitable for airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Wheel 85 mm
The Novatech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a diameter of 85 mm with a tread width of 90 mm and a hub length of 90 mm. The wheel is constructed from a steel and iron body paired with a polyurethane casted tread, ensuring durability and reliable performance across diverse operational environments. Equipped with a precision ball bearing and designed with a 17 mm axle hole diameter, this wheel delivers exceptional load-bearing capabilities with a static load capacity of 1600 kg and a dynamic load capacity of 800 kg at 3 km/h. The Novatech wheel is ideally suited for airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Wheel 85 mm
The Novatech wheel is a precision castor component engineered for demanding industrial applications, featuring a steel and iron body with a 85 mm diameter and an 85 mm wide tread manufactured from PUR casted premium material. The wheel incorporates a 90 mm hub length with a 20 mm axle hole diameter and is equipped with a sealed precision ball bearing for reliable operation. This wheel demonstrates exceptional load-bearing capabilities, with a static load capacity of 1600 kg, whilst the dynamic load capacity reaches 640 kg at 6 km/h or 800 kg at 4 km/h, making it suitable for diverse applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Wheel 85 mm
The Novatech wheel is a precision castor wheel engineered for demanding industrial applications, featuring an 85 mm diameter with an 80 mm polyurethane casted tread and an 85 mm hub length. The wheel is constructed from steel and iron, incorporating a sealed precision ball bearing for reliable operation. It accommodates a 12 mm axle hole diameter and is designed to support a static load capacity of 1600 kg, with a dynamic load capacity of 800 kg at speeds up to 3 km/h. This wheel is suitable for use across diverse sectors including airport equipment, automated material handling systems, automotive original equipment manufacturing, ceramic and glass production facilities, container construction, fire protection technology, forklift trucks, automated guided vehicle systems, machine construction, post logistic operations, production and platform trolleys, and general transport equipment.
Wheel 260 mm
The Maxtech wheel is a precision-engineered castor component manufactured from polypropylene with a foamed polyurethane tread, designed for demanding industrial applications. With an overall diameter of 260 mm and a tread width of 75 mm, this wheel features a hub length of 74 mm and accommodates a 20 mm axle hole diameter, ensuring compatibility with standard castor assemblies. The wheel is equipped with a roller bearing for smooth operation and reliable performance across extended service periods. The tread material provides excellent grip and durability whilst minimising noise during operation. This wheel is rated for a static load capacity of 150 kg and a dynamic load capacity of 75 kg at speeds up to 3 km/h, making it suitable for a diverse range of applications including airport equipment, automotive original equipment manufacturing, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding systems, tool cabinets, waste disposal equipment, work benches, and general transport equipment. The robust construction and reliable bearing system ensure consistent performance in both light and moderately demanding industrial environments.
Wheel 260 mm
The Maxtech wheel is a precision-engineered castor component manufactured from polypropylene with a foamed polyurethane tread, designed for demanding industrial applications. This wheel features a diameter of 260 mm with a tread width of 75 mm and a hub length of 74 mm, accommodating an axle hole diameter of 25 mm. The wheel is equipped with a roller bearing for smooth operation and reliable performance across diverse environments including airport equipment, automotive original equipment manufacturing, ceramic and glass production facilities, container construction, machine construction, production and platform trolleys, scaffolding systems, tool cabinets, waste disposal equipment, work benches, and general transport equipment. The static load capacity reaches 150 kg, whilst the dynamic load capacity is rated at 75 kg when operating at speeds up to 3 km/h, making this wheel suitable for both stationary and mobile applications requiring dependable load-bearing performance in industrial settings.
Wheel 389 mm
The Maxtech wheel is a precision-engineered castor component manufactured from polypropylene with a foamed polyurethane tread, designed for demanding industrial applications. This wheel features a diameter of 389 mm with a tread width of 85 mm and a hub length of 74 mm, accommodating an axle hole diameter of 20 mm. The wheel is equipped with a roller bearing for smooth operation and reliable performance across extended service cycles. With a static load capacity of 150 kg and a dynamic load capacity of 75 kg at speeds up to 3 km/h, the Maxtech wheel is ideally suited for use in airport equipment, automotive original equipment manufacturing, ceramic and glass manufacturing facilities, container construction, machine construction, production and platform trolleys, scaffolding systems, tool cabinets, waste disposal equipment, work benches, and general transport equipment applications.
Wheel 389 mm
The Maxtech wheel is a precision-engineered castor component manufactured from polypropylene with a foamed polyurethane tread, designed for demanding industrial applications. This wheel features a diameter of 389 mm with a tread width of 85 mm and a hub length of 74 mm, accommodating an axle hole diameter of 25 mm. The wheel is equipped with a roller bearing for smooth operation and demonstrates robust load-carrying capabilities, supporting a static load capacity of 150 kg and a dynamic load capacity of 75 kg at speeds up to 3 km/h. The Maxtech wheel is ideally suited for use across diverse sectors including airport equipment, automotive original equipment manufacturing, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding systems, tool cabinets, waste disposal equipment, work benches, and general transport equipment, making it a versatile solution for industrial mobility requirements.
Wheel 125 mm
The Novatech wheel is a precision-engineered castor component designed for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. This wheel features a diameter of 125 mm with a polyurethane casted tread measuring 50 mm in width, mounted on an aluminium body for optimal durability and performance. The hub length extends 54 mm, whilst the axle incorporates a 17 mm hole diameter with keyway bearing configuration. The wheel demonstrates exceptional load-bearing capabilities, with a static load capacity of 1000 kg, and dynamic load capacities of 400 kg at 6 km/h or 500 kg at 4 km/h, making it suitable for both stationary and mobile applications requiring reliable, high-performance castor solutions.
Advantages of Polyurethane Wheels
Polyurethane wheels are valued for their strength, rolling efficiency, and adaptability, making them suitable for a wide variety of applications. TENTE offers a broad portfolio of wheels in different polyurethane compounds and hardness levels, enabling individual solutions for diverse performance requirements. The ideal choice depends on factors such as floor conditions, load capacity, wheel size, and the type of castor housing used.
TENTE polyurethane castor wheels offer several key benefits:
High Wear Resistance – Polyurethane wheels are known for their excellent resistance to abrasion and cutting, providing long service life even in demanding environments. Harder compounds further enhance durability under high-load conditions.
Efficient Rolling Performance – With lower rolling resistance than many other wheel materials, polyurethane wheels make it easier to move loads smoothly and with less effort. Harder treads improve energy efficiency, while softer compounds balance comfort and control.
Vibration and Noise Dampening – Depending on tread hardness, polyurethane wheels can help reduce vibration and noise levels. Softer treads absorb more impacts for quieter operation, whereas harder treads prioritise rolling efficiency over damping.
Floor Protection – Non-marking polyurethane options protect sensitive surfaces and reduce wear on flooring, making them suitable for environments where maintaining surface quality is critical.
Types of Polyurethane Wheels
Polyurethane wheels are available in a wide range of designs, tread hardness levels, and load capacities, allowing you to select the ideal solution for almost any mobility requirement. At TENTE, our portfolio covers options from compact wheels designed for smaller applications to robust solutions capable of handling high loads in demanding environments. While the tread material influences performance, the castor housing plays an equally important role in determining the mobility solution’s overall load capacity, stability, and longevity. Selecting the right combination of wheel and housing ensures smooth operation, safety, and long-lasting performance. Below are some of the commonly searched polyurethane wheels:
Soft Polyurethane Wheels
Soft polyurethane wheels are designed to prioritise comfort and surface protection. Their elastic compounds provide improved vibration damping, quieter rolling, and enhanced traction, especially on smooth or delicate floors. They are ideal for environments where noise control and reduced surface wear are essential. When combined with lightweight housings, they offer even more responsive handling, while pairing them with reinforced housings enables use in higher load scenarios without compromising ride comfort. Among our product offerings, the ICP wheels serve as a prime example. They use our premium Ultratech casted polyurethane, available in different tread hardnesses, with the softest being 75 Shore A. These soft polyurethane wheels are available with an aluminium wheel body and precision ball bearings.
Hard Polyurethane Wheels
Hard polyurethane wheels are optimised for durability, energy efficiency, and high load capacities. Their reduced rolling resistance makes it easier to move heavier loads with less effort, especially on smooth industrial floors. These wheels also provide exceptional resistance to abrasion, cuts, and wear, giving them a long service life under demanding conditions. Paired with robust housings, they are well-suited for heavy duty transport and continuous-use applications where longevity and efficiency are top priorities. Within our selection, FTP wheels stand out as a notable example. They combine a durable 92 Shore A casted polyurethane tread, with a cast iron wheel body and precision ball bearings. When combined with a robust housing, these hard polyurethane wheels are an ideal solution for demanding industrial applications.
Small Polyurethane Wheels
Small polyurethane wheels are designed for equipment where compact dimensions and precise manoeuvrability are required. Despite their smaller size, they deliver smooth rolling performance and can be configured to meet a variety of load requirements depending on the chosen tread hardness and housing type. Lighter housings make them ideal for lower load requirements, while pairing them with robust reinforced housings increases their strength and stability in more demanding environments. One representative product line in our range are our UAP wheels, available as small as 50 mm wheel diameter. These small polyurethane wheels combine a polyamide wheel body with an injected polyurethane tread and precision ball bearings. They are commonly used in our Agila, Levina, and Linea castor series.
Fields of Application for Polyurethane Wheels
Polyurethane wheels are used across a wide range of industries thanks to their combination of durability, rolling efficiency, and adaptability. Their suitability for specific applications depends on factors such as tread hardness, wheel size, and the type of castor housing used. In healthcare environments, polyurethane wheels are often found on applications like medical carts, patient lifters, recliners, treatment chairs, hospital beds, and anything else where smooth, quiet rolling and reliable floor protection are essential. In the industrial sector, they support demanding applications like automated shuttle systems, heavy transport solutions, or machinery and workshop equipment, offering excellent wear resistance, low rolling resistance, and consistent handling even under substantial loads. For furniture and mobile applications, polyurethane wheels are integrated for example into catering carts, meal delivery systems, or store fixtures and displays, delivering controlled manoeuvrability, long service life, and a quieter rolling experience on sensitive floors. By selecting the right polyurethane compound, tread hardness, and matching them with suitable housings, TENTE polyurethane wheels can be configured to perform reliably — from precision-driven healthcare equipment to high-capacity industrial transport solutions.