- Home
- Castors & Wheels
- Castors
- Castors by Functionality
-
Levelling
Levelling Castors
Swivel castor 50 mm
The Footmaster swivel castor is a robust mobility solution engineered for demanding industrial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel castor features a polyamide super heavy body material that provides exceptional durability and resistance to wear in high-stress environments. The wheel assembly comprises a 50 mm diameter wheel constructed from injected polyurethane, which delivers superior grip and floor protection whilst maintaining excellent manoeuvrability across various surfaces. The wheel is supported by a roller bearing, damped system that ensures smooth rotation and reduces vibration during operation, contributing to both operational efficiency and extended component lifespan. The overall height of the castor measures 82.5 mm, making it suitable for integration into a wide range of equipment and furniture designs where space constraints may be a consideration. The static load capacity is rated at 250 kg, indicating that this castor is capable of supporting substantial loads whilst maintaining stability and performance under stationary conditions. The combination of heavy-duty polyamide construction, damped roller bearing technology, and polyurethane tread material makes the Footmaster swivel castor an ideal choice for applications requiring reliable, long-lasting mobility solutions in industrial and commercial settings.
Swivel castor 42 mm
The Footmaster swivel castor is a precision-engineered mobility solution designed for demanding industrial and commercial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel castor features a robust housing construction that accommodates a 42 mm diameter wheel equipped with a roller bearing, damped system that ensures smooth, controlled rotation whilst minimising vibration and noise during operation. The damped roller bearing technology provides enhanced stability and extends the operational lifespan of the castor by reducing impact stress during movement and directional changes. The overall height of the castor assembly measures 71 mm, making it suitable for integration into compact spaces whilst maintaining adequate ground clearance for most applications. The Footmaster castor demonstrates impressive load-carrying capabilities, with both static and dynamic load capacities rated at 60 kg, enabling reliable performance under sustained loads and during active transport at speeds up to 3 km/h. This balanced load rating ensures consistent performance whether the castor is supporting stationary equipment or facilitating controlled movement across facility floors. The combination of damped bearing technology, compact dimensions, and substantial load capacity makes the Footmaster swivel castor an ideal choice for applications requiring dependable mobility, precise manoeuvrability, and long-term durability in challenging industrial environments.
Swivel castor 50 mm
The Footmaster swivel castor is a robust mobility solution engineered for demanding industrial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel castor features a durable housing designed to withstand the rigours of continuous use in challenging environments whilst maintaining smooth operational performance. The castor is equipped with a 50 mm diameter wheel fitted with a roller bearing, damped system that ensures controlled movement and reduces vibration during operation, thereby protecting both the equipment being transported and the surrounding infrastructure. The overall height of the unit measures 82 mm, providing a compact profile suitable for integration into various equipment configurations without compromising accessibility or stability. The Footmaster swivel castor demonstrates impressive load-bearing capabilities, with both static and dynamic load capacities rated at 280 kg, enabling it to support substantial weights whilst maintaining manoeuvrability at operational speeds up to 3 km/h. The damped roller bearing technology incorporated into the wheel assembly facilitates smooth directional changes and reduces noise generation, making this castor particularly suitable for environments where operational quietness is desirable. The combination of robust construction, reliable bearing system, and substantial load capacity makes the Footmaster swivel castor an ideal choice for applications requiring dependable mobility solutions that can endure intensive industrial use whilst delivering consistent performance over extended operational periods.
Swivel castor 63 mm
The Footmaster swivel castor is a precision-engineered mobility solution designed for demanding industrial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel castor features a robust housing construction that accommodates a 63 mm diameter wheel equipped with a roller bearing, damped system to ensure smooth, controlled movement whilst minimising vibration and noise during operation. The overall height of the unit measures 102 mm, providing a compact profile suitable for integration into various equipment configurations without compromising accessibility or clearance requirements. The castor delivers exceptional load-bearing capabilities, with a static load capacity of 550 kg, ensuring reliable performance under sustained weight conditions. For dynamic applications, the unit maintains a load capacity of 550 kg at speeds up to 4 km/h, and an additional 550 kg capacity at 3 km/h, allowing flexibility in operational scenarios ranging from rapid repositioning to controlled, steady-state movement. The damped roller bearing system provides superior shock absorption and extends component longevity by reducing stress on the castor assembly during frequent directional changes and uneven surface traversal. This combination of robust engineering, precise dimensional specifications, and substantial load ratings makes the Footmaster swivel castor an ideal choice for applications requiring reliable, durable mobility solutions in industrial and commercial environments.
Swivel castor 75 mm
The Footmaster swivel castor is a precision-engineered mobility solution designed for demanding industrial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel castor features a robust housing construction that accommodates a 75 mm diameter wheel equipped with a roller bearing, damped system that ensures smooth, controlled movement whilst minimising vibration and noise during operation. The castor is engineered to deliver exceptional performance with a static load capacity of 800 kg and a dynamic load capacity of 800 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile applications requiring reliable load support. The overall height of the castor measures 120 mm, providing a compact profile that integrates seamlessly into various equipment configurations without compromising accessibility or operational clearance. The damped roller bearing technology incorporated within the wheel assembly ensures extended service life by reducing shock loads and providing consistent braking characteristics, whilst the swivel design enables 360-degree rotation for enhanced manoeuvrability in confined spaces. This combination of load-bearing capacity, dimensional precision, and bearing technology makes the Footmaster swivel castor an ideal choice for applications demanding durability, stability, and smooth operational performance in industrial and commercial environments.
Swivel castor 75 mm
The Footmaster swivel castor is a precision-engineered mobility solution designed for demanding industrial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel castor features a robust housing construction that accommodates a 75 mm diameter wheel equipped with a roller bearing, damped system to ensure smooth, controlled movement whilst minimising vibration and noise during operation. The wheel assembly is specifically engineered to deliver reliable performance across varied working environments, with the damped bearing mechanism providing enhanced stability and extended service life. The castor achieves an overall height of 120 mm, making it suitable for integration into compact and space-constrained installations where vertical clearance is a critical design consideration. The load capacity specifications demonstrate exceptional strength and durability, with both static and dynamic load ratings of 800 kg, the dynamic rating being validated at a maximum operational speed of 3 km/h. This dual-rated capacity ensures the castor maintains structural integrity and performance consistency under sustained loading conditions and during controlled movement operations. The combination of precision bearing technology, optimised wheel geometry, and robust construction makes the Footmaster swivel castor an ideal choice for applications requiring reliable, long-term mobility solutions with minimal maintenance requirements and consistent operational performance across diverse industrial settings.
Swivel castor 75 mm
The Footmaster swivel castor is a versatile mobility solution engineered for demanding industrial and commercial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel castor features a robust housing design that accommodates a 75 mm diameter wheel equipped with a roller bearing, damped system that ensures smooth, controlled movement whilst minimising vibration and noise during operation. The castor is engineered to deliver exceptional performance with a static load capacity of 1000 kg and a dynamic load capacity of 1000 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile applications where reliability and durability are paramount. The overall height of the castor assembly measures 120 mm, providing a compact profile that integrates seamlessly into various equipment configurations without compromising stability or manoeuvrability. The damped roller bearing system is specifically designed to absorb shock loads and provide consistent performance across extended operational periods, whilst the swivel mechanism enables 360-degree rotation for enhanced directional control and ease of positioning. This castor combines precision engineering with practical functionality, delivering dependable service in environments where equipment mobility, load-bearing capacity, and operational longevity are critical performance requirements.
Swivel castor 75 mm
The Footmaster swivel castor is a versatile mobility solution engineered for demanding industrial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel castor features a robust housing design that accommodates a 75 mm diameter wheel equipped with a roller bearing, damped system to ensure smooth operation and vibration reduction during use. The wheel's damped roller bearing technology provides reliable performance across varied operational conditions, whilst the swivel mechanism allows for multidirectional movement and enhanced manoeuvrability in confined spaces. The castor achieves an overall height of 120 mm, making it suitable for integration into diverse equipment configurations and structural frameworks. With respect to load-bearing capabilities, the Footmaster swivel castor demonstrates impressive performance specifications, offering a static load capacity of 1000 kg and a dynamic load capacity of 1000 kg at operational speeds up to 3 km/h. These substantial load ratings ensure the castor can reliably support heavy machinery, equipment, and materials whilst maintaining stability and controlled movement. The combination of damped bearing technology, generous load capacity, and compact dimensional profile makes the Footmaster swivel castor an ideal choice for applications requiring durable, precision-engineered mobility solutions in industrial and commercial environments.
Swivel castor 42 mm
The Footmaster swivel castor is a versatile mobility solution engineered for demanding industrial and commercial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel castor features a robust housing design that accommodates a 42 mm diameter wheel equipped with a roller bearing, damped system that ensures smooth, controlled movement whilst minimising vibration and noise during operation. The wheel's damped roller bearing technology provides reliable performance across varied working environments and surfaces, delivering consistent manoeuvrability for equipment requiring frequent repositioning. The castor achieves an overall height of 71 mm, making it suitable for integration into compact assemblies and space-constrained installations where vertical clearance is a critical design consideration. The load capacity specifications demonstrate substantial capability, with both static and dynamic load ratings of 50 kg, the dynamic rating being applicable at speeds up to 3 km/h, ensuring safe and stable operation under typical working conditions. This combination of load-bearing capacity and controlled speed performance makes the Footmaster swivel castor an ideal choice for applications demanding reliable mobility without compromising stability or safety, whether supporting stationary equipment or facilitating controlled transport of materials and machinery across workshop and warehouse environments.
Swivel castor 42 mm
The Footmaster swivel castor is a precision-engineered mobility solution designed for demanding industrial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel castor features a robust housing construction that accommodates a 42 mm diameter wheel equipped with a roller bearing, damped system that ensures smooth, controlled movement whilst minimising vibration and noise during operation. The wheel assembly is specifically engineered to provide reliable performance across varied working environments, with the damped bearing mechanism offering enhanced stability and extended service life. The overall height of the castor measures 71 mm, providing a compact profile suitable for integration into space-constrained applications without compromising functionality. The load capacity specifications indicate a static load rating of 50 kg and a dynamic load rating of 50 kg at a maximum speed of 3 km/h, establishing clear operational parameters for safe and effective deployment. These specifications ensure that the Footmaster swivel castor delivers dependable performance whilst maintaining structural integrity under specified load conditions, making it an ideal choice for applications requiring reliable mobility solutions with precise load management and controlled movement characteristics.
Swivel castor 50 mm
The Footmaster swivel castor is a precision-engineered mobility solution designed for demanding industrial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel castor features a robust housing construction that accommodates a 50 mm diameter wheel equipped with a roller bearing, damped system that ensures smooth, controlled movement whilst minimising vibration and noise during operation. The wheel's damped roller bearing design provides enhanced stability and extends the operational lifespan of the castor by reducing impact stress during frequent directional changes and load transfers. The overall height of the castor measures 82.5 mm, making it suitable for integration into various equipment configurations where vertical space considerations are critical. The Footmaster castor demonstrates exceptional load-bearing capabilities, with a static load capacity of 250 kg and a dynamic load capacity of 250 kg at speeds up to 3 km/h, ensuring reliable performance under both stationary and mobile conditions. This combination of robust construction, precision bearing technology, and substantial load ratings makes the Footmaster swivel castor an ideal choice for applications requiring dependable mobility solutions in industrial and commercial environments where durability and consistent performance are paramount.
Swivel castor 50 mm
The Footmaster swivel castor is a versatile mobility solution engineered for demanding industrial and commercial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel castor features a robust housing design that accommodates a 50 mm diameter wheel equipped with a roller bearing, damped system that ensures smooth, controlled movement whilst minimising vibration and noise during operation. The wheel's damped bearing technology provides enhanced stability and extends the service life of the castor by reducing impact stress during frequent directional changes and load transfers. The overall height of the unit measures 82.5 mm, making it suitable for integration into various equipment configurations where space constraints are a consideration. The castor demonstrates impressive load-carrying capabilities with both static and dynamic load capacities rated at 250 kg, with the dynamic rating applicable at operational speeds up to 3 km/h, ensuring reliable performance under continuous use in busy industrial environments. This combination of robust construction, precision bearings, and substantial load capacity makes the Footmaster swivel castor an ideal choice for applications requiring dependable manoeuvrability and durability across diverse operational settings.
Swivel castor 63 mm
The Footmaster swivel castor is a robust mobility solution engineered for demanding industrial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel castor features a durable housing designed to withstand the rigours of continuous use in challenging environments whilst maintaining smooth operational performance. The castor is equipped with a 63 mm diameter wheel fitted with a roller bearing, damped configuration that provides reliable load distribution and reduces vibration during movement, ensuring stable operation across various surfaces. The damped roller bearing system enhances manoeuvrability and extends the service life of the castor by minimising shock loads and operational stress. With an overall height of 102 mm, the Footmaster castor offers a compact profile suitable for integration into equipment where space constraints are a consideration. The castor demonstrates impressive load-carrying capabilities, with both static and dynamic load capacities rated at 500 kg, enabling it to support substantial equipment and machinery without compromise. The dynamic load capacity of 500 kg is maintained at operational speeds up to 3 km/h, ensuring consistent performance during transport and repositioning tasks. This combination of robust construction, precision bearing technology, and substantial load capacity makes the Footmaster swivel castor an ideal choice for applications requiring reliable mobility solutions in industrial and commercial settings.
Swivel castor 63 mm
The Footmaster swivel castor is a robust mobility solution engineered for demanding industrial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel castor features a durable housing designed to accommodate the integrated wheel assembly whilst maintaining structural integrity under operational loads. The wheel comprises a 63 mm diameter component fitted with a roller bearing, damped configuration that ensures smooth rotation and vibration absorption during use. The overall height of the castor measures 102 mm, providing a compact profile suitable for integration into various equipment and furniture designs. The load capacity specifications demonstrate the castor's capability to support both static and dynamic applications, with a static load capacity of 500 kg and a dynamic load capacity of 500 kg at operational speeds up to 3 km/h. These performance characteristics make the Footmaster swivel castor an ideal choice for applications requiring reliable manoeuvrability combined with substantial load-bearing capability, whilst the damped bearing system minimises noise and wear during extended operational periods.
Swivel castor 50 mm
The Footmaster swivel castor is a precision-engineered mobility solution designed for demanding industrial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel castor features a robust housing construction that accommodates a 50 mm diameter wheel equipped with a roller bearing, damped system that ensures smooth, controlled movement whilst minimising vibration and noise during operation. The wheel's damped roller bearing design provides reliable performance across extended operational periods, making it particularly suitable for environments where consistent castor behaviour is essential. The overall height of the unit measures 82.5 mm, providing a compact profile that integrates seamlessly into various equipment configurations without compromising accessibility or clearance requirements. The castor demonstrates impressive load-carrying capabilities, with a static load capacity of 250 kg and a dynamic load capacity of 250 kg at speeds up to 3 km/h, ensuring stable performance under both stationary and mobile conditions. These specifications make the Footmaster swivel castor an ideal choice for applications requiring reliable manoeuvrability combined with substantial load support, delivering consistent performance in professional and industrial settings where durability and precision are paramount considerations.
Swivel castor 50 mm
The Footmaster swivel castor is a precision-engineered mobility solution designed for demanding industrial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel castor features a robust housing construction that accommodates a 50 mm diameter wheel equipped with a roller bearing, damped system that ensures smooth, controlled movement whilst minimising vibration and noise during operation. The wheel's damped roller bearing design provides enhanced stability and reduces impact stress on connected equipment, making it particularly suitable for environments where precision positioning and smooth operation are critical requirements. The castor achieves an overall height of 82.5 mm, which facilitates integration into compact spaces whilst maintaining adequate ground clearance for most industrial applications. The load capacity specifications demonstrate the castor's substantial structural integrity, with both static and dynamic load ratings of 250 kg, the latter measured at a maximum operational speed of 3 km/h, ensuring reliable performance under sustained loading conditions. This combination of robust bearing technology, controlled wheel damping, and generous load capacity makes the Footmaster swivel castor an ideal choice for applications requiring dependable mobility, precise manoeuvrability, and long-term operational reliability in challenging industrial environments where equipment must withstand continuous use and variable loading conditions.
Swivel castor 63 mm
The Footmaster swivel castor is a precision-engineered mobility solution designed for demanding industrial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel castor features a robust housing construction that accommodates a 63 mm diameter wheel equipped with a roller bearing, damped system that ensures smooth, controlled movement whilst minimising vibration and noise during operation. The castor achieves an overall height of 102 mm, making it suitable for integration into various equipment configurations where space constraints and accessibility are critical considerations. The wheel's roller bearing, damped design provides reliable performance across extended operational cycles, whilst the damping mechanism protects connected equipment and cargo from sudden movements or impacts. The load capacity specifications demonstrate exceptional strength and stability, with both static and dynamic load ratings of 500 kg, the latter measured at a maximum operational speed of 3 km/h. This dual-rated capacity ensures the castor maintains structural integrity and performance consistency whether supporting stationary loads or facilitating controlled movement across facility floors. The combination of these technical specifications positions the Footmaster swivel castor as a dependable component for heavy-duty industrial applications requiring durable, precision mobility solutions with consistent performance characteristics across diverse operational environments and load scenarios.
Swivel castor 63 mm
The Footmaster swivel castor is a precision-engineered mobility solution designed for demanding industrial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel castor features a robust housing construction that accommodates a 63 mm diameter wheel equipped with a roller bearing, damped system that ensures smooth, controlled movement whilst minimising vibration and noise during operation. The castor achieves an overall height of 102 mm, providing a compact profile suitable for integration into various equipment configurations without compromising accessibility or clearance requirements. The wheel's damped roller bearing technology delivers reliable performance across extended operational cycles, reducing maintenance demands and extending service life in high-traffic environments. Load capacity specifications demonstrate exceptional strength, with both static and dynamic load ratings of 500 kg, the latter measured at a maximum operational speed of 3 km/h, ensuring safe and stable performance under substantial weight distribution. This combination of load-bearing capability and controlled mobility makes the Footmaster swivel castor an ideal choice for applications requiring dependable, precision movement of heavy equipment and fixtures whilst maintaining operational safety and floor protection standards.
Swivel castor 90 mm
The Footmaster swivel castor is a precision-engineered mobility solution designed for demanding industrial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel castor features a robust housing construction that accommodates a 90 mm diameter wheel equipped with a roller bearing, damped system that ensures smooth, controlled rotation whilst minimising vibration and noise during operation. The damped roller bearing technology provides enhanced stability and extends component lifespan by reducing impact stress during directional changes and load transfers. The castor achieves an overall height of 132 mm, making it suitable for integration into various equipment configurations where vertical space constraints must be carefully managed. With respect to load-bearing capabilities, the Footmaster delivers exceptional performance across both static and dynamic applications, supporting a static load capacity of 1500 kg and maintaining a dynamic load capacity of 1500 kg at operational speeds up to 3 km/h. This dual-rated capacity ensures reliable performance whether the equipment remains stationary under full load or operates continuously during transport and repositioning tasks. The combination of damped bearing technology, substantial load ratings, and compact dimensional profile makes the Footmaster swivel castor an ideal choice for applications requiring dependable manoeuvrability, durability, and load stability in industrial and commercial environments.
Swivel castor 50 mm
The Footmaster swivel castor is a robust mobility solution engineered for demanding industrial and commercial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel castor features a durable housing designed to withstand the rigorous demands of these environments whilst maintaining smooth operational performance. The castor is equipped with a 50 mm diameter wheel fitted with a roller bearing, damped system that ensures controlled movement and reduces vibration during operation, thereby protecting both the castor mechanism and the equipment it supports. The damped roller bearing technology provides enhanced stability and extends the service life of the castor by minimising shock loads and impact stress. The overall height of the castor measures 82 mm, making it suitable for integration into various equipment configurations where space constraints may be a consideration. The load capacity specifications demonstrate the castor's substantial strength, with both static and dynamic load ratings of 280 kg, with the dynamic rating applicable at speeds up to 3 km/h. This balanced load capacity ensures reliable performance whether the castor is stationary or in motion, providing consistent support for heavy machinery, display units, and transport applications. The combination of the damped bearing system, generous load capacity, and compact profile makes the Footmaster swivel castor an ideal choice for applications requiring dependable mobility solutions with enhanced vibration control and extended operational longevity.
Swivel castor 63 mm
The Footmaster swivel castor is a precision-engineered mobility solution designed for demanding industrial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel castor features a robust housing construction that accommodates a wheel assembly with a 63 mm diameter, equipped with a roller bearing, damped system that ensures smooth, controlled rotation whilst minimising vibration and noise during operation. The damped roller bearing technology provides enhanced stability and extends component longevity in high-frequency movement environments. The castor achieves an overall height of 102 mm, making it suitable for integration into compact spaces whilst maintaining adequate ground clearance for most industrial applications. The load capacity specifications demonstrate exceptional strength and reliability, with both static and dynamic load ratings of 550 kg, the dynamic rating being validated at a maximum operational speed of 3 km/h. This dual-rated capacity ensures consistent performance whether the castor is subjected to stationary loads or continuous movement, providing engineers with confidence in load distribution calculations and equipment stability. The swivel mechanism allows for 360-degree rotation, facilitating manoeuvrability in confined spaces and enabling efficient directional changes without requiring complete equipment repositioning. The combination of precision bearing technology, substantial load capacity, and compact dimensions makes the Footmaster swivel castor an ideal choice for applications requiring reliable, durable mobility solutions in industrial and commercial environments.
Advantages of Levelling Castors
Levelling castors are a hybrid mobility solution designed for applications that must be mobile during use yet remain completely stable when stationary. Unlike standard castors, these units integrate a built-in levelling foot that can be manually adjusted to provide secure, vibration-free positioning and compensate for uneven floor surfaces. This makes them particularly suitable for applications that require occasional re-positioning but are mostly stationary – such as machinery and workshop equipment, like workbenches or tool cabinets - eliminating the need for additional transport devices to move and reposition heavy machines and furniture. Available in different sizes and load capacities, levelling castors help bridge the gap between flexibility and stability, supporting safe, ergonomic, and reliable use.
At TENTE, we have been partnering with G-DOK for several years now to provide our customers with the highest quality levelling castors. G-DOK is an established brand in the market and has a high quality standard regarding its own products and its cooperation partners. In this cooperation we operate with products from G-DOK's own brand "FOOT MASTER®".
Foot Master® levelling castors offer various benefits:
Secure and Stable Stand - Once the application has been moved into the desired position, the integrated levelling foot is lowered to lift the castor off the ground. This creates a firm, vibration-damped stand that ensures absolute stability during stationary use — even on uneven surfaces.
Easy Height Adjustment - Adjustable height levelling castors make it possible to precisely level and stabilise an application without the need for additional tools. The foot can be raised or lowered manually, making it quick and intuitive to compensate for floor irregularities or achieve ergonomic working heights.
Enhanced Durability - Constructed from hardened steel and wear-resistant materials, Foot Master® levelling castors are built to withstand demanding use. This not only extends the product’s service life, but also results in improved swivel performance, even under load or in high-frequency mobility environments.
Certified Conductivity - Foot Master® levelling castors are available as conductive versions to protect users and electrical devices from electrostatic discharge.
Types of Levelling Castors
Foot Master® levelling castors offer a precise balance of mobility and stability through their integrated adjustable foot. Available in multiple configurations, they are designed to meet diverse mounting needs while ensuring optimal performance for stationary and mobile applications alike. Depending on the requirements of your application, these castors are offered with either a plate fitting or a bolt hole. Each mounting solution brings its own functional advantages — from compact integration and simple installation to higher load capacity. Below are the main types of levelling castors in our range and their specific benefits.
Plate Fitting Levelling Castors
At TENTE we offer different Foot Master® levelling castors product series, four of which come with a plate fitting – namely, GD F, GDN F, GDR F, and SGDN F. Plate fitting levelling castors are designed for applications where a wide, stable connection to the base structure is required. The flat mounting plate distributes load evenly across the surface, making this type particularly suitable for heavier applications. Their robust design ensures secure fastening and higher load capacity, while the integrated levelling foot enables precise height adjustment and vibration-free stability during stationary use. The strongest Foot Master® levelling castor featuring a plate fitting is the GD F series. Equipped with a 90 mm wheel, this castor is capable of handling loads of up to 1500 kg per each.
Bolt Hole Fitting Levelling Castors
Thre of the Foot Master® levelling castors product series in our portfolio offer a bolt hole mounting – namely, the GD S, GDN S, and GDR S series. Bolt hole levelling castors are equipped with a central mounting hole in the castor housing, allowing them to be securely fastened to the application using a single bolt. This mounting style offers a compact, space-saving solution, making it ideal for applications with limited mounting surfaces or where discreet integration is a priority. Just like the plate fitting levelling castors, the height can be adjusted quickly and precisely, by turning the adjusting wheel or ratchet, without the need for additional tools.
Fields of Application for Adjustable Levelling Castors
Levelling castors are the ideal solution for applications where stable positioning, vibration damping, and occasional mobility are all required. Their integrated foot allows the wheel to be lifted off the floor, ensuring a secure and level stand for sensitive equipment — even on uneven surfaces. This combination of mobility and rigidity makes them highly versatile across a wide range of industries.
In industrial production environments, levelling castors are used to reposition machines, devices, and technical stations, allowing for flexible setup and simplified maintenance. Their ability to provide a stable base after relocation improves safety and process reliability. Within the medical sector, they support the movement and secure placement of diagnostic equipment, treatment devices, and workstations. The ability to lock equipment in place after transport enhances safety and convenience for both staff and patients. In workshops and garages, levelling castors make it easier to move tool trolleys, support frames, and heavy-duty components, facilitating ergonomic access and precise alignment during service or assembly tasks. Warehouses and logistics operations benefit from their use on transport units and packing stations, where equipment must occasionally be repositioned but remain steady during operation. In offices, they allow for the ergonomic setup of desks, adjustable workstations, and mobile fixtures, ensuring both flexibility and stability in dynamic environments.