- Home
- Castors & Wheels
- Motorised Systems
-
Linea E-Lock
Linea E-Lock
Swivel castor with electric locking system 150 mm
The Linea E-Lock is a swivel castor with electric locking system designed for demanding medical and industrial applications including anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, computers on wheels, dialysis carts, medication carts, nursing and retirement home furniture, nursing carts, surgery robots, ultrasound systems, and ventilators. The castor is fitted with a stem featuring a cam hole for profile bars in the short version configuration, enabling secure and straightforward installation onto compatible equipment frames. The housing is constructed from polyamide material and incorporates a precision ball bearing for the swivel mechanism, ensuring smooth rotational movement and reliable directional control. The wheel assembly comprises a 150 mm diameter wheel with a polyamide body and features a polyurethane injected tread with electric-conductive properties, supported by a precision ball bearing for optimal rolling performance and electrical safety compliance. The overall height of the castor assembly measures 155 mm, providing appropriate ground clearance for typical medical equipment applications. The load capacity specifications are rated at 450 kg static load and 150 kg dynamic load at a maximum speed of 4 km/h, making this castor suitable for supporting substantial equipment whilst maintaining safe operational performance during transport and positioning tasks within healthcare facilities.
Swivel castor with electric locking system 150 mm
The Linea E-Lock is a swivel castor with electric locking system designed for demanding medical and industrial applications including anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, computers on wheels, dialysis carts, medication carts, nursing and retirement home furniture, nursing carts, surgery robots, ultrasound systems, and ventilators. The castor is fitted with a stem with cam hole for profile bars in short version configuration, enabling secure and straightforward installation onto compatible equipment frames. The housing is constructed from polyamide material and incorporates a precision ball bearing for the swivel mechanism, ensuring smooth rotational movement and reliable directional control. The wheel features a 150 mm diameter and is equipped with a precision ball bearing for optimal rolling performance. The wheel tread is manufactured from polyurethane with injection moulding and electric-conductive properties, providing excellent durability, grip, and electrical safety characteristics suitable for sensitive medical environments. The overall height of the castor assembly measures 155 mm, making it suitable for integration into compact and space-constrained equipment designs. The castor demonstrates a static load capacity of 450 kg, accommodating substantial equipment weight, whilst maintaining a dynamic load capacity of 150 kg at speeds up to 4 km/h, ensuring safe operation during transport and repositioning of medical devices and furniture throughout healthcare facilities.
Swivel castor with electric locking system 150 mm
The Linea E-Lock is a swivel castor with electric locking system designed for demanding medical and industrial applications including anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, computers on wheels, dialysis carts, medication carts, nursing and retirement home furniture, nursing carts, surgery robots, ultrasound systems, and ventilators. The castor is fitted with a stem featuring a cam hole for profile bars in short version configuration, enabling secure and straightforward installation onto compatible equipment frames. The housing is constructed from polyamide material and incorporates a precision ball bearing for the swivel mechanism, ensuring smooth rotational movement and reliable directional control. The wheel assembly comprises a 150 mm diameter wheel with a polyamide body and features an injected polyurethane tread with electric-conductive properties, supported by a precision ball bearing for optimal rolling performance and durability. The overall height of the castor assembly measures 155 mm, providing a compact profile suitable for integration into space-constrained medical equipment designs. The castor demonstrates a static load capacity of 450 kg, accommodating substantial equipment weight, whilst the dynamic load capacity reaches 150 kg at a maximum speed of 4 km/h, ensuring safe and controlled movement during operational use. The electric locking system provides enhanced safety and stability when the castor is stationary, making it particularly suitable for critical medical environments where equipment positioning must remain secure.
Swivel castor with electric locking system 150 mm
The Linea E-Lock is a swivel castor with electric locking system designed for demanding medical and industrial applications including anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, computers on wheels, dialysis carts, medication carts, nursing and retirement home furniture, nursing carts, surgery robots, ultrasound systems, and ventilators. The castor is fitted with a stem with cam hole for profile bars in short version configuration, enabling secure and straightforward installation onto compatible equipment frames. The housing is constructed from polyamide material and incorporates a precision ball bearing for the swivel mechanism, ensuring smooth rotational movement and reliable directional control. The wheel features a 150 mm diameter and is equipped with a precision ball bearing for smooth rolling performance. The wheel tread is manufactured from polyurethane with injection moulding and incorporates electric-conductive properties, providing both durability and enhanced safety characteristics in electrostatic-sensitive environments. The overall height of the castor assembly measures 155 mm from the mounting surface to the top of the housing. The load capacity specifications indicate a static load rating of 450 kg, whilst the dynamic load capacity is rated at 150 kg at 4 km/h or alternatively 150 kg at 3 km/h, depending on operational requirements. These specifications ensure reliable performance across a wide range of medical equipment and mobility applications.