- Home
- Castors & Wheels
- Wheels
- Wheels by Bearing Type
-
Plain Bearing
Wheels with Plain Bearing
Wheel 200 mm
The Elastech wheel is a robust castor wheel body constructed from steel and iron, featuring a 200 mm diameter with a 75 mm wide elastic tyre in black vulcanised material. This wheel is engineered to support a static load capacity of 1000 kg, whilst delivering dynamic load capacities of 500 kg at 6 km/h and 600 kg at 4 km/h, making it suitable for demanding applications including AMR systems, automated shuttle systems, automotive OEM requirements, catering carts, container construction, fire fighting technology, machine construction, post logistic systems, production trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment and work benches.
Wheel 80 mm
The Basetech Wheel is a polypropylene castor wheel with an overall diameter of 80 mm and a tread width of 34 mm, featuring a hub length of 44.4 mm and an axle hole diameter of 12.1 mm. The tread material is identical with the wheel body, constructed entirely from polypropylene for durability and lightweight performance. This wheel is equipped with a plain bearing for smooth rotation and is designed to support a static load capacity of 250 kg, whilst maintaining a dynamic load capacity of 125 kg at speeds up to 4 km/h. The Basetech Wheel is ideally suited for applications including roll cages and store fixtures and display systems, making it a versatile solution for commercial and industrial environments requiring reliable castor wheel performance.
Wheel 75 mm
The Puretech wheel is a 75 mm diameter castor wheel manufactured from polypropylene with a solid rubber, non-marking tread measuring 25 mm in width. The wheel features a hub length of 26.5 mm and is equipped with a plain bearing, accommodating an 8 mm diameter axle hole for secure mounting. This wheel is designed to support a static load capacity of 120 kg and a dynamic load capacity of 60 kg at speeds up to 3 km/h, making it suitable for a wide range of applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. The combination of its robust polypropylene construction and non-marking rubber tread ensures reliable performance whilst protecting floor surfaces in demanding industrial and commercial environments.
Wheel 75 mm
The Duratech heat wheel is a castor wheel manufactured from thermoplastic synthetics with heat-resistant properties, featuring a plain bearing for smooth operation. The wheel has an overall diameter of 75 mm with a tread width of 25 mm, where the tread material is identical with the wheel body. The hub length measures 26.5 mm, and the axle features an 8 mm hole diameter for secure mounting. This wheel is engineered to support a static load capacity of 150 kg and a dynamic load capacity of 75 kg at speeds up to 3 km/h, making it suitable for demanding applications requiring reliable performance and heat resistance in mobile equipment and furniture systems.
Wheel 75 mm
The Duratech heat wheel is a castor wheel manufactured from thermoplastic synthetics with heat-resistant properties, featuring a plain bearing for smooth operation. The wheel has a diameter of 75 mm with a tread width of 25 mm, where the tread material is identical with the wheel body. The hub length measures 31 mm, and the axle hole diameter is 8 mm, accommodating standard castor fittings. This wheel is engineered to support a static load capacity of 150 kg and a dynamic load capacity of 75 kg at speeds up to 3 km/h, making it suitable for applications requiring reliable performance in demanding environments where heat resistance is essential.
Wheel 250 mm
The Puretech wheel is a 250 mm diameter castor wheel constructed from polypropylene with a solid rubber, black tread measuring 50 mm in width. The wheel features a plain bearing and accommodates an axle hole diameter of 20.1 mm, with a hub length of 58 mm. This wheel is engineered to support a static load capacity of 360 kg and a dynamic load capacity of 180 kg at speeds up to 4 km/h, making it suitable for demanding applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 100 mm
The Basetech Wheel is a polypropylene castor wheel designed for roll cages and store fixtures and display applications, featuring a diameter of 100 mm with a tread width of 36 mm that is identical with the wheel body. The hub length measures 44.4 mm, and the wheel is fitted with a plain bearing and an axle hole diameter of 12 mm. This wheel demonstrates a static load capacity of 320 kg and a dynamic load capacity of 160 kg at a speed of 4 km/h, making it suitable for moderate-duty material handling and retail display environments where reliable performance and durability are required.
Wheel 125 mm
The Basetech Wheel is a polypropylene castor wheel designed for roll cages and store fixtures and display applications, featuring a diameter of 125 mm with a tread width of 40 mm. The wheel hub measures 44.4 mm in length and accommodates an axle hole diameter of 12 mm, utilising a plain bearing for smooth rotation. The tread material is identical with the wheel body, ensuring consistent durability throughout the component. This wheel is engineered to support a static load capacity of 400 kg and a dynamic load capacity of 200 kg at a speed of 3 km/h, making it suitable for demanding industrial and commercial environments requiring reliable castor performance.
Wheel 65 mm
The Basetech Wheel is a 65 mm diameter castor wheel manufactured from polypropylene with a tread width of 30 mm that is identical with the wheel body. The hub length measures 34.5 mm, and the wheel is fitted with a plain bearing and a 12 mm axle hole diameter. This wheel is designed for applications including roll cages and store fixtures and display systems. The static load capacity is 240 kg, whilst the dynamic load capacity reaches 120 kg at a speed of 4 km/h, making it suitable for moderate-duty material handling and retail environments where reliable performance and durability are required.
Wheel 80 mm
The Basetech Wheel is a polypropylene castor wheel with an 80 mm diameter and a tread width of 34 mm, featuring a hub length of 44.4 mm and a 12 mm axle hole diameter. The tread material is identical with the wheel body, ensuring consistent durability and performance. This wheel is equipped with a plain bearing for smooth operation and is designed for applications including roll cages and store fixtures and display systems. The load capacity specifications are as follows: a static load capacity of 250 kg and a dynamic load capacity of 125 kg at a speed of 4 km/h, making it suitable for moderate-duty industrial and commercial applications requiring reliable castor performance.
Wheel 100 mm
The Basetech Wheel is a polypropylene castor wheel designed for roll cages and store fixtures and display applications, featuring a diameter of 100 mm with a tread width of 36 mm that is identical with the wheel body. The hub length measures 44.4 mm, and the wheel is fitted with a plain bearing and an axle hole diameter of 12 mm. This wheel demonstrates a static load capacity of 320 kg and a dynamic load capacity of 160 kg at a speed of 4 km/h, making it suitable for moderate-duty material handling and retail display environments where reliable performance and durability are required.
Wheel 125 mm
The Basetech Wheel is a polypropylene castor wheel designed for roll cages and store fixtures and display applications, featuring a diameter of 125 mm with a tread width of 40 mm. The wheel incorporates a plain bearing system and measures 44.4 mm in hub length, with an axle hole diameter of 12 mm. The tread material is identical with the wheel body, ensuring consistent durability throughout the component. This wheel is rated for a static load capacity of 400 kg and a dynamic load capacity of 200 kg at a speed of 3 km/h, making it suitable for moderate-duty material handling and retail display applications requiring reliable performance and stability.
Wheel 125 mm
The Duratech Wheel is a polyamide castor wheel designed for demanding industrial applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display systems, and transport equipment. The wheel features a diameter of 125 mm with a tread width of 43 mm, identical in material composition to the wheel body. The hub length measures 58 mm, and the axle hole diameter is 20 mm, accommodating standard castor fittings. Equipped with a plain bearing for smooth operation, this wheel delivers a static load capacity of 600 kg and a dynamic load capacity of 300 kg at speeds up to 4 km/h, making it suitable for both stationary and mobile applications requiring reliable performance and durability.
Wheel 80 mm
The Puretech wheel is a polyamide castor wheel designed for industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. The wheel features an 80 mm diameter with a 35 mm wide solid rubber tread in black, providing reliable grip and durability across varied surfaces. The hub measures 46 mm in length, whilst the axle hole diameter is 8.3 mm, accommodating standard castor fittings. Equipped with a plain bearing for smooth operation, this wheel delivers a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 4 km/h, making it suitable for demanding industrial environments requiring robust performance and consistent reliability.
Wheel 100 mm
The Elastech heat wheel is a castor wheel manufactured from aluminium with a tread width of 35 mm and an overall diameter of 100 mm, featuring a hub length of 45.5 mm and an axle hole diameter of 8 mm. The wheel is equipped with a dry bearing bush and incorporates a damping, heat resistant tread designed to provide enhanced performance in demanding applications. The static load capacity is rated at 160 kg, whilst the dynamic load capacity reaches 80 kg at a speed of 4 km/h, making this wheel suitable for both stationary and mobile castor applications requiring reliable load support and thermal stability.
Wheel 100 mm
The Duratech heat wheel is a castor wheel manufactured from aluminium with a tread width of 35 mm and an overall diameter of 100 mm. The hub length measures 45 mm, whilst the axle hole diameter is 8.4 mm. This wheel is equipped with a dry bearing bush and features a tread that is identical with the wheel body material. The static load capacity is rated at 250 kg, whilst the dynamic load capacity reaches 125 kg at a speed of 4 km/h, making this wheel suitable for applications requiring reliable performance across varying load conditions.
Wheel 80 mm
The Duratech heat wheel is a castor wheel manufactured from plastic thermoset, heat-resistant material, featuring a tread width of 35 mm that is identical with the wheel body. The wheel has an overall diameter of 80 mm with a hub length of 45.5 mm and an axle hole diameter of 8 mm. It is equipped with a dry bearing bush for smooth operation. The wheel is designed to support a static load capacity of 200 kg and a dynamic load capacity of 100 kg at a speed of 4 km/h, making it suitable for demanding industrial and commercial applications requiring reliable performance and heat resistance.
Wheel 100 mm
The Duratech heat wheel is a castor component manufactured from plastic thermoset, heat-resistant material, featuring a tread width of 35 mm that is identical with the wheel body. The wheel has an overall diameter of 100 mm with a hub length of 45.5 mm and an axle hole diameter of 8 mm. It is equipped with a dry bearing bush for smooth operation. The wheel demonstrates a static load capacity of 250 kg and a dynamic load capacity of 125 kg at a speed of 4 km/h, making it suitable for demanding industrial applications requiring reliable performance and heat resistance.
Wheel 75 mm
The Duratech heat wheel is a thermoplastic synthetics castor wheel manufactured from heat-resistant material, designed for demanding industrial applications. This wheel features a diameter of 75 mm with a tread width of 25 mm, identical in material composition to the wheel body. The hub length measures 31.8 mm, and the wheel is fitted with an 8 mm axle hole diameter to accommodate standard castor fittings. The wheel incorporates a dry bearing bush for smooth operation and low-maintenance performance. In terms of load capacity, the wheel supports a static load of 100 kg, whilst the dynamic load capacity reaches 50 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile castor applications requiring reliable performance and thermal resistance.
Wheel 75 mm
The Duratech heat wheel is a castor wheel manufactured from thermoplastic synthetics with heat-resistant properties, featuring a dry bearing bush for reliable operation. The wheel has an overall diameter of 75 mm with a tread width of 25 mm, identical in material composition to the wheel body. The hub length measures 27 mm, and the axle hole diameter is 8 mm, accommodating standard castor fittings. This wheel is engineered to support a static load capacity of 100 kg and a dynamic load capacity of 50 kg at speeds up to 3 km/h, making it suitable for light to moderate duty applications requiring thermal resistance and durability in demanding environments.
Wheel 38 mm
The Basetech wheel is a polypropylene castor wheel designed for light to medium-duty applications, featuring a diameter of 38 mm with a tread width of 20 mm that is identical with the wheel body. The hub length measures 21.5 mm, and the wheel is mounted on a 6 mm diameter axle hole, accommodating a plain bearing with spacer tube for smooth rotation. This wheel demonstrates a static load capacity of 70 kg, whilst maintaining a dynamic load capacity of 35 kg at speeds up to 3 km/h, making it suitable for mobile furniture and equipment requiring reliable castor performance in controlled environments.
Wheel 100 mm
The Duratech wheel is a heavy-duty castor component manufactured from polyamide with a plain bearing arrangement, featuring a diameter of 100 mm and a tread width of 50 mm, with the tread material being identical with wheel body. The hub length measures 60 mm, and the axle hole diameter is 20 mm. This wheel is engineered to support a static load capacity of 1200 kg, whilst the dynamic load capacity varies depending on operational speed, delivering 600 kg at 6 km/h or 720 kg at 4 km/h, making it suitable for demanding industrial castor applications requiring reliable performance across different load and speed conditions.
Elastech
The Elastech wheel is a robust castor wheel body manufactured from steel and iron, featuring a 250 mm diameter with a 60 mm wide elastic tyre in black vulcanised material. This wheel is engineered to support a static load capacity of 1260 kg, whilst delivering dynamic load capacities of 525 kg at 6 km/h and 630 kg at 4 km/h, making it suitable for demanding applications including AMR systems, automated shuttle systems, automotive OEM requirements, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Advantages of Wheels with Plain Bearing
Plain bearing wheels use a straightforward bushing interface between the hub and axle – no balls, no rollers. The load is carried over a broad contact surface, which makes the design inherently tough, tolerant of dirt and moisture, and easy to keep running. Wheels with a plain bearing are a smart choice for low-speed equipment with modest steering demands, where rugged reliability matters more than high-speed performance or ultra-low rolling resistance. TENTE wheels with plain bearings offer various benefits:
Low Maintenance – With no delicate rolling elements, there is little to adjust or wear out. Properly matched bush materials and lubrication keep the wheel running smoothly over long intervals, reducing downtime and service effort.
Cost-Efficient – The simplified construction lowers manufacturing complexity and parts count. Fewer wear components mean predictable costs over time – ideal where durable mobility across a large fleet is needed.
Shock-Absorbing – The continuous bearing surface spreads impact loads, resisting indentation and deformation. This robustness helps maintain consistent rolling behaviour on harsh floors and through frequent stop-start use.
Corrosion Resistance – Bushings can be supplied in polymer, metal, or sintered variants, and stainless steel options are available for wet or hygiene-sensitive environments. The result is dependable mobility even where moisture and cleaning cycles are part of daily operation.
Types of Wheels with Plain Bearing
Wheels with plain bearing come in a wide variety of constructions, each optimised to specific operating conditions and performance goals. At TENTE, we offer plain bearing wheels in multiple wheel materials, tread hardnesses, diameters, and hub options to meet the demands of different applications and industries. Whether the priority is quiet, non-marking travel on delicate floors, resistance to moisture and chemicals in hygiene-critical areas, or rugged performance for outdoor and industrial use, each variant provides its own balance of load capacity, rolling effort, and durability. Below are some of the commonly used wheels with plain bearing:
Polyamide Wheels with Plain Bearing
A one-piece polyamide construction with a plain bearing delivers high stiffness, compact build height, and hard, precise running – ideal when maximum load density and dimensional stability are the priority. Among our product offerings, the TENTE UOO series serves as a prime example of polyamide wheels with a plain bearing. These wheels are available in wheel diameters from 80 mm to 200 mm – with load capacity ranging from 200 kg to 800 kg depending on the size.
Solid Rubber Wheels with Plain Bearing
Combining a polypropylene centre with a non-marking solid rubber tread, these wheels offer quiet, floor-friendly rolling with simple upkeep – well suited to low-speed movement on harder floors. Within our selection, the PIO series stands out as a notable example. These solid rubber tread wheels are available in wheel diameters of 80 mm to 200 mm. Their load capacity ranges from 70 kg to 205 kg per wheel, depending on the size.
Thermoplastic Rubber Wheels with Plain Bearing
Thermoplastic rubber (TENTEprene) on a polypropylene centre with a plain bearing provides low-noise, non-marking travel and easy rolling, making these wheels ideal for clean, sensitive floor environments. The PJO wheel series is one example from our product portfolio. Wheel diameters span from 50 mm to 150 mm with representative load figures of 50 kg to 100 kg – depending on the configuration.
Fields of Application for Plain Bearing Wheels
Wheels with plain bearing are a practical choice wherever durability, low upkeep, and dependable load support outweigh the need for high-speed manoeuvring. Their straightforward bushing interface delivers consistent performance in industrial manufacturing and material handling – for example, moving transport equipment, and assembly fixtures with steady, low-effort rolling. In hygiene-focused operations, corrosion-resistant options (such as polyamide wheels) stand up to frequent wash-downs, making them well suited to catering carts and meal delivery systems. They also see regular use in distribution and retail settings – from hardware-dealer and do-it-yourself-store environments to store fixtures – where compact design, smooth mobility, and reliable load capacity are essential.