- Home
- Castors & Wheels
- Wheels
- Wheels by Bearing Type
-
Precision Ball Bearing
Wheels with Precision Ball Bearing
Wheel 125 mm
The Elastech wheel is a precision castor component engineered for demanding industrial applications, featuring a 125 mm diameter with a 32 mm wide elastic tire in non-marking, vulcanised material that ensures superior grip and floor protection. The wheel incorporates a zinc die-cast body coupled with a precision ball bearing in stainless steel, delivering reliable performance across diverse operational environments including AMR systems, automated shuttle systems, automotive OEM applications, catering carts, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment and work benches. The hub measures 35.5 mm in length with an 8 mm axle hole diameter, accommodating standard castor mounting configurations. Load capacity specifications indicate a static load rating of 300 kg and a dynamic load capacity of 150 kg at 3 km/h, making this wheel suitable for both stationary support and mobile applications requiring sustained performance under substantial weight.
Wheel 150 mm
The Elastech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a 150 mm diameter with a 32 mm wide elastic tire, non-marking, vulcanised tread that ensures optimal grip and floor protection across diverse environments. The wheel incorporates a zinc die-cast body coupled with a precision ball bearing in stainless steel, delivering reliable performance and extended service life. The hub measures 35.5 mm in length with an 8 mm axle hole diameter, facilitating straightforward integration into existing castor assemblies. This wheel demonstrates a static load capacity of 300 kg and a dynamic load capacity of 150 kg at 3 km/h, making it suitable for a comprehensive range of applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 200 mm
The Duratech Wheel is a precision castor wheel manufactured from polyamide, featuring a diameter of 200 mm with a tread width of 50 mm that is identical with the wheel body material. The hub measures 60 mm in length, and the axle accommodates a hole diameter of 20.1 mm, designed to integrate seamlessly with standard castor assemblies. Equipped with a precision ball bearing for smooth operation, this wheel delivers exceptional performance across diverse industrial applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display systems, and transport equipment. The wheel supports a static load capacity of 1600 kg and a dynamic load capacity of 800 kg at 4 km/h, making it suitable for demanding operational environments requiring reliable load-bearing performance and durability.
Wheel 200 mm
The Novatech wheel is a precision-engineered castor component manufactured from cast iron with a polyurethane, casted tread measuring 80 mm in width. The wheel features a diameter of 200 mm and is equipped with a precision ball bearing for smooth operation. The hub length extends 200 mm, whilst the axle hole diameter is specified at 25 mm to accommodate standard mounting configurations. This wheel demonstrates exceptional load-bearing capabilities, with a static load capacity of 3360 kg, and dynamic load capacities of 1400 kg at 6 km/h or 1680 kg at 4 km/h, making it suitable for demanding industrial applications including airport equipment, automated shuttle systems, forklift trucks, AGV systems, machine construction, and various logistics and transport equipment environments.
Wheel 82 mm
The Duratech wheel is a precision castor component manufactured from heavy-duty polyamide with an 82 mm diameter and an 88 mm tread width, featuring a 90 mm hub length and a 20 mm axle hole diameter. This wheel is equipped with a precision ball bearing and is designed to accommodate a static load capacity of 1800 kg, whilst maintaining a dynamic load capacity of 900 kg at speeds up to 3 km/h. The tread material is identical with the wheel body, ensuring consistent performance and durability. The Duratech wheel is suitable for a wide range of industrial applications, including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display systems, and transport equipment.
Wheel 200 mm
The Maxtech wheel is a precision castor component engineered for demanding industrial applications including airport equipment, automotive original equipment manufacturing, ceramic and glass production, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a diameter of 200 mm with a tread width of 45 mm composed of foamed polyurethane, providing excellent grip and shock absorption. The wheel body is manufactured from polypropylene and is supported by a precision ball bearing for smooth, reliable rotation. The hub length measures 53 mm, and the axle hole diameter is 8 mm, facilitating straightforward integration into standard castor assemblies. The wheel demonstrates a static load capacity of 140 kg and a dynamic load capacity of 70 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile applications requiring robust performance and durability in challenging industrial environments.
Wheel 160 mm
The Elastech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a 160 mm diameter with a 50 mm wide elastic tire, non-marking, vulcanized tread that ensures superior grip and floor protection. The wheel comprises an aluminium body with a precision ball bearing for smooth rotation, complemented by a 60 mm hub length and a 20 mm axle hole diameter for secure mounting. This wheel delivers exceptional performance across diverse sectors including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistic systems, production trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment and work benches. The load capacity specifications are rated at 700 kg static load, with dynamic load ratings of 280 kg at 6 km/h and 350 kg at 4 km/h, making it suitable for both light-duty and heavy-duty applications requiring reliable, durable castor performance in industrial environments.
Wheel 400 mm
The Puretech air wheel is a pneumatic tyre castor wheel featuring a 400 mm diameter with a 100 mm tread width and line profile design. The wheel body is constructed from sheet steel and incorporates a precision ball bearing for smooth rotation. The hub measures 74 mm in length, whilst the axle features a 20 mm hole diameter for secure mounting. This wheel demonstrates a static load capacity of 400 kg and a dynamic load capacity of 200 kg at speeds up to 3 km/h, making it suitable for demanding industrial and commercial applications requiring reliable performance and durability.
Wheel 400 mm
The Puretech air wheel is a pneumatic tyre castor wheel featuring a 400 mm diameter with a 100 mm tread width and line profile design. The wheel body is constructed from sheet steel and incorporates a precision ball bearing for smooth rotation. The hub measures 74 mm in length, whilst the axle features a 25 mm hole diameter for secure mounting. This wheel demonstrates a static load capacity of 400 kg and a dynamic load capacity of 200 kg at speeds up to 3 km/h, making it suitable for demanding industrial and commercial applications requiring reliable performance and durability.
Wheel 400 mm
The Puretech air wheel is a pneumatic tyre castor wheel featuring a 400 mm diameter with a 100 mm tread width and block profile design. The wheel body is constructed from sheet steel and is equipped with a precision ball bearing for smooth operation. The hub measures 74 mm in length, whilst the axle features a 20 mm hole diameter for secure mounting. This wheel demonstrates a static load capacity of 400 kg and a dynamic load capacity of 200 kg at a speed of 3 km/h, making it suitable for demanding industrial and commercial applications requiring reliable performance and substantial weight-bearing capability.
Wheel 125 mm
The Elastech wheel is a precision castor wheel engineered for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment and work benches. The wheel features a diameter of 125 mm with a tread width of 50 mm, constructed from elastic tire material that is non-marking and vulcanised for durability and floor protection. The hub length measures 60 mm, whilst the axle hole diameter is 25 mm, accommodating standard castor fittings. The wheel is mounted on a precision ball bearing and features an aluminium body for lightweight strength. Load capacity specifications include a static load rating of 600 kg, with dynamic load ratings of 240 kg at 6 km/h and 300 kg at 4 km/h, making this wheel suitable for both stationary and mobile applications requiring reliable performance and consistent load handling across diverse industrial environments.
Wheel 95 mm
The Novatech wheel is a precision-engineered castor component designed for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. This wheel features a diameter of 95 mm with a tread width of 40 mm constructed from polyurethane, casted for optimal durability and performance. The wheel body is manufactured from steel and iron, ensuring robust structural integrity, and is equipped with a precision ball bearing for smooth rotation. The hub length measures 45 mm with an axle hole diameter of 20 mm, facilitating straightforward integration into standard castor assemblies. The wheel demonstrates a static load capacity of 800 kg and a dynamic load capacity of 400 kg at 3 km/h, making it suitable for both stationary and mobile applications requiring reliable performance under substantial loads.
Wheel 100 mm
The Elastech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a polyamide body with a 100 mm diameter and a 34 mm wide elastic tire, non-marking, vulcanised tread that ensures reliable performance across diverse environments. The wheel incorporates a precision ball bearing mounted within a 45 mm hub length, with an 8.3 mm axle hole diameter for secure installation. Designed to support a static load capacity of 320 kg and a dynamic load capacity of 160 kg at speeds up to 4 km/h, this wheel is ideally suited for use in AMR systems, automated shuttle systems, automotive OEM applications, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches, making it a versatile solution for applications requiring robust, non-marking wheel performance.
Wheel 150 mm
The Novatech wheel is a precision-engineered castor component featuring a 150 mm diameter with a 50 mm wide polyurethane casted tread, designed for demanding industrial applications. The wheel incorporates an aluminium body with a 60 mm hub length and a 20 mm axle hole diameter, supported by a precision ball bearing for smooth operation. This wheel demonstrates exceptional load-bearing capabilities, with a static load capacity of 1000 kg, whilst maintaining dynamic load capacities of 400 kg at 6 km/h and 500 kg at 4 km/h. The Novatech wheel is ideally suited for use across diverse sectors including airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and general transport equipment, making it a versatile solution for industrial mobility requirements.
Wheel 150 mm
The Novatech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a diameter of 150 mm with a tread width of 50 mm constructed from cast polyurethane for optimal durability and performance. The wheel is mounted on an aluminium body with a hub length of 60 mm and incorporates a precision ball bearing for smooth rotation, whilst the axle features a 25 mm hole diameter for secure installation. This wheel demonstrates exceptional load-carrying capabilities, with a static load capacity of 1000 kg, complemented by dynamic load ratings of 400 kg at 6 km/h and 500 kg at 4 km/h, making it suitable for diverse applications including airport equipment, automated guided vehicle systems, forklift trucks, production trolleys, and various material handling and transport equipment across manufacturing, logistics, and industrial sectors.
Wheel 100 mm
The Novatech wheel is a precision castor component engineered with an aluminium body and a polyurethane, casted tread measuring 40 mm in width. The wheel features a diameter of 100 mm with a hub length of 40 mm and an axle hole diameter of 15 mm, accommodating standard castor mounting requirements. Equipped with a precision ball bearing for smooth rotation, this wheel delivers robust performance across demanding applications. The load capacity specifications indicate a static load rating of 600 kg, whilst the dynamic load capacity reaches 240 kg at 6 km/h or 300 kg at 4 km/h, providing flexibility for various operational speeds and load conditions. These specifications make the Novatech wheel suitable for industrial and commercial castor applications requiring reliable, durable performance.
Wheel 250 mm
The Novatech wheel is a precision-engineered castor wheel designed for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The wheel features a diameter of 250 mm with a polyurethane casted tread measuring 50 mm in width, mounted on a cast iron body and supported by a precision ball bearing for smooth operation. The hub length extends 62 mm, whilst the axle accommodates a hole diameter of 25 mm for secure mounting. This wheel delivers exceptional load-bearing capabilities, with a static load capacity of 2880 kg, and dynamic load capacities of 1200 kg at 6 km/h or 1440 kg at 4 km/h, making it suitable for both stationary and mobile applications requiring reliable performance under substantial loads.
Wheel 82 mm
The Novatech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a robust steel and iron body with a 82 mm diameter and a tread width of 70 mm. The wheel is constructed with a cast polyurethane tread that provides excellent durability and floor protection across diverse environments including airport equipment, AMR systems, automated shuttle systems, automotive OEM operations, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The hub measures 75 mm in length, whilst the axle incorporates a 17 mm hole diameter for secure mounting. The wheel is equipped with a sealed precision ball bearing to ensure smooth, reliable operation. Load capacity specifications indicate a static load rating of 1400 kg and a dynamic load capacity of 700 kg at 3 km/h, making this wheel suitable for both stationary and mobile castor applications requiring substantial load-bearing capability.
Wheel 140 mm
The Novatech wheel is a precision castor component engineered for demanding industrial applications, featuring a cast iron body with a 140 mm diameter and a 60 mm wide polyurethane casted tread that delivers superior durability and floor protection. The wheel incorporates a sealed precision ball bearing for smooth, reliable operation and is designed with a 65 mm hub length and a 12 mm axle hole diameter to ensure secure mounting compatibility. This wheel demonstrates exceptional load-bearing capabilities, with a static load capacity of 1400 kg and a dynamic load capacity of 700 kg at speeds up to 3 km/h, making it ideally suited for a comprehensive range of applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM requirements, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and general transport equipment.
Wheel 150 mm
The Puretech wheel is a precision castor wheel manufactured from polypropylene with a solid rubber, non-marking tread, designed for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. The wheel features a diameter of 150 mm with a tread width of 32 mm, whilst the hub length measures 36.5 mm and the axle hole diameter is 8 mm. Equipped with a precision ball bearing for smooth operation, this wheel delivers a static load capacity of 160 kg and a dynamic load capacity of 80 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile castor applications requiring reliable performance and durability.
Wheel 160 mm
The Maxtech wheel is a precision castor component engineered for demanding industrial applications, featuring a polyamide body with an injected polyurethane tread measuring 40 mm in width. The wheel has an overall diameter of 160 mm with a hub length of 60 mm and an axle hole diameter of 20 mm, accommodating standard castor assemblies. Equipped with a precision ball bearing for smooth operation, this wheel delivers a static load capacity of 700 kg, whilst maintaining dynamic load capacities of 300 kg at 6 km/h and 350 kg at 4 km/h. The Maxtech wheel is ideally suited for airport equipment, automotive OEM applications, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and general transport equipment, making it a versatile solution for diverse industrial environments requiring reliable mobility and durability.
Wheel 75 mm
The Novatech wheel is a precision-engineered castor component designed for demanding industrial applications, featuring a steel and iron body with a cast polyurethane tread measuring 50 mm in width. With an overall diameter of 75 mm, the wheel incorporates a 50 mm hub length and a 25 mm axle hole diameter, accommodating a precision ball bearing for smooth operation. This wheel demonstrates exceptional load-bearing capabilities, supporting a static load capacity of 1100 kg and a dynamic load capacity of 550 kg at speeds up to 3 km/h, making it suitable for use in airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and various transport equipment.
Wheel 140 mm
The Novatech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a cast iron body with a polyurethane, casted tread measuring 50 mm in width. With an overall diameter of 140 mm and a hub length of 55 mm, this wheel accommodates a 20 mm axle hole diameter and is equipped with a sealed precision ball bearing for reliable operation. The wheel delivers a static load capacity of 1260 kg and a dynamic load capacity of 630 kg at 3 km/h, making it suitable for airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.