- Home
- Industries & Solutions
- Healthcare
- Surgery Equipment
-
Microscopic Equipment
Microscopic Equipment Castors
linea_clinic_load
The Linea clinic load swivel castor has a solid round stem fitting with a polyamide housing containing two reinforced ball races for the swivel bearing. The wheel body is made of polyamide with a polyurethane tread injected onto it. The wheel uses a precision ball bearing. This castor has a 150 mm diameter wheel and stands 155 mm high overall. It has a load capacity of 200 kg at 3 km/h and a static load capacity of 400 kg.
linea_clinic_load
The Linea clinic load swivel castor has a central total lock mechanism with a polyamide housing and stem featuring a cam hole designed for fitting short version profile bars. The reinforced swivel bearing utilizes two ball races while the wheel body is made of polyamide with a polyurethane tread injected onto the precision ball bearing wheel. This castor has a 150 mm diameter wheel and stands 155 mm high overall. It has a load capacity of 200 kg at 3 km/h and a static load capacity of 400 kg.
linea_clinic_load
The Linea clinic load is a swivel castor with central, total or directional lock, featuring a stem with cam hole for profile bars, short version fitting. The housing is constructed from polyamide with two ball races, reinforced or stainless swivel bearing for enhanced durability. The wheel comprises a polyamide body with polyurethane, injected tread material and precision ball bearing for smooth operation. With a wheel diameter of 150 mm, the castor has an overall height of 155 mm. Load specifications include a dynamic capacity of 200 kg at 3 km/h and static capacity of 400 kg. This castor is specifically designed for demanding healthcare applications including hospital beds, hospitals, microscopic equipment, nursing and retirement homes, surgery robots, and surgery tables.
Swivel castor 125 mm
The Integral twin torsion swivel castor has a solid round stem fitting with a heavy steel sheet housing and precision ball bearing swivel bearing. The wheel body is made of polyamide with a polyurethane injected tread. The wheel has a precision ball bearing and is stainless. This castor has a 125mm wheel diameter and an overall height of 150mm. It has a load capacity of 125kg at 3km/h and 125kg at 4km/h. The static load capacity is 250kg.
Integral twin torsion
The Integral twin torsion swivel castor has a central total or directional lock, a short version stem with cam hole fitting for profile bars. The housing is made of heavy steel sheet, with a precision ball bearing swivel bearing. The wheel body material is polyamide, with a polyurethane injected tread. The wheel has a precision ball bearing and is stainless. The product name is Integral twin torsion. The wheel diameter is 125 mm and the overall height is 150 mm. The load capacity at 3 km/h is 125 kg, at 4 km/h is 125 kg, and static is 250 kg. The fitting area on washable beds must be sealed by the hospital bed manufacturer.
Integral twin torsion
The Integral twin torsion swivel castor with central total lock has a steel sheet housing (heavy) and a stem with cam hole suitable for fitting to profile bars (short version). The precision ball bearing swivel bearing allows a smooth 360 degree rotation. The wheel has a precision ball bearing and is made of stainless steel with a diameter of 125 mm. The tread is made of washable polyurethane that is injected for durability. With an overall height of 150 mm, this castor has a load capacity of 125 kg at 3 km/h and a static load capacity of 375 kg. To ensure proper sealing for use on washable hospital beds, the fitting area must be sealed by the hospital bed manufacturer during installation. This heavy duty swivel castor provides easy maneuverability and a totally locked stationary position for safe patient transport and care.
integral_twin_load
The Integral twin load is a swivel castor with central, total lock, designed for precision applications requiring reliable manoeuvrability and secure positioning. The castor is fitted with a stem with cam hole for profile bars, short version, enabling straightforward integration into existing equipment frameworks. The housing is constructed from steel sheet, heavy gauge material, and incorporates a precision ball bearing in the swivel mechanism to ensure smooth rotation and extended operational life. The wheel features a 150 mm diameter and is equipped with a precision ball bearing for optimal performance, whilst the tread is manufactured from injected polyurethane bonded to a polyamide body, providing excellent durability and floor protection. The overall height of the castor assembly is 193 mm, accommodating standard installation requirements. The load capacity specifications are as follows: static load capacity of 750 kg, with dynamic load capacities of 250 kg at 4 km/h and 250 kg at 3 km/h, ensuring reliable performance across varying operational speeds. This castor is particularly suited for demanding medical and laboratory environments, including C-Arms, CT Scanners, MRI systems, X-Ray equipment, hospital beds, microscopic equipment, surgery robots, and surgery tables, where precision positioning and secure locking are essential requirements.
Swivel castor with central, total or directional lock 150 mm
The Integral twin load is a swivel castor with central, total or directional lock, designed for demanding medical and precision equipment applications including C-Arms, CT Scanners, MRI, X-Ray systems, hospital beds, microscopic equipment, surgery robots and surgery tables. The castor is fitted with a stem with cam hole for profile bars in short version, enabling secure and straightforward installation onto compatible equipment frames. The housing is constructed from heavy steel sheet with a precision ball bearing integrated into the swivel mechanism, ensuring smooth rotation and reliable directional control under operational conditions. The wheel features a 150 mm diameter and comprises a polyamide body with an injected polyurethane tread, supported by a precision ball bearing that facilitates smooth rolling motion and extended service life. The overall height of the castor assembly measures 193 mm, providing appropriate ground clearance for typical medical equipment configurations. The load capacity specifications indicate a static load rating of 750 kg, whilst the dynamic load capacity reaches 250 kg when operating at speeds up to 4 km/h, making this castor suitable for both stationary positioning and controlled mobility applications in healthcare and laboratory environments.