- Home
- Industries & Solutions
-
Healthcare
Industries & Solutions
Our Healthcare Solutions
TENTE provides advanced mobility solutions for the medical and care industry, ensuring the highest standards of safety, comfort, and efficiency.
Our innovative castors and wheels are designed to support the well-being of patients and the ergonomic needs of healthcare professionals. With features like low-noise operation and easy maneuverability, TENTE products contribute to a quieter, safer, and more efficient healthcare environment. Trust TENTE to enhance the functionality and reliability of medical equipment, from hospital beds to medical carts.
Discover our Healthcare Applications
Application Areas
Fixed castor 100 mm
The Agila fixed castor is a robust mobility solution engineered for demanding commercial and healthcare environments, featuring a rectangular plate fitting that ensures secure and straightforward installation onto equipment and furniture. The housing is constructed from medium steel sheet, providing exceptional durability and resistance to the rigorous demands of professional settings such as care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications. The wheel assembly comprises a 100 mm diameter design with a polypropylene body and thermoplastic rubber tread, supported by a precision ball bearing that delivers smooth, reliable rotation and extended operational life. The castor achieves an overall height of 135 mm, making it suitable for integration into various equipment configurations. Load capacity specifications indicate a static load rating of 200 kg, enabling the castor to support substantial stationary loads, whilst the dynamic load capacity reaches 100 kg when the equipment is in motion at speeds up to 3 km/h. This combination of robust construction, precision engineering, and carefully calibrated load ratings makes the Agila fixed castor an ideal choice for applications requiring dependable performance, longevity, and compliance with the stringent requirements of healthcare and commercial environments.
Swivel castor 75 mm
The Agila swivel castor features a square plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for reliable rotation. The castor has a wheel diameter of 75 mm and an overall height of 100 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel castor with total lock 75 mm
The Agila swivel castor with total lock features a bolt hole fitting that allows castors to be mounted with standard screws of any length. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism. The wheel comprises a polypropylene body with thermoplastic rubber tread and plain bearing construction, measuring 75 mm in diameter. The castor has an overall height of 100 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg. This castor is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor 75 mm
The Agila swivel castor features a bolt hole fitting that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with a thermoplastic rubber tread for optimal grip and floor protection, whilst utilising a plain bearing system for reliable rotation. With a wheel diameter of 75 mm, the castor achieves an overall height of 100 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, making it suitable for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor 125 mm
The Agila swivel castor features a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for reliable rotation. The wheel diameter measures 125mm, contributing to the overall height of 160mm. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg, making this castor suitable for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor with total lock 75 mm
The Agila swivel castor with total lock features a bolt hole fitting that allows castors to be mounted with standard screws of any length. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism. The wheel comprises a polypropylene, electric conductive body fitted with thermoplastic rubber, electric-conductive tread material and utilises a plain bearing system, with a diameter of 75 mm. The castor has an overall height of 100 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg. This castor is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor 75 mm
The Agila swivel castor features a bolt hole fitting that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and durability. The wheel comprises a polypropylene body with electric conductive properties, fitted with a thermoplastic rubber tread that is also electric-conductive, and utilises a plain bearing system for reliable rotation. With a wheel diameter of 75 mm, the castor has an overall height of 100 mm. The load capacity specifications include a dynamic load rating of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, making it suitable for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Fixed castor 100 mm
The Agila fixed castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium steel sheet, providing robust structural integrity for demanding environments. The wheel incorporates a polypropylene, electric conductive body paired with thermoplastic rubber, electric-conductive tread material, ensuring reliable electrical discharge whilst maintaining excellent mobility characteristics. The wheel operates on a plain bearing system and measures 100mm in diameter. The castor has an overall height of 135mm, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 80kg at speeds up to 3km/h and a static load capacity of 160kg. This castor is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display units, where electrical conductivity and reliable performance are essential requirements.
Fixed castor 75 mm
The Agila fixed castor is a robust mobility solution engineered for demanding institutional and commercial environments. This castor features a rectangular plate fitting that ensures secure and straightforward installation onto equipment and furniture. The housing is constructed from medium steel sheet, providing exceptional durability and structural integrity whilst maintaining a lightweight profile suitable for various applications. The wheel comprises a 75 mm diameter design with a thermoplastic rubber tread material bonded to a polypropylene body, delivering reliable performance across diverse floor surfaces. The plain bearing system ensures smooth, consistent operation with minimal maintenance requirements. The overall height of the castor measures 100 mm, making it suitable for integration into care beds, catering carts and meal delivery systems, hospital equipment, nursing and retirement home furnishings, professional cleaning carts, and store fixtures and display units. The load capacity specifications are carefully engineered to meet professional standards: the static load capacity reaches 150 kg, whilst the dynamic load capacity is rated at 75 kg when operating at speeds up to 3 km/h. These specifications ensure safe and reliable performance in high-traffic healthcare facilities, hospitality environments, and retail settings where consistent mobility and load-bearing capability are essential operational requirements.
Fixed castor 100 mm
The Agila fixed castor is a robust mobility solution engineered for demanding commercial and healthcare environments. This castor features a rectangular plate fitting that ensures secure and straightforward installation onto equipment and furniture. The housing is constructed from medium steel sheet, providing exceptional durability and structural integrity whilst maintaining a lightweight profile suitable for various applications. The wheel assembly comprises a 100 mm diameter wheel with a polypropylene body and thermoplastic rubber tread, delivering reliable performance across multiple surfaces. The tread material offers excellent grip and floor protection, whilst the plain bearing system ensures smooth, consistent rotation with minimal maintenance requirements. The overall height of the castor measures 135 mm, making it suitable for integration into care beds, catering carts, meal delivery systems, hospital equipment, nursing and retirement home furniture, professional cleaning carts, and store fixtures and display units. The load capacity specifications indicate a static load rating of 160 kg per castor, ensuring stability when equipment is stationary, and a dynamic load rating of 80 kg per castor at speeds up to 3 km/h, accommodating typical operational requirements in healthcare and commercial settings. This combination of materials, bearing technology, and load specifications makes the Agila fixed castor an ideal choice for applications demanding reliability, durability, and consistent performance in professional environments.
Swivel castor 75 mm
The Agila swivel castor features a square plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with electric conductive properties, fitted with an electric-conductive thermoplastic rubber tread that provides excellent grip and static discharge capabilities, whilst the plain bearing system ensures reliable rotation. With a wheel diameter of 75 mm, the castor has an overall height of 100 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
agila
The Agila swivel castor is a precision-engineered mobility solution designed for demanding institutional and commercial environments. The castor features a bolt hole fitting that accommodates standard screws of any length, enabling straightforward installation across diverse equipment platforms. The housing is constructed from medium steel sheet and incorporates two ball races within the swivel bearing assembly, ensuring smooth rotational movement and extended operational longevity. The wheel measures 75 mm in diameter and is engineered with a polypropylene body combined with a thermoplastic rubber tread, delivering optimal grip and durability across varied floor surfaces. The precision ball bearing integrated within the wheel assembly facilitates smooth rolling motion whilst minimising friction and wear. The overall height of the castor is 100 mm, providing a compact profile suitable for integration into space-constrained applications. The load capacity specifications indicate a static load rating of 150 kg, permitting substantial weight distribution during stationary use, whilst the dynamic load capacity reaches 75 kg when the castor is in motion at speeds up to 3 km/h. The Agila swivel castor is particularly well-suited for deployment across care beds, catering carts and meal delivery systems, hospital environments, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications, where reliable mobility and load-bearing performance are essential operational requirements.
Swivel castor with total lock 75 mm
The Agila swivel castor with total lock features a square plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst the precision ball bearing ensures effortless rolling performance. The wheel diameter measures 75 mm with an overall height of 100 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel castor with total lock 100 mm
The Agila swivel castor with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for consistent rotation. The castor measures 135mm in overall height with a wheel diameter of 100mm. Load specifications include a dynamic capacity of 80kg at speeds up to 3km/h and a static load capacity of 160kg, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel castor 125 mm
The Agila swivel castor features a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and reliable operation. The wheel comprises a sheet steel body with solid rubber, non-marking tread material that prevents floor marking whilst providing excellent grip, supported by a cone ball bearing for reduced rolling resistance and extended service life. With a wheel diameter of 125 mm, the castor has an overall height of 160 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel castor with total lock 125 mm
The Agila swivel castor with total lock features a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a sheet steel body fitted with solid rubber, non-marking tread material that protects floor surfaces whilst providing excellent grip and durability, supported by cone ball bearing for reduced rolling resistance. With a wheel diameter of 125 mm, the castor has an overall height of 160 mm. Load capacity specifications include 100 kg dynamic load at 3 km/h operating speed and 200 kg static load capacity, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel castor with total lock 125 mm
The Agila swivel castor with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for consistent rotation. The castor has a wheel diameter of 125 mm and an overall height of 160 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel castor with total lock 75 mm
The Agila swivel castor with total lock features a square plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for consistent rotation. The wheel diameter measures 75 mm and the overall height of the complete assembly is 100 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel castor with total lock 75 mm
The Agila swivel castor with total lock is a robust mobility solution engineered for demanding healthcare and commercial environments. This castor features a bolt hole fitting that accommodates standard screws of any length, enabling straightforward installation across diverse equipment platforms. The housing is constructed from medium-grade steel sheet and incorporates two ball races within the swivel bearing assembly, ensuring smooth rotational movement and reliable directional control. The wheel measures 75 mm in diameter and comprises a polypropylene body with a thermoplastic rubber tread, delivering optimal grip and durability across various floor surfaces. The wheel is supported by a precision ball bearing that facilitates smooth rolling performance and extended operational life. The overall height of the castor is 100 mm, providing a compact profile suitable for integration into space-constrained applications. This castor demonstrates a static load capacity of 150 kg, accommodating substantial weight loads during stationary positioning, whilst maintaining a dynamic load capacity of 75 kg at speeds up to 3 km/h during active movement. The Agila is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display installations, where reliable mobility and secure locking functionality are essential operational requirements.
Swivel castor 100 mm
The Agila swivel castor features a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and long-lasting performance. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst the plain bearing system delivers reliable rotation with minimal maintenance requirements. With a wheel diameter of 100mm, the castor achieves an overall height of 135mm, making it suitable for various equipment applications. The dynamic load capacity reaches 80kg at speeds up to 3km/h, whilst the static load capacity extends to 160kg, providing robust support for professional equipment in healthcare, catering, and commercial environments.
Drive Unit 125 mm
The E-Drive ultimate is a Drive Unit castor engineered for electromobility applications, featuring a rectangular plate fitting for secure installation on mobile equipment. This advanced castor is equipped with a 125 mm diameter wheel constructed from elastic, non-marking vulcanised tread material, ensuring optimal grip and floor protection across diverse environments. The wheel body is manufactured from polyamide, delivering exceptional durability and chemical resistance. The housing is constructed from electric-grade materials, providing robust protection for the integrated drive mechanism. This versatile castor is ideally suited for Airport Equipment, Anesthesia Carts, Automotive OEM applications, C-Arms, CT Scanners, MRI and X-Ray systems, Ceramic and Glass Manufacturers, Computers on Wheels, Container Construction, Electronic Systems and Clean-Room Technology, Fire Fighting Technology and Fire Protection, Machine Construction, Medication Carts, Nursing Carts, Production and Platform Trolleys, Ultrasound equipment, Work Benches, and Transport Equipment. The E-Drive ultimate combines precision engineering with practical functionality for demanding industrial and medical environments.
Swivel castor 100 mm
The Agila swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement under load. The wheel assembly comprises a sheet steel body fitted with solid rubber, non-marking tread material that provides excellent floor protection, whilst the cone ball bearing system delivers reliable rolling performance with a 100mm diameter wheel. The castor has an overall height of 138mm, making it suitable for various equipment applications. Load specifications include a dynamic capacity of 80kg at speeds up to 3km/h and a static load capacity of 160kg, making it ideal for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor 125 mm
The Agila swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement under load. The wheel assembly comprises a sheet steel body with solid rubber, non-marking tread material that provides excellent floor protection, whilst the cone ball bearing system delivers reliable rolling performance. The wheel diameter measures 125 mm with an overall height of 163 mm. Load capacity specifications include a dynamic rating of 100 kg at 3 km/h operating speed and a static load capacity of 200 kg, making this castor suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.