- Home
- Castors & Wheels
- Motorised Systems
-
E-Drive Flex
E-Drive Flex
Drive Unit 125 mm
The E-Drive flex Drive Unit is a compact electromobility castor engineered for versatile industrial and medical applications, featuring a 125 mm diameter wheel with an elastic, non-marking vulcanised tread that ensures superior grip and floor protection across diverse environments. This unit incorporates a polyamide wheel body that delivers exceptional durability and chemical resistance, whilst the electric housing material provides reliable performance in demanding operational conditions. The rectangular plate fitting enables straightforward integration into existing equipment frameworks, making it an ideal solution for airport equipment, anesthesia carts, automotive original equipment manufacturer systems, medical imaging devices including C-Arms and CT scanners, ceramic and glass manufacturing facilities, computers on wheels, container construction platforms, electronic systems and clean-room technology installations, fire fighting and protection equipment, machine construction applications, medication and nursing carts, production and platform trolleys, ultrasound systems, work benches, and transport equipment. The E-Drive flex combines robust engineering with flexible deployment capabilities, delivering consistent performance whether supporting stationary installations or mobile platforms requiring reliable powered mobility solutions.