Nylon Wheels
Wheel 200 mm
The Duratech Wheel is a precision castor wheel manufactured from polyamide, featuring a diameter of 200 mm with a tread width of 50 mm that is identical with the wheel body material. The hub measures 60 mm in length, and the axle accommodates a hole diameter of 20.1 mm, designed to integrate seamlessly with standard castor assemblies. Equipped with a precision ball bearing for smooth operation, this wheel delivers exceptional performance across diverse industrial applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display systems, and transport equipment. The wheel supports a static load capacity of 1600 kg and a dynamic load capacity of 800 kg at 4 km/h, making it suitable for demanding operational environments requiring reliable load-bearing performance and durability.
Wheel 82 mm
The Duratech wheel is a precision castor component manufactured from heavy-duty polyamide with an 82 mm diameter and an 88 mm tread width, featuring a 90 mm hub length and a 20 mm axle hole diameter. This wheel is equipped with a precision ball bearing and is designed to accommodate a static load capacity of 1800 kg, whilst maintaining a dynamic load capacity of 900 kg at speeds up to 3 km/h. The tread material is identical with the wheel body, ensuring consistent performance and durability. The Duratech wheel is suitable for a wide range of industrial applications, including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display systems, and transport equipment.
Wheel 100 mm
The Duratech silent wheel is a precision castor component engineered for demanding industrial applications, featuring a robust construction with a 100 mm diameter and a 36 mm wide polyamide tread that delivers reliable performance across varied floor surfaces. The wheel body is manufactured from damping hybrid material, which effectively reduces noise and vibration during operation, whilst the integrated roller bearing ensures smooth, consistent rotation with minimal maintenance requirements. The hub measures 44 mm in length, and the axle incorporates a 12 mm hole diameter for secure mounting compatibility with standard castor assemblies. This wheel is rated for a static load capacity of 320 kg, making it suitable for heavy-duty applications, whilst the dynamic load capacity reaches 160 kg at operational speeds up to 4 km/h, ensuring reliable performance in both stationary and mobile configurations. The combination of advanced materials and precision engineering makes the Duratech silent wheel an ideal choice for applications requiring durability, noise reduction, and consistent load-bearing capability.
Wheel 125 mm
The Duratech silent wheel is a precision castor component engineered for demanding industrial applications, featuring a robust construction with a diameter of 125 mm and a tread width of 36 mm. The wheel body is manufactured from damping, hybrid material to minimise vibration and noise during operation, whilst the polyamide tread provides excellent wear resistance and durability. The hub measures 44 mm in length, and the wheel is mounted on a roller bearing for smooth, reliable rotation. The axle features a 12 mm hole diameter for secure attachment to standard castor fittings. This wheel demonstrates impressive load-bearing capabilities, with a static load capacity of 400 kg and a dynamic load capacity of 200 kg at speeds up to 4 km/h, making it suitable for both stationary and mobile applications in warehousing, manufacturing, and material handling environments.
Wheel 125 mm
The Duratech Wheel is a polyamide castor wheel designed for demanding industrial applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display systems, and transport equipment. The wheel features a diameter of 125 mm with a tread width of 43 mm, identical in material composition to the wheel body. The hub length measures 58 mm, and the axle hole diameter is 20 mm, accommodating standard castor fittings. Equipped with a plain bearing for smooth operation, this wheel delivers a static load capacity of 600 kg and a dynamic load capacity of 300 kg at speeds up to 4 km/h, making it suitable for both stationary and mobile applications requiring reliable performance and durability.
Wheel 150 mm
The Duratech wheel is a polyamide castor wheel engineered for demanding industrial applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display systems, and transport equipment. The wheel features a diameter of 150 mm with a tread width of 46 mm, identical in material composition to the wheel body. The hub length measures 58 mm, and the axle accommodates a hole diameter of 20 mm. The wheel is equipped with a roller bearing for smooth operation. Load capacity specifications are rated at 1000 kg static load and 500 kg dynamic load at 4 km/h, making it suitable for heavy-duty industrial applications requiring reliable performance and durability.
Wheel 100 mm
The Duratech Wheel is a polyamide-constructed castor wheel featuring a 100 mm diameter with a tread width of 36 mm, identical in material to the wheel body. The hub length measures 44.4 mm, and the wheel is fitted with a roller bearing for smooth operation. The axle hole diameter is 12 mm, accommodating standard castor fittings. This wheel demonstrates robust load-bearing capabilities, with a static load capacity of 400 kg and a dynamic load capacity of 200 kg at speeds up to 4 km/h, making it suitable for demanding industrial and commercial applications requiring reliable mobility solutions.
Wheel 125 mm
The Duratech Wheel is a polyamide-bodied castor wheel featuring a 125 mm diameter with a 40 mm tread width and a hub length of 44.4 mm, designed to accommodate a 12 mm axle hole diameter. This wheel is equipped with a roller bearing and incorporates a tread that is identical with the wheel body material. The Duratech Wheel demonstrates robust load-carrying capabilities, with a static load capacity of 600 kg and a dynamic load capacity of 300 kg at speeds up to 4 km/h, making it suitable for demanding industrial and commercial applications requiring reliable performance and durability.
Wheel 125 mm
The Duratech wheel is a polyamide-bodied castor wheel featuring a 125 mm diameter with a tread width of 40 mm, identical in material composition to the wheel body. The hub length measures 48.4 mm, and the axle accommodates a 12 mm hole diameter for secure mounting. This wheel is equipped with a roller bearing for smooth operation and reliable performance. The load capacity specifications indicate a static load rating of 600 kg and a dynamic load capacity of 300 kg at a speed of 4 km/h, making it suitable for demanding industrial and commercial applications requiring robust weight distribution and sustained operational reliability.
Wheel 100 mm
The Duratech silent wheel is a precision castor component engineered for demanding industrial applications, featuring a robust construction with a 100 mm diameter and a 36 mm wide polyamide tread that delivers reliable performance across varied floor surfaces. The wheel body is manufactured from damping hybrid material, which effectively reduces noise and vibration during operation, whilst the integrated roller bearing ensures smooth, consistent rotation with minimal maintenance requirements. The hub measures 44 mm in length, and the axle incorporates a 12 mm hole diameter for secure mounting compatibility with standard castor assemblies. This wheel is rated for a static load capacity of 320 kg, making it suitable for heavy-duty applications, whilst the dynamic load capacity reaches 160 kg at operational speeds up to 4 km/h, providing reliable performance in both stationary and mobile scenarios. The combination of advanced materials and precision engineering makes the Duratech silent wheel an excellent choice for applications requiring durability, noise reduction, and consistent load-bearing capability.
Wheel 100 mm
The Duratech silent wheel is a polyamide castor wheel engineered for demanding industrial applications, featuring a diameter of 100 mm with a tread width of 36 mm that is identical with the wheel body material. The hub extends 45 mm in length and accommodates an axle hole diameter of 8.4 mm, ensuring secure mounting compatibility. This wheel is equipped with a precision ball bearing, damped, which provides smooth and quiet operation. The load capacity specifications are rated at 500 kg static load and 250 kg dynamic load at a speed of 4 km/h, making it suitable for both stationary and mobile castor applications requiring reliable performance and durability in challenging environments.
Wheel 125 mm
The Duratech silent wheel is a polyamide castor wheel designed for demanding industrial applications, featuring a diameter of 125 mm with a tread width of 40 mm that is identical with the wheel body material. The hub length measures 45 mm, and the axle hole diameter is 8.4 mm, accommodating standard castor fittings. This wheel is equipped with a precision ball bearing that is damped to ensure smooth, quiet operation. The load capacity specifications indicate a static load rating of 600 kg, whilst the dynamic load capacity reaches 300 kg at speeds up to 4 km/h, making it suitable for both stationary and mobile applications in industrial environments where reliable performance and noise reduction are essential requirements.
Wheel 250 mm
The Duratech wheel is a precision castor component manufactured from polyamide, super heavy material, featuring a tread width of 50 mm that is identical with the wheel body. The wheel has an overall diameter of 250 mm with a hub length of 60 mm and an axle hole diameter of 40 mm, accommodating standard castor mounting requirements. The wheel is equipped with a precision ball bearing to ensure smooth rotation and longevity. Load capacity specifications indicate a static load rating of 8400 kg, whilst dynamic load capacity reaches 3500 kg at 6 km/h or 4200 kg at 4 km/h, making this wheel suitable for heavy-duty industrial applications requiring reliable performance across varying operational speeds and load conditions.
Wheel 150 mm
The Duratech wheel is a precision castor component manufactured from heavy-duty polyamide with a tread width of 50 mm that is identical with the wheel body. The wheel features a diameter of 150 mm and a hub length of 60 mm, with an axle hole diameter of 20 mm designed to accommodate standard castor fittings. The wheel is equipped with a precision ball bearing to ensure smooth rotation and longevity. The static load capacity reaches 1600 kg, whilst the dynamic load capacity varies depending on operational speed, offering 800 kg at 6 km/h or 960 kg at 4 km/h, making this wheel suitable for demanding industrial and commercial castor applications requiring reliable performance under substantial loads.
Wheel 100 mm
The Duratech wheel is a precision castor component manufactured from heavy-duty polyamide with a tread width of 50 mm that is identical with the wheel body. The wheel features a diameter of 100 mm with a hub length of 60 mm and an axle hole diameter of 20 mm, accommodating standard castor mounting requirements. The wheel is equipped with a precision ball bearing for smooth rotation and reliable performance. The load capacity specifications indicate a static load rating of 1200 kg, whilst the dynamic load capacity varies depending on operational speed, rated at 600 kg at 6 km/h or 720 kg at 4 km/h. These specifications make the Duratech wheel suitable for demanding industrial and commercial castor applications requiring robust construction and consistent performance under substantial load conditions.
Wheel 160 mm
The Duratech wheel is a precision castor component manufactured from heavy-duty polyamide with a tread width of 50 mm that is identical with the wheel body. The wheel features a diameter of 160 mm with a hub length of 60 mm and an axle hole diameter of 20 mm, accommodating standard castor mounting requirements. The wheel is equipped with a precision ball bearing for smooth rotation and reliable performance. The static load capacity is rated at 1700 kg, whilst the dynamic load capacity varies depending on operational speed, delivering 850 kg at 6 km/h or 1020 kg at 4 km/h. These specifications make the Duratech wheel suitable for demanding industrial and commercial castor applications requiring robust construction and consistent load-bearing performance.
Wheel 100 mm
The Duratech wheel is a precision castor component manufactured from polyamide, super heavy material with a tread width of 50 mm that is identical with the wheel body. The wheel features a diameter of 100 mm and a hub length of 60 mm, with an axle hole diameter of 20 mm designed to accommodate a precision ball bearing. The static load capacity reaches 2800 kg, whilst the dynamic load capacity varies depending on operational speed, delivering 1400 kg at 6 km/h and 1680 kg at 4 km/h, making this wheel suitable for demanding industrial castor applications requiring robust performance and reliable load distribution across diverse operating conditions.
Wheel 125 mm
The Duratech wheel is a precision castor component manufactured from polyamide, super heavy material with a tread width of 50 mm that is identical with the wheel body. The wheel features a diameter of 125 mm and a hub length of 60 mm, with an axle hole diameter of 20 mm designed to accommodate standard castor fittings. The wheel is equipped with a precision ball bearing to ensure smooth rotation and longevity. The static load capacity reaches 3400 kg, whilst the dynamic load capacity varies depending on operational speed, delivering 1700 kg at 6 km/h and 2040 kg at 4 km/h, making this wheel suitable for heavy-duty industrial applications requiring reliable performance under substantial loads.
Wheel 150 mm
The Duratech wheel is a precision castor component manufactured from polyamide, super heavy material with a tread width of 50 mm that is identical with the wheel body. The wheel features a diameter of 150 mm and a hub length of 60 mm, with an axle hole diameter of 30 mm designed to accommodate standard castor fittings. The wheel is equipped with a precision ball bearing to ensure smooth rotation and longevity. The static load capacity reaches 4200 kg, whilst the dynamic load capacity varies depending on operational speed: 2100 kg at 6 km/h or 2520 kg at 4 km/h, making this wheel suitable for heavy-duty industrial applications requiring reliable performance under sustained loads.
Wheel 160 mm
The Duratech wheel is a precision castor component manufactured from polyamide, super heavy material, featuring a tread width of 50 mm that is identical with the wheel body. The wheel has an overall diameter of 160 mm with a hub length of 60 mm and an axle hole diameter of 30 mm, accommodating standard castor mounting requirements. The wheel is equipped with a precision ball bearing for smooth rotation and reliable performance. Load capacity specifications indicate a static load rating of 4500 kg, whilst dynamic load ratings vary according to operational speed: 2250 kg at 6 km/h and 2700 kg at 4 km/h, making this wheel suitable for heavy-duty industrial applications requiring sustained load-bearing capability across diverse operational conditions.
Wheel 200 mm
The Duratech wheel is a precision castor component manufactured from polyamide, super heavy material, featuring a tread width of 50 mm that is identical with the wheel body. The wheel has an overall diameter of 200 mm with a hub length of 60 mm and an axle hole diameter of 35 mm. It is equipped with a precision ball bearing for smooth operation. The wheel demonstrates substantial load-carrying capability, with a static load capacity of 5600 kg. For dynamic applications, the wheel supports 2800 kg at 6 km/h or 3360 kg at 4 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under significant loads.
Wheel 250 mm
The Duratech wheel is a precision castor component manufactured from heavy-duty polyamide with a tread width of 50 mm that is identical with the wheel body. The wheel features a diameter of 250 mm and incorporates a hub length of 60 mm with an axle hole diameter of 25 mm. The wheel is equipped with a precision ball bearing to ensure smooth rotation and longevity. The static load capacity is rated at 2200 kg, whilst the dynamic load capacity varies depending on operational speed, delivering 1100 kg at 6 km/h and 1320 kg at 4 km/h. This specification makes the Duratech wheel suitable for demanding industrial and commercial castor applications requiring reliable performance under substantial loads.
Wheel 200 mm
The Duratech wheel is a precision castor component manufactured from heavy-duty polyamide with a tread width of 50 mm that is identical with the wheel body. The wheel features a diameter of 200 mm and a hub length of 60 mm, with an axle hole diameter of 25 mm designed to accommodate standard castor fittings. The wheel is equipped with a precision ball bearing to ensure smooth rotation and longevity. The load capacity specifications indicate a static load rating of 1600 kg, whilst the dynamic load capacity varies depending on operational speed: 1000 kg at 6 km/h or 1200 kg at 4 km/h. These specifications make the Duratech wheel suitable for demanding industrial and commercial castor applications requiring reliable performance under substantial loads.
Advantages of Nylon Wheels
TENTE nylon wheels combine strength, durability, and excellent rolling performance, making them a reliable solution for demanding mobility requirements. Nylon wheels are especially valued for their lightweight construction, high load capacity, and resistance to chemicals, moisture, and abrasion, ensuring consistent performance even under the toughest conditions. When deciding whether nylon wheels are the right choice for your individual use case, factors such as floor conditions, load capacity requirements, wheel size, and the type of castor housing used need to be considered to achieve the optimal mobility solution.
TENTE nylon castor wheels offer several key benefits:
High Load Capacity and Low Rolling Resistance – Nylon wheels are engineered to handle heavy loads while maintaining smooth and efficient rolling performance on hard, even surfaces. Their low rolling resistance makes them ideal for transporting goods effortlessly in environments with smooth, durable flooring.
Chemical and Moisture Resistance – Thanks to their non-porous and robust material properties, nylon wheels resist chemicals, oils, greases, and moisture. To guarantee optimal performance in demanding environments, they should be paired with the appropriate castor housing, ensuring full protection against corrosion and external influences.
High Durability and Low Maintenance – Built to withstand intensive use, nylon wheels offer outstanding resistance to abrasion, wear, and deformation. Their long service life reduces the need for replacements and lowers overall maintenance, ensuring a cost-effective and reliable mobility solution.
Types of Nylon Wheels
TENTE nylon wheels are available in a variety of designs, sizes, and load capacities, allowing you to choose the ideal solution for your specific mobility requirements. Our portfolio ranges from compact wheels for lighter weight applications to heavy duty nylon castor wheels engineered to handle extreme loads in demanding environments. While the material properties of nylon contribute significantly to rolling performance and resistance to wear, the choice of castor housing is equally important. The housing also determines the overall load capacity, stability, and durability of the mobility solution. By selecting the right combination of wheel and housing, you ensure smooth operation, safety, and long-lasting performance. Below are some of the frequently searched types of nylon wheels:
Heavy Duty Nylon Castor Wheels
Engineered to prioritize strength, dimensional stability, and high load capacity, heavy duty nylon castor wheels deliver efficient rolling on hard, even floors with minimal deformation under load. They’re a natural fit for demanding industrial use where stable, predictable steering and long service intervals matter. Pairing them with reinforced housings unlocks their full load potential and enhances stability in continuous duty, while precision ball bearings help maintain low push/pull forces and steady performance. Among our product offerings, the MOP wheels serve as a prime example. These wheels combine super heavy TENTE Duratech polyamide with a precision ball bearing. They are available in wheel diameters of 75 mm up to 400 mm, and in their largest configuration offer a static load capacity of up to 15.000 kg. MOP wheels are commonly used for example in our Omikron twin castor, which pairs these heavy duty nylon wheels with a robust cast iron twin wheel housing.
Small Nylon Wheels
Designed for compact installations and tight manoeuvres, small nylon wheels prioritise low rolling resistance, accurate positioning, and a minimal overall height. On smooth floors they provide precise, predictable handling and are ideal for light to medium duty applications where footprint and manoeuvrability are critical. Pair with lightweight housings to enhance agility; select reinforced housings when higher permissible loads are required within the same space constraints, without compromising control. One representative product line in our range are the UOO wheels. These small nylon wheels are available as small as 50 mm wheel diameter and combine a polyamide wheel body and tread with plain bearings. TENTE UOO wheels are commonly used for example in our Agila or Agila twin castors, which use a steel sheet single or twin wheel housing and offer various mounting and locking options. With their small overall height, these castors using nylon castor wheels are ideal for applications that only offer limited installation space.
Fields of Application for Nylon Wheels
Nylon wheels are used across multiple sectors due to their mechanical strength, dimensional stability, and cleanability. Their suitability for specific applications depends on factors such as wheel size, floor conditions, and the type of castor housing selected. For industrial use, nylon wheels are for example used on professional cleaning carts, machinery and workshop equipment, heavy transport solutions and more. In mobile and commercial contexts, nylon wheels are for example integrated in roll cages, dollies, and other retail logistics related applications. By selecting the right combination of nylon wheel and castor housing, TENTE nylon wheels can be configured to perform reliably - from hygiene-critical applications like professional cleaning carts to heavy duty industrial and mobile use cases.