- Home
- Castors & Wheels
- Motorised Systems
-
E-Drive Optima
E-Drive Optima
Drive Unit 125 mm
The E-Drive optima is a Drive Unit castor engineered for electromobility applications, featuring a rectangular plate fitting mechanism for secure installation. This unit incorporates a 125 mm diameter wheel equipped with an elastic tyre in non-marking, vulcanised material, ensuring optimal grip and floor protection across diverse operational environments. The wheel body is constructed from polyamide, delivering durability and lightweight performance. The housing is manufactured from electric-grade materials, providing robust protection for the integrated drive mechanism. The E-Drive optima is specifically designed for use in airport equipment, automotive original equipment manufacturing, ceramic and glass manufacturing facilities, container construction, electronic systems and clean-room technology environments, fire fighting and fire protection applications, machine construction, production and platform trolleys, work benches, and transport equipment. This versatile castor solution combines reliable electromobility functionality with proven engineering standards suitable for demanding industrial and commercial applications.