- Home
- Castors & Wheels
- Motorised Systems
-
E-Drive Ultimate
E-Drive Ultimate
Drive Unit 125 mm
The E-Drive ultimate is a Drive Unit castor engineered for electromobility applications, featuring a rectangular plate fitting that ensures secure and versatile mounting across diverse industrial and medical environments. This advanced castor incorporates a 125 mm diameter wheel constructed with an elastic, non-marking vulcanised tread material, delivering superior grip and floor protection whilst minimising marking on sensitive surfaces. The wheel body is manufactured from durable polyamide, providing excellent chemical resistance and longevity in demanding operational conditions. The electric housing is specifically designed to integrate seamlessly with powered mobility systems, making it ideal for airport equipment, anesthesia carts, automotive original equipment manufacturer applications, medical imaging systems including C-Arms and CT scanners, ceramic and glass manufacturing facilities, computers on wheels, container construction, clean-room electronic systems, fire fighting technology, machine construction, medication and nursing carts, production and platform trolleys, ultrasound equipment, work benches, and general transport equipment. This castor represents a comprehensive solution for applications requiring reliable electromobility performance combined with precision engineering and robust construction standards.