- Home
- Castors & Wheels
- Wheels
- Wheels by Functionality
-
Non-Marking
Non Marking Wheels
Wheel 250 mm
The Novatech wheel is a cast iron body castor wheel designed for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The wheel features a diameter of 250 mm with a polyurethane casted tread measuring 75 mm in width, providing optimal grip and durability across varied operational environments. The robust cast iron construction ensures reliable performance and longevity in heavy-duty industrial settings.
Wheel 230 mm
The Novatech wheel is a cast iron body castor wheel designed for demanding industrial applications, featuring a diameter of 230 mm and a tread width of 82 mm. The wheel is equipped with a polyurethane casted tread that provides excellent durability and grip across diverse operational environments. This wheel body is engineered for use in airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The robust cast iron construction ensures reliable performance and longevity in high-demand industrial settings.
Wheel 250 mm
The Novatech wheel is a cast iron body castor wheel designed for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The wheel features a diameter of 250 mm with a polyurethane casted tread measuring 80 mm in width, providing optimal grip and durability across diverse operational environments. The robust cast iron construction ensures reliable performance and longevity in heavy-duty industrial settings.
Wheel 100 mm
The Supratech wheel is a precision castor component engineered for demanding industrial and commercial applications including roll cages, shopping trolleys, store fixtures and display systems, tool cabinets, work benches, and transport equipment. This wheel features a polypropylene body with a thermoplastic rubber tread measuring 32 mm in width, delivering optimal grip and durability across varied floor surfaces. The wheel diameter is 100 mm, with a hub length of 34.9 mm and an axle hole diameter of 12 mm, ensuring compatibility with standard castor assemblies. Equipped with a roller bearing for smooth rotation and reduced friction, the Supratech wheel demonstrates exceptional load-bearing capabilities, supporting a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile applications requiring reliable performance and longevity.
Wheel 125 mm
The Elastech wheel is a precision castor component engineered for demanding industrial applications, featuring a 125 mm diameter with a 32 mm wide elastic tire in non-marking, vulcanised material that ensures superior grip and floor protection. The wheel incorporates a zinc die-cast body coupled with a precision ball bearing in stainless steel, delivering reliable performance across diverse operational environments including AMR systems, automated shuttle systems, automotive OEM applications, catering carts, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment and work benches. The hub measures 35.5 mm in length with an 8 mm axle hole diameter, accommodating standard castor mounting configurations. Load capacity specifications indicate a static load rating of 300 kg and a dynamic load capacity of 150 kg at 3 km/h, making this wheel suitable for both stationary support and mobile applications requiring sustained performance under substantial weight.
Wheel 150 mm
The Elastech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a 150 mm diameter with a 32 mm wide elastic tire, non-marking, vulcanised tread that ensures optimal grip and floor protection across diverse environments. The wheel incorporates a zinc die-cast body coupled with a precision ball bearing in stainless steel, delivering reliable performance and extended service life. The hub measures 35.5 mm in length with an 8 mm axle hole diameter, facilitating straightforward integration into existing castor assemblies. This wheel demonstrates a static load capacity of 300 kg and a dynamic load capacity of 150 kg at 3 km/h, making it suitable for a comprehensive range of applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 100 mm
The Puretech wheel is a precision-engineered castor component manufactured from polypropylene with a solid rubber, non-marking tread, designed for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. The wheel features a diameter of 100 mm with a tread width of 35 mm, whilst the hub length measures 44.4 mm and accommodates a 12 mm axle hole diameter. Equipped with a roller bearing for smooth operation, this wheel delivers a static load capacity of 150 kg and a dynamic load capacity of 75 kg at speeds up to 4 km/h, making it suitable for applications requiring reliable performance and durability in both stationary and mobile castor installations.
Wheel 200 mm
The Novatech wheel is a precision-engineered castor component manufactured from cast iron with a polyurethane, casted tread measuring 80 mm in width. The wheel features a diameter of 200 mm and is equipped with a precision ball bearing for smooth operation. The hub length extends 200 mm, whilst the axle hole diameter is specified at 25 mm to accommodate standard mounting configurations. This wheel demonstrates exceptional load-bearing capabilities, with a static load capacity of 3360 kg, and dynamic load capacities of 1400 kg at 6 km/h or 1680 kg at 4 km/h, making it suitable for demanding industrial applications including airport equipment, automated shuttle systems, forklift trucks, AGV systems, machine construction, and various logistics and transport equipment environments.
Wheel 125 mm
The Puretech wheel is a robust castor wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a diameter of 125 mm with a tread width of 37 mm and is constructed from solid rubber with non-marking properties to protect floor surfaces. The hub length measures 58 mm, and the wheel is mounted on a 15 mm diameter axle hole, accommodating a roller bearing for smooth operation. The wheel demonstrates a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 4 km/h, making it suitable for applications requiring reliable performance under moderate to heavy loads. The wheel body is manufactured from polypropylene, providing durability and resistance to wear whilst maintaining lightweight characteristics essential for castor applications.
Wheel 160 mm
The Elastech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a 160 mm diameter with a 50 mm wide elastic tire, non-marking, vulcanized tread that ensures superior grip and floor protection. The wheel comprises an aluminium body with a precision ball bearing for smooth rotation, complemented by a 60 mm hub length and a 20 mm axle hole diameter for secure mounting. This wheel delivers exceptional performance across diverse sectors including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistic systems, production trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment and work benches. The load capacity specifications are rated at 700 kg static load, with dynamic load ratings of 280 kg at 6 km/h and 350 kg at 4 km/h, making it suitable for both light-duty and heavy-duty applications requiring reliable, durable castor performance in industrial environments.
Wheel 125 mm
The Elastech wheel is a precision castor wheel engineered for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment and work benches. The wheel features a diameter of 125 mm with a tread width of 50 mm, constructed from elastic tire material that is non-marking and vulcanised for durability and floor protection. The hub length measures 60 mm, whilst the axle hole diameter is 25 mm, accommodating standard castor fittings. The wheel is mounted on a precision ball bearing and features an aluminium body for lightweight strength. Load capacity specifications include a static load rating of 600 kg, with dynamic load ratings of 240 kg at 6 km/h and 300 kg at 4 km/h, making this wheel suitable for both stationary and mobile applications requiring reliable performance and consistent load handling across diverse industrial environments.
Wheel 95 mm
The Novatech wheel is a precision-engineered castor component designed for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. This wheel features a diameter of 95 mm with a tread width of 40 mm constructed from polyurethane, casted for optimal durability and performance. The wheel body is manufactured from steel and iron, ensuring robust structural integrity, and is equipped with a precision ball bearing for smooth rotation. The hub length measures 45 mm with an axle hole diameter of 20 mm, facilitating straightforward integration into standard castor assemblies. The wheel demonstrates a static load capacity of 800 kg and a dynamic load capacity of 400 kg at 3 km/h, making it suitable for both stationary and mobile applications requiring reliable performance under substantial loads.
Wheel 125 mm
The Elastech wheel is a precision castor component engineered for demanding industrial applications, featuring a diameter of 125 mm with a tread width of 40 mm and a hub length of 58 mm. The wheel is constructed from polyamide with an elastic tire, non-marking, vulcanized tread that ensures superior grip and floor protection across diverse environments. The axle accommodates a hole diameter of 15 mm and incorporates a roller bearing for smooth, reliable rotation. This wheel demonstrates exceptional load-bearing capabilities, with a static load capacity of 500 kg and a dynamic load capacity of 250 kg at speeds up to 4 km/h, making it ideally suited for use in AMR systems, automated shuttle systems, automotive OEM applications, catering carts, container construction, fire fighting technology, machine construction, post logistic systems, production trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 100 mm
The Elastech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a polyamide body with a 100 mm diameter and a 34 mm wide elastic tire, non-marking, vulcanised tread that ensures reliable performance across diverse environments. The wheel incorporates a precision ball bearing mounted within a 45 mm hub length, with an 8.3 mm axle hole diameter for secure installation. Designed to support a static load capacity of 320 kg and a dynamic load capacity of 160 kg at speeds up to 4 km/h, this wheel is ideally suited for use in AMR systems, automated shuttle systems, automotive OEM applications, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches, making it a versatile solution for applications requiring robust, non-marking wheel performance.
Wheel 150 mm
The Novatech wheel is a precision-engineered castor component featuring a 150 mm diameter with a 50 mm wide polyurethane casted tread, designed for demanding industrial applications. The wheel incorporates an aluminium body with a 60 mm hub length and a 20 mm axle hole diameter, supported by a precision ball bearing for smooth operation. This wheel demonstrates exceptional load-bearing capabilities, with a static load capacity of 1000 kg, whilst maintaining dynamic load capacities of 400 kg at 6 km/h and 500 kg at 4 km/h. The Novatech wheel is ideally suited for use across diverse sectors including airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and general transport equipment, making it a versatile solution for industrial mobility requirements.
Wheel 150 mm
The Novatech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a diameter of 150 mm with a tread width of 50 mm constructed from cast polyurethane for optimal durability and performance. The wheel is mounted on an aluminium body with a hub length of 60 mm and incorporates a precision ball bearing for smooth rotation, whilst the axle features a 25 mm hole diameter for secure installation. This wheel demonstrates exceptional load-carrying capabilities, with a static load capacity of 1000 kg, complemented by dynamic load ratings of 400 kg at 6 km/h and 500 kg at 4 km/h, making it suitable for diverse applications including airport equipment, automated guided vehicle systems, forklift trucks, production trolleys, and various material handling and transport equipment across manufacturing, logistics, and industrial sectors.
Wheel 100 mm
The Novatech wheel is a precision castor component engineered with an aluminium body and a polyurethane, casted tread measuring 40 mm in width. The wheel features a diameter of 100 mm with a hub length of 40 mm and an axle hole diameter of 15 mm, accommodating standard castor mounting requirements. Equipped with a precision ball bearing for smooth rotation, this wheel delivers robust performance across demanding applications. The load capacity specifications indicate a static load rating of 600 kg, whilst the dynamic load capacity reaches 240 kg at 6 km/h or 300 kg at 4 km/h, providing flexibility for various operational speeds and load conditions. These specifications make the Novatech wheel suitable for industrial and commercial castor applications requiring reliable, durable performance.
Wheel 250 mm
The Novatech wheel is a precision-engineered castor wheel designed for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The wheel features a diameter of 250 mm with a polyurethane casted tread measuring 50 mm in width, mounted on a cast iron body and supported by a precision ball bearing for smooth operation. The hub length extends 62 mm, whilst the axle accommodates a hole diameter of 25 mm for secure mounting. This wheel delivers exceptional load-bearing capabilities, with a static load capacity of 2880 kg, and dynamic load capacities of 1200 kg at 6 km/h or 1440 kg at 4 km/h, making it suitable for both stationary and mobile applications requiring reliable performance under substantial loads.
Wheel 82 mm
The Novatech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a robust steel and iron body with a 82 mm diameter and a tread width of 70 mm. The wheel is constructed with a cast polyurethane tread that provides excellent durability and floor protection across diverse environments including airport equipment, AMR systems, automated shuttle systems, automotive OEM operations, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The hub measures 75 mm in length, whilst the axle incorporates a 17 mm hole diameter for secure mounting. The wheel is equipped with a sealed precision ball bearing to ensure smooth, reliable operation. Load capacity specifications indicate a static load rating of 1400 kg and a dynamic load capacity of 700 kg at 3 km/h, making this wheel suitable for both stationary and mobile castor applications requiring substantial load-bearing capability.
Wheel 140 mm
The Novatech wheel is a precision castor component engineered for demanding industrial applications, featuring a cast iron body with a 140 mm diameter and a 60 mm wide polyurethane casted tread that delivers superior durability and floor protection. The wheel incorporates a sealed precision ball bearing for smooth, reliable operation and is designed with a 65 mm hub length and a 12 mm axle hole diameter to ensure secure mounting compatibility. This wheel demonstrates exceptional load-bearing capabilities, with a static load capacity of 1400 kg and a dynamic load capacity of 700 kg at speeds up to 3 km/h, making it ideally suited for a comprehensive range of applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM requirements, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and general transport equipment.
Wheel 75 mm
The Puretech wheel is a 75 mm diameter castor wheel manufactured from polypropylene with a solid rubber, non-marking tread measuring 25 mm in width. The wheel features a hub length of 26.5 mm and is equipped with a plain bearing, accommodating an 8 mm diameter axle hole for secure mounting. This wheel is designed to support a static load capacity of 120 kg and a dynamic load capacity of 60 kg at speeds up to 3 km/h, making it suitable for a wide range of applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. The combination of its robust polypropylene construction and non-marking rubber tread ensures reliable performance whilst protecting floor surfaces in demanding industrial and commercial environments.
Wheel 150 mm
The Puretech wheel is a precision castor wheel manufactured from polypropylene with a solid rubber, non-marking tread, designed for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. The wheel features a diameter of 150 mm with a tread width of 32 mm, whilst the hub length measures 36.5 mm and the axle hole diameter is 8 mm. Equipped with a precision ball bearing for smooth operation, this wheel delivers a static load capacity of 160 kg and a dynamic load capacity of 80 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile castor applications requiring reliable performance and durability.
Wheel 160 mm
The Maxtech wheel is a precision castor component engineered for demanding industrial applications, featuring a polyamide body with an injected polyurethane tread measuring 40 mm in width. The wheel has an overall diameter of 160 mm with a hub length of 60 mm and an axle hole diameter of 20 mm, accommodating standard castor assemblies. Equipped with a precision ball bearing for smooth operation, this wheel delivers a static load capacity of 700 kg, whilst maintaining dynamic load capacities of 300 kg at 6 km/h and 350 kg at 4 km/h. The Maxtech wheel is ideally suited for airport equipment, automotive OEM applications, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and general transport equipment, making it a versatile solution for diverse industrial environments requiring reliable mobility and durability.
Advantages of Non Marking Wheels
Non marking wheels are designed to preserve sensitive floor finishes while delivering smooth, controlled mobility in everyday use. The TENTE portfolio spans multiple diameters, tread geometries and hardness levels, wheel centres, and bearing options to meet diverse operational and hygiene requirements. While compound and tread design influence rolling behaviour, traction, and wear, the castor housing is equally decisive for overall permissible load, stability, and service life. Selecting the right wheel–housing combination ensures reliable operation, safety, and sustained performance across your application.
TENTE non marking castor wheels offer several key benefits:
Floor Protection – Specialised tread formulations prevent colour transfer, streaks and scuffs on sensitive finishes such as vinyl, epoxy and polished concrete. This helps preserve facility standards and professional presentation in customer-facing areas.
Lower Cleaning Workload – By minimising streak removal and spot repairs, correctly specified non marking wheels reduce time spent on corrective cleaning. The result is more productive floor time and fewer operational interruptions.
Hygiene and Cleaning Compatibility – Many non marking options perform reliably alongside routine cleaning and disinfection, but compatibility is compound- and agent-dependent. In wet or hygiene-critical zones, use sealed or stainless housings and protected bearings to safeguard the whole rolling system through washdowns.
Improved Lifecycle Economics – Fewer remedial cleans and less risk of flooring damage translate into lower total care costs over time. With the right specification, fleets benefit from stable performance and longer service intervals.
Types of Non Marking Wheels
Non marking performance is available across several tread families and wheel constructions – for example rubber, thermoplastic elastomer, and polyurethane. Each type optimises a different balance of floor protection, traction, rolling resistance, wear behaviour, and permissible load. Compound hardness and tread geometry then fine-tune these characteristics for the intended use. Selecting the most suitable variant requires a holistic view of the application: floor composition, finish and its sensitivity, route profile, as well as the required load per wheel. Equally decisive is the castor housing, which governs the system’s overall load rating, lateral stability, and service life. Below are some of the frequently used types of non marking wheels:
Non Marking Rubber Wheels
Non marking rubber wheels are a versatile and widely used solution for smooth, controlled, and non-staining mobility. With their non marking tread, these wheels protect sensitive floor finishes while offering sure-footed traction and a compliant ride. Compared with harder materials, rubber typically generates a little more rolling resistance, while on the other hand, it naturally dampens vibrations and rolling noise better. Choosing the right hardness and diameter for your non marking rubber wheels helps keep push/pull forces within ergonomic targets. Among our product offerings, PJP wheels serve as a prime example. These wheels use TENTEprene – our non marking thermoplastic rubber – for tread material, combined with a polypropylene wheel body, precision ball bearings, and thread guards. Our non marking rubber wheels PJP are commonly used in castor series like the TENTE Agila and Levina amongst others. By pairing them with different housings (such as the light polyamide in our Levina, or the robust pressed steel in our Agila), and different fitting options, they cater to the varying individual needs.
Non Marking Polyurethane Wheels
Non marking polyurethane wheels provide a durable, non-staining interface that balances low rolling resistance with excellent wear characteristics. Offering lower rolling resistance compared to other tread materials, these wheels reduce physical effort needed to move an application. Harder polyurethane compounds further enhance durability under high-load conditions. This makes them a strong option for higher-duty applications that need easy starting forces and long service life on smooth floors. Within our selection, the XSP wheels stand out as a notable example. These wheels use a non marking, electrically conductive, injected polyurethane tread, combined with an electrically conductive polyamide wheel body, and precision ball bearings. These characteristics make them a common choice for electrostatic protected areas. XSP wheels are used in a variety of our castor series – for example, TENTE Levina, Linea, Agila and more. Combine them with the right housing and fitting option for your individual use case, to ensure optimal mobility and service life.
Fields of Application for Non Marking Wheels
Non marking wheels are chosen wherever equipment must move across sensitive floors without leaving streaks or scuffs while maintaining controlled handling. In healthcare, they are widely used, for example, on applications like medication carts, nursing carts, hospital beds, sterilisation carts, and computers on wheels, helping keep corridors and patient areas presentable during frequent cleaning cycles. In furniture and mobile applications, they, for example, support store fixtures and displays, roll cages, roll pallets and dollies, and catering carts, protecting light-coloured or polished floors in customer-facing spaces. In industrial environments, non marking wheels are integrated into production and platform trolleys, transport equipment, professional cleaning carts, and more, combining floor care with dependable day-to-day mobility.