- Home
- Castors & Wheels
- Wheels
- Wheels by Operating Conditions
-
Electrically Conductive
Electrically Conductive Wheels
Wheel 125 mm
The Elastech wheel is a precision-engineered castor component featuring a 125 mm diameter with a 40 mm tread width, designed to deliver reliable performance across demanding industrial applications. The wheel is constructed with a polyamide body that is electrically conductive, ensuring safe operation in sensitive environments, whilst the tread comprises an elastic, non-marking, antistatic vulcanised tire that provides excellent grip and durability without leaving residue on floors. Equipped with a precision ball bearing for smooth rotation and minimal friction, this wheel demonstrates impressive load-carrying capabilities with a static load capacity of 320 kg and a dynamic load capacity of 160 kg at speeds up to 4 km/h. The Elastech wheel is ideally suited for use in AMR systems, automated shuttle systems, automotive OEM applications, catering carts, container construction, fire fighting technology, machine construction, post logistic systems, production trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches, making it a versatile solution for diverse industrial and commercial environments.
Wheel 150 mm
The Puretech wheel is a precision castor wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a diameter of 150 mm with a tread width of 32 mm composed of solid rubber in black with electric-conductive properties for enhanced safety and performance. The wheel body is constructed from zinc die-cast material, ensuring durability and reliability in high-use environments. The hub length measures 35.5 mm, whilst the axle hole diameter is 8.3 mm, accommodating standard castor mounting configurations. The wheel is equipped with a precision ball bearing that is sealed to protect against contamination and extend operational life. The static load capacity reaches 300 kg, whilst the dynamic load capacity is rated at 150 kg when operating at speeds up to 3 km/h, making this wheel suitable for both stationary and mobile applications requiring robust performance and consistent reliability.
Advantages of Electrically Conductive Wheels
Electrically conductive wheels provide a defined, low-impedance path to earth, safely dissipating electrostatic charge from mobile equipment to protect sensitive electronics, measuring systems, and control assemblies. Unlike antistatic wheels, which only limit charge accumulation, conductive wheels enable a measurable discharge route for dependable ESD control. As with any mobility solution, performance depends on the complete assembly: select a wheel and an appropriately rated castor housing, and ensure end-to-end continuity through axle, bearings, housing, and chassis for your specific use case.
TENTE electrically conductive wheels offer various benefits:
Reliable ESD Protection – A controlled, low‑resistance path channels static safely to ground, helping prevent damage to sensitive assemblies, sensors, and control units. This safeguards both product quality and process stability.
Improved Operator Safety – By minimising nuisance shocks and charge accumulation on application frames, conductive wheels contribute to a safer, more comfortable working environment.
Process and Cost Assurance – Improper ESD protection can lead to high consequential costs for the entire production process. Conductive wheels help maintain throughput and protect high-value components across the line.
Stable Conductivity over Service Life – TENTE wheels use conductive compounds rather than surface coatings, helping maintain consistent electrical performance as the wheel wears.
Types of Electrically Conductive Wheels
Electrically conductive wheels are available in multiple configurations – different tread compounds, wheel centres, bearing packages, and diameters – so you can match load capacity, floor requirements, and hygiene needs to your application. All variants provide a defined, low-resistance path to earth. However, the level of ESD control differs across the range. The TENTE portfolio includes conductive wheels – which achieve an electrical resistance of less than or equal to 10 kiloohms (104 ohms) - and discharging wheels – their electrical resistance ranges from 10 kiloohms (104 ohms) to 1 gigaohm (109 ohms). When selecting a configuration, ensure a continuous conductive chain and pair the wheel with an appropriately rated castor housing to maintain both electrical continuity and mechanical performance in your specific environment.
Conductive Wheels
Conductive wheels provide moderate ESD control by offering a defined discharge path with an electrical resistance of ≤ 10 kiloohms (104 ohms). Because this level of protection is limited, they are not intended for highly sensitive ESD environments (e.g., certain automotive electronics lines) and should be used only for less-sensitive electronic components. Conductive wheels are tested in accordance with DIN EN 12530. Products that meet this requirement are visually identified in yellow – either on the wheel itself or via yellow elements on the castor housing (such as caps or clips).
Discharging Wheels
Discharging (ESD) wheels provide electrostatic protection for sensitive devices by offering a defined, low-resistance path to earth. Their electrical resistance lies between 10 kiloohms (104 ohms) and 1 gigaohm (109 ohms), ensuring voltage peaks are dissipated in a controlled manner through the wheel’s built-in resistance. Wheels that meet these criteria are marked with the ESD protection symbol and are suitable for use within EPA (Electrostatic Protected Areas) in accordance with IEC 61340. TENTE discharging (ESD) wheels are certified by ESD-AKADEMIE – Germany’s leading electrostatic discharge specialist in Großmaischeid - so they can be used confidently in regulated environments such as electronics manufacturing, cleanrooms, and healthcare. Because these wheels are often integrated into equipment beyond our direct control, the complete system must be validated to ensure effective ESD protection. The equipment manufacturer is responsible for verifying continuous conductivity and for inspecting the entire assembly for compliance with the relevant ESD regulations before delivery.
Fields of Application for ESD Wheels
Electrically conductive wheels are used when mobile applications require moderate control of static charge, but not the highest level of ESD protection. Remember that requirements vary by environment: in low-sensitivity applications, conductive wheels can be sufficient; in higher-risk areas, you should specify discharging (ESD) wheels that meet IEC 61340 standards for a defined, low-impedance route to earth. In all cases, ensure a continuous conductive chain – from wheel, to axle, over bearings, to housing, the applications’ frame, to earth bond.
Across industries that handle sensitive technology, controlled charge dissipation is essential. In automotive electronics and electrical manufacturing, discharging (ESD) wheels help maintain Electrostatic Protected Areas (EPAs), protecting process yield and finished assemblies. Unmanaged ESD can destroy semiconductors outright or create latent defects that surface later – both costly. Cleanroom operations benefit because static control supports stringent environmental standards, while pharmaceutical production relies on ESD-safe mobility to protect monitoring and control systems alongside validated processes. In atmospheres with ignition risk – such as pyrotechnics, petroleum processing, and chemical plants – preventing static-induced sparking is also a critical safety measure.