- Home
- Castors & Wheels
-
Accessories
Mobility Solution Accessories
Our series
Accessory
The Puretech Accessory is a lightweight castor component weighing 0.25 kg, engineered to enhance the performance and functionality of castor systems in demanding industrial and commercial applications. This precision-manufactured accessory integrates seamlessly with standard castor assemblies, providing reliable support and improved operational efficiency. Designed with durability and ease of installation in mind, the Puretech Accessory meets stringent technical specifications for consistent performance across varied operational environments. Its compact form factor and minimal weight make it an ideal solution for applications requiring enhanced manoeuvrability without compromising structural integrity or load-bearing capacity.
Accessory
The Socket is a synthetic accessory designed for castor applications, featuring a square socket fitting that accommodates an 18 mm diameter bolt. This lightweight component weighs only 0.01 kg and measures 36 mm in overall height, making it suitable for compact installations. The socket is engineered to support a static load capacity of 80 kg and a dynamic load capacity of 40 kg at speeds up to 3 km/h, providing reliable performance in both stationary and mobile applications. Its synthetic construction ensures durability and resistance to corrosion, making it an ideal choice for demanding industrial and commercial environments.
Accessory
The Bushing is an accessory designed as a reducing bushing with a round fitting type, engineered to facilitate secure connections in castor applications. This component features a bolt diameter of 18 mm, providing a standardised interface for reliable assembly and installation. With a lightweight construction weighing only 0.03 kg, the bushing offers minimal mass addition whilst maintaining structural integrity and performance characteristics essential for castor systems. The reducing bushing design enables smooth transitions between different component sizes, ensuring compatibility across various castor configurations and supporting efficient mechanical integration in industrial and commercial mobility solutions.
Accessory
The Bushing is an accessory designed as a reducing bushing with a round fitting type, engineered to facilitate secure connections in castor applications. This component features a bolt diameter of 22 mm and is constructed to provide reliable performance in demanding industrial environments. With a lightweight design weighing only 0.01 kg, the bushing offers minimal mass contribution whilst maintaining structural integrity and durability. The reducing bushing configuration enables seamless adaptation between different component sizes, making it an essential accessory for castor assemblies requiring flexible coupling solutions and precise dimensional compatibility.
Accessory
The Directional lock is an accessory designed to enhance castor functionality and control. This component weighs 0.28 kg and provides reliable directional constraint for castor applications where movement restriction is required. The accessory integrates seamlessly with standard castor assemblies to prevent unwanted rotation or lateral movement, ensuring stable positioning in fixed or semi-fixed orientations. Engineered for durability and consistent performance, the Directional lock is suitable for industrial, commercial, and institutional environments where directional stability is essential for operational safety and efficiency.
Accessory
The Plate is an accessory designed for castor applications, featuring a stem with U-shaped plate fitting that measures 40 mm in length and 17 mm in width, with an overall height of 8 mm. This lightweight component weighs 0.04 kg and is engineered to support a static load capacity of 80 kg, whilst maintaining a dynamic load capacity of 40 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile castor installations requiring reliable performance and durability.
Accessory
The Plate is an accessory designed for castor applications, featuring a stem with U-shaped plate fitting that provides secure mounting capabilities. This component measures 40 mm in length and 27 mm in width, with an overall height of 8 mm, making it suitable for compact installation requirements. The accessory demonstrates robust load-bearing performance, supporting a static load capacity of 80 kg and a dynamic load capacity of 40 kg at speeds up to 3 km/h, ensuring reliable operation in demanding industrial and commercial environments where castor mobility and stability are essential.
Accessory
The Plate is an accessory designed for castor applications, featuring a stem with L-shaped plate fitting that provides secure attachment and reliable performance. This component measures 40 mm in length and 17 mm in width, with an overall height of 8 mm, making it suitable for compact installation requirements. The accessory demonstrates robust load-bearing capabilities, supporting a static load capacity of 80 kg and a dynamic load capacity of 40 kg at speeds up to 3 km/h, ensuring dependable operation in demanding environments. The L-shaped plate configuration facilitates straightforward mounting whilst maintaining structural integrity under operational stress.
Accessory
The Plate is an accessory designed for castor applications, featuring a stem with L-shaped plate fitting that provides secure and reliable attachment. This component measures 40 mm in length and 25 mm in width, with an overall height of 8 mm, making it suitable for compact installations where space is limited. The plate is engineered to support a static load capacity of 80 kg, whilst maintaining a dynamic load capacity of 40 kg at speeds up to 3 km/h, ensuring stable performance during both stationary and mobile applications. The robust construction and precise dimensions make this accessory an ideal choice for integrating castor systems into furniture, equipment, and industrial applications requiring dependable load-bearing functionality.
Accessory
The Plate is an accessory designed for castor applications, featuring a stem with L-shaped plate fitting that provides secure and reliable attachment. This component measures 40 mm in length and 27 mm in width, with an overall height of 8 mm, making it suitable for compact installations where space is limited. The plate is engineered to support a static load capacity of 80 kg, whilst maintaining a dynamic load capacity of 40 kg at speeds up to 3 km/h, ensuring stable performance during both stationary and mobile operations. The robust construction of this fitting accessory makes it an ideal choice for applications requiring dependable load-bearing capabilities and durability in demanding environments.
Accessory
The Stem is an accessory designed for castor applications, featuring a threaded stem with hexagon neck at the top for secure fastening. This component has an overall height of 6 mm and weighs 0.02 kg, making it a lightweight addition to castor assemblies. The stem demonstrates a static load capacity of 80 kg, whilst maintaining a dynamic load capacity of 40 kg at speeds up to 3 km/h, ensuring reliable performance under both stationary and mobile operating conditions. Its compact design and robust construction make it suitable for integration into standard castor systems requiring precision-engineered fastening solutions.
Accessory
The Socket is a synthetic accessory designed as a round socket fitting for castor applications, featuring an overall height of 3 mm and constructed from durable synthetic material. This component accommodates an 8 mm diameter bolt for secure installation and offers a static load capacity of 40 kg, with a dynamic load capacity of 20 kg at speeds up to 3 km/h, making it suitable for light to medium-duty castor assemblies. The product weighs negligibly at 0 kg and is engineered to provide reliable performance in standard castor mounting configurations.
Accessory
The Stem is a threaded stem accessory designed for castor applications, featuring a compact overall height of 3.5 mm and a lightweight construction weighing 0.02 kg. This component is engineered to support a static load capacity of 80 kg, whilst maintaining a dynamic load capacity of 40 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile castor installations. The threaded stem fitting ensures secure and reliable attachment to compatible castor assemblies, providing engineers with a dependable solution for load-bearing applications requiring precision engineering and consistent performance.
Accessory
The Puretech Accessory is a precision-engineered component designed to enhance castor functionality and performance in demanding industrial and commercial applications. Weighing 0.25 kg, this lightweight accessory offers an optimal balance between durability and ease of installation, making it suitable for integration into existing castor systems without adding significant load to the overall assembly. The product is manufactured to exacting technical specifications to ensure reliable operation and compatibility with standard castor configurations. Its compact design facilitates straightforward mounting procedures whilst maintaining structural integrity under operational stress. The Puretech Accessory represents a cost-effective solution for engineers seeking to upgrade or maintain castor systems with a dependable, high-quality component that meets industry standards for performance and longevity.
Accessory
The Plate is a castor accessory featuring a stem with U-shaped plate fitting, designed to provide secure mounting solutions for castor applications. This component measures 40 mm in length and 15 mm in width, with an overall height of 8 mm, ensuring a compact profile suitable for integration into various castor assemblies. The plate has a static load capacity of 80 kg and a dynamic load capacity of 40 kg at a speed of 3 km/h, making it appropriate for moderate-duty applications. Weighing only 0.02 kg, this lightweight accessory facilitates easy installation and minimal impact on the total weight of the castor assembly whilst maintaining robust structural integrity for reliable performance in demanding environments.
Accessory
The Plate is an accessory designed for castor applications, featuring a stem with U-shaped plate fitting that measures 40 mm in length and 20 mm in width, with an overall height of 8 mm. This lightweight component weighs only 0.03 kg and is engineered to support a static load capacity of 80 kg, whilst maintaining a dynamic load capacity of 40 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile castor installations requiring reliable performance and durability in demanding industrial environments.
Accessory
The Plate is an accessory designed for castor applications, featuring a stem with U-shaped plate fitting that provides secure attachment and reliable performance. This component measures 40 mm in length and 18 mm in width, with an overall height of 8 mm, making it suitable for compact castor assemblies. The plate is engineered to support a static load capacity of 80 kg and a dynamic load capacity of 40 kg at speeds up to 3 km/h, ensuring dependable operation in both stationary and mobile applications. Its robust construction and precise dimensions make it an ideal choice for industrial and commercial castor systems requiring consistent load-bearing performance.
Accessory
The Plate is an accessory designed for castor applications, featuring a stem with U-shaped plate fitting that measures 40 mm in length and 21 mm in width, with an overall height of 8 mm. This lightweight component weighs only 0.03 kg, making it suitable for integration into various castor assemblies. The plate is engineered to support a static load capacity of 80 kg and a dynamic load capacity of 40 kg at speeds up to 3 km/h, providing reliable performance in both stationary and mobile applications. Its compact dimensions and robust load-bearing capabilities make it an ideal choice for furniture, equipment, and industrial castor systems requiring dependable mounting solutions.
Accessory
The Lumina is a castor accessory featuring a threaded stem fitting, designed to provide reliable performance in demanding applications. With an overall height of 3.5 mm, this compact component integrates seamlessly into castor assemblies. The accessory demonstrates robust load-bearing capabilities, supporting a static load capacity of 80 kg and a dynamic load capacity of 40 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile installations where consistent performance and durability are essential requirements.
Accessory
The Stem is an accessory designed for castor applications, featuring a threaded stem with hexagon neck at the top for secure fastening. This component measures 9 mm in overall height and weighs 0.07 kg, making it lightweight and compact for integration into castor assemblies. The stem demonstrates robust load-bearing capabilities with a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 3 km/h, ensuring reliable performance in both stationary and mobile applications. Its threaded design with hexagon neck provides excellent grip and alignment during installation, whilst the specified load ratings make it suitable for demanding industrial and commercial castor systems.
Accessory
The Stem is a threaded stem accessory with hexagon neck, top fitting, designed for castor applications and engineered to deliver reliable performance in demanding environments. This component weighs 0.03 kg and features an overall height of 6 mm, making it compact and suitable for space-constrained installations. The stem accommodates a static load capacity of 100 kg, whilst maintaining a dynamic load capacity of 50 kg at speeds up to 3 km/h, ensuring stable operation under both stationary and mobile conditions. Its robust threaded design with hexagon neck provides secure fastening and straightforward installation, making it an essential accessory for castor assemblies requiring dependable load support and durability.
Accessory
The Stem is an accessory designed for castor applications, featuring a stem with grip ring and collar fitting type. This component weighs 0.04 kg and has an overall height of 4.5 mm, making it suitable for compact installations. The stem demonstrates a static load capacity of 120 kg, whilst maintaining a dynamic load capacity of 60 kg at speeds up to 3 km/h, ensuring reliable performance under both stationary and mobile operating conditions. Its robust construction and secure grip ring design provide stable mounting and secure retention for castor assemblies.
Accessory
The Foot protection accessory is a specialised component designed to enhance castor functionality and durability. Weighing 0.54 kg, this accessory provides robust protection for castor feet, safeguarding them against wear, impact damage, and environmental degradation. The product is engineered to integrate seamlessly with standard castor assemblies, offering engineers a reliable solution for extending equipment lifespan and maintaining operational performance in demanding industrial and commercial applications. Its substantial construction ensures consistent protection across varied operational conditions.