Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Stem is an accessory designed for castor applications, featuring a stem with grip ring and collar fitting type. This component weighs 0.04 kg and has an overall height of 4.5 mm, making it suitable for compact installations. The stem demonstrates a static load capacity of 120 kg, whilst maintaining a dynamic load capacity of 60 kg at speeds up to 3 km/h, ensuring reliable performance under both stationary and mobile operating conditions. Its robust construction and secure grip ring design provide stable mounting and secure retention for castor assemblies.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
B10-10x20 / 10
EAN
4031582438048
Core attributes
Type
Accessory
Load capacity at 3 km/h
60 kg
Load capacity Static
120 kg
Overall Height
4.5 mm
Overall weight
0.04 kg
Product Name
Stem
Electric Conductive
Stainless
Fitting
Fitting type
Stem with grip ring, with collar
Stem diameter
10 mm
Wheel
Axle
Riveted
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Painted surface
Gold, chrome or glossy coloured.
Fast assembly
Faster assembly process with use of plug-in fittings.