- Home
- Castors & Wheels
- Castors
- Castors by Operating Conditions
-
Electrically Conductive
Electrically Conductive Castors
Swivel castor 75 mm
The Agila swivel castor features a bolt hole fitting that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and durability. The wheel comprises a polypropylene body with electric conductive properties, fitted with a thermoplastic rubber tread that is also electric-conductive, and utilises a plain bearing system for reliable rotation. With a wheel diameter of 75 mm, the castor has an overall height of 100 mm. The load capacity specifications include a dynamic load rating of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, making it suitable for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Fixed castor 100 mm
The Agila fixed castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium steel sheet, providing robust structural integrity for demanding environments. The wheel incorporates a polypropylene, electric conductive body paired with thermoplastic rubber, electric-conductive tread material, ensuring reliable electrical discharge whilst maintaining excellent mobility characteristics. The wheel operates on a plain bearing system and measures 100mm in diameter. The castor has an overall height of 135mm, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 80kg at speeds up to 3km/h and a static load capacity of 160kg. This castor is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display units, where electrical conductivity and reliable performance are essential requirements.
Swivel castor with total lock 75 mm
The Agila swivel castor with total lock features a bolt hole fitting that allows castors to be mounted with standard screws of any length. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism. The wheel comprises a polypropylene, electric conductive body fitted with thermoplastic rubber, electric-conductive tread material and utilises a plain bearing system, with a diameter of 75 mm. The castor has an overall height of 100 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg. This castor is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor 75 mm
The Agila swivel castor features a square plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with electric conductive properties, fitted with an electric-conductive thermoplastic rubber tread that provides excellent grip and static discharge capabilities, whilst the plain bearing system ensures reliable rotation. With a wheel diameter of 75 mm, the castor has an overall height of 100 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel castor 75 mm
The Agila swivel castor features a synthetic expander fitting with round configuration, requiring specification of the tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system utilising two ball races for smooth directional movement. The wheel assembly comprises a sheet steel body fitted with solid rubber tread in black, featuring electric-conductive properties and supported by cone ball bearing for reliable operation. The wheel diameter measures 75 mm. Overall height dimension is 103 mm. Load specifications include a dynamic capacity of 55 kg at operating speeds up to 3 km/h, whilst static load capacity reaches 110 kg, making this castor suitable for medium-duty industrial applications requiring electrical conductivity and reliable manoeuvrability.
Swivel castor 75 mm
The Agila swivel castor features a synthetic expander fitting with round configuration, requiring specification of the tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system utilising two ball races for smooth directional movement. The wheel assembly comprises a sheet steel body fitted with solid rubber tread in black, featuring electric-conductive properties and supported by cone ball bearing for reliable rotation. The wheel diameter measures 75 mm. Overall height dimension is 103 mm. Load specifications include a dynamic capacity of 55 kg at operating speeds up to 3 km/h, whilst static load capacity reaches 110 kg, making this castor suitable for medium-duty industrial applications requiring electrical conductivity and reliable manoeuvrability.
Swivel castor 75 mm
The Agila swivel castor features a synthetic expander fitting with round configuration, requiring specification of the tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system utilising two ball races for smooth directional movement. The wheel assembly comprises a sheet steel body fitted with solid rubber tread in black, featuring electric-conductive properties for static discharge applications. The wheel operates on a cone ball bearing system and measures 75 mm in diameter. The overall height dimension is 103 mm. Load specifications include a dynamic capacity of 55 kg at operating speeds up to 3 km/h, whilst the static load capacity reaches 110 kg, making this castor suitable for medium-duty industrial applications requiring electrical conductivity and reliable manoeuvrability.
Swivel castor 75 mm
The Agila swivel castor features a synthetic expander fitting with round configuration, requiring specification of the tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system utilising two ball races for smooth directional movement. The wheel assembly comprises a sheet steel body fitted with solid rubber tread in black, featuring electric-conductive properties and supported by cone ball bearing for reliable rotation. The wheel diameter measures 75 mm. Overall height dimension is 103 mm. Load specifications include a dynamic capacity of 55 kg at operating speeds up to 3 km/h, whilst the static load capacity reaches 110 kg, making this castor suitable for medium-duty industrial applications requiring electrical conductivity and reliable manoeuvrability.
Swivel castor 75 mm
The Agila swivel castor features a synthetic expander fitting with square configuration, requiring specification of the tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system utilising two ball races for smooth directional movement. The wheel assembly comprises a sheet steel body fitted with solid rubber tread in black, featuring electric-conductive properties and supported by cone ball bearings. The wheel diameter measures 75 mm. Overall height dimension is 103 mm. Load capacity specifications include dynamic loading of 55 kg at operational speeds up to 3 km/h, with static load capacity rated at 110 kg, making this castor suitable for medium-duty industrial applications requiring electrical conductivity and reliable manoeuvrability.
Swivel castor 75 mm
The Agila swivel castor features a synthetic expander with square fitting design, requiring specification of the tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system utilising two ball races for smooth directional movement. The wheel assembly comprises a sheet steel body fitted with solid black rubber tread material that provides electric-conductive properties, supported by a cone ball bearing system for reliable rotation. The wheel measures 75 mm in diameter. The castor has an overall height of 103 mm. Load specifications include a dynamic capacity of 55 kg at speeds up to 3 km/h and a static load capacity of 110 kg, making it suitable for medium-duty industrial applications requiring electrical conductivity and manoeuvrability.
Swivel castor 75 mm
The Agila swivel castor features a synthetic expander with square fitting design, requiring specification of the tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system utilising two ball races for smooth rotational movement. The wheel assembly comprises a sheet steel body fitted with solid black rubber tread material that provides electric-conductive properties, supported by a cone ball bearing for reliable operation. The wheel measures 75 mm in diameter. The castor has an overall height of 103 mm. Load specifications include a dynamic capacity of 55 kg at speeds up to 3 km/h and a static load capacity of 110 kg, making it suitable for medium-duty industrial applications requiring electrical conductivity and reliable manoeuvrability.
Swivel castor 75 mm
The Agila swivel castor features a synthetic expander with square fitting design, requiring specification of the tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system utilising two ball races for smooth directional movement. The wheel assembly comprises a sheet steel body fitted with solid black rubber tread material that provides electric-conductive properties, supported by a cone ball bearing for reliable rotation. The wheel measures 75 mm in diameter. The castor has an overall height of 103 mm. Load specifications include a dynamic capacity of 55 kg at speeds up to 3 km/h and a static load capacity of 110 kg, making it suitable for medium-duty industrial applications requiring electrical conductivity and manoeuvrability.
Swivel castor 100 mm
The Agila swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel assembly comprises a sheet steel body fitted with solid rubber tread in black, which provides electric-conductive properties for static discharge applications. The wheel operates on a cone ball bearing system for reliable rotation and features a 100 mm diameter. The castor has an overall height of 138 mm. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making it suitable for medium-duty industrial applications requiring electrical conductivity.
Swivel castor 100 mm
The Agila swivel castor features a synthetic expander fitting with round configuration, requiring specification of the tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system utilising two ball races for smooth directional movement. The wheel assembly comprises a sheet steel body fitted with solid rubber tread in black, featuring electric-conductive properties and supported by cone ball bearings. The wheel diameter measures 100 mm. Overall height dimension is 138 mm. Load specifications include a dynamic capacity of 80 kg at operating speeds up to 3 km/h, whilst the static load capacity reaches 160 kg, making this castor suitable for medium-duty industrial applications requiring electrical conductivity and reliable manoeuvrability.
Swivel castor 100 mm
The Agila swivel castor features a synthetic expander fitting with round configuration, requiring specification of the required tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system utilising two ball races for smooth directional movement. The wheel assembly comprises a sheet steel body fitted with solid rubber tread in black, featuring electric-conductive properties for static discharge applications. The wheel operates on cone ball bearings and measures 100 mm in diameter. The castor has an overall height of 138 mm. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making it suitable for medium-duty industrial applications requiring electrical conductivity and reliable manoeuvrability.
Swivel castor 100 mm
The Agila swivel castor features a synthetic expander fitting with round configuration, requiring specification of the tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system utilising two ball races for smooth directional movement. The wheel assembly comprises a sheet steel body fitted with solid rubber tread in black, featuring electric-conductive properties and supported by cone ball bearings. The wheel diameter measures 100 mm. Overall height dimensions are 138 mm. Load specifications include a dynamic capacity of 80 kg at operating speeds up to 3 km/h, whilst static load capacity reaches 160 kg, making this castor suitable for medium-duty industrial applications requiring electrical conductivity and reliable manoeuvrability.
Swivel castor 100 mm
The Agila swivel castor features a synthetic expander fitting with round configuration, requiring specification of the tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system utilising two ball races for smooth directional movement. The wheel assembly comprises a sheet steel body fitted with solid rubber tread in black, featuring electric-conductive properties and supported by cone ball bearings. The wheel diameter measures 100 mm. Overall height dimension is 138 mm. Load specifications include a dynamic capacity of 80 kg at operating speeds up to 3 km/h, whilst static load capacity reaches 160 kg, making this castor suitable for medium-duty industrial applications requiring electrical conductivity and reliable manoeuvrability.
Swivel castor 100 mm
The Agila swivel castor features a synthetic expander fitting with round configuration, requiring specification of the tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system utilising two ball races for smooth directional movement. The wheel assembly comprises a sheet steel body fitted with solid rubber tread in black, featuring electric-conductive properties and supported by cone ball bearings. The wheel diameter measures 100 mm. Overall height dimension is 138 mm. Load specifications include a dynamic capacity of 80 kg at operating speeds up to 3 km/h, whilst static load capacity reaches 160 kg, making this castor suitable for medium-duty industrial applications requiring electrical conductivity and reliable manoeuvrability.
Swivel castor 100 mm
The Agila swivel castor features a synthetic expander with square fitting design, requiring specification of the required tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system utilising two ball races for smooth directional movement. The wheel assembly comprises a sheet steel body fitted with solid black rubber tread material that provides electric-conductive properties, supported by a cone ball bearing system for reliable rotation. The wheel measures 100 mm in diameter. The castor has an overall height of 138 mm. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making it suitable for medium-duty industrial applications requiring electrical conductivity and reliable manoeuvrability.
Swivel castor 100 mm
The Agila swivel castor features a synthetic expander fitting with square configuration, requiring specification of the tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system utilising two ball races for smooth directional movement. The wheel assembly comprises a sheet steel body fitted with solid black rubber tread material that provides electric-conductive properties, supported by a cone ball bearing for reliable rotation. The wheel measures 100 mm in diameter. The castor has an overall height of 138 mm. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making it suitable for medium-duty industrial applications requiring electrical conductivity and reliable manoeuvrability.
Swivel castor 100 mm
The Agila swivel castor features a synthetic expander with square fitting design, requiring specification of the tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system utilising two ball races for smooth directional movement. The wheel assembly comprises a sheet steel body fitted with solid black rubber tread material that provides electric-conductive properties, supported by a cone ball bearing for reliable rotation. The wheel measures 100 mm in diameter. The castor has an overall height of 138 mm. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making it suitable for medium-duty industrial applications requiring electrical conductivity and manoeuvrability.
Swivel castor 100 mm
The Agila swivel castor features a synthetic expander fitting with square configuration, requiring specification of the required tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system utilising two ball races for smooth directional movement. The wheel assembly comprises a sheet steel body fitted with solid rubber tread in black, featuring electric-conductive properties for static discharge applications. The wheel operates on a cone ball bearing system and measures 100 mm in diameter. The castor has an overall height of 138 mm. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making it suitable for medium-duty industrial applications requiring electrical conductivity and reliable manoeuvrability.
Swivel castor 125 mm
The Agila swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball races swivel bearing system for smooth directional movement. The wheel assembly comprises a sheet steel body fitted with solid rubber tread in black, electric-conductive compound, supported by cone ball bearing for reliable rotation. The wheel measures 125 mm in diameter, providing excellent ground contact and manoeuvrability. Overall height dimensions are 163 mm from base to top of fitting. Load specifications include a dynamic capacity of 100 kg at operating speeds up to 3 km/h, whilst static load capacity reaches 200 kg when stationary, making this castor suitable for medium-duty industrial and commercial applications requiring electrical conductivity.
Advantages of Electrically Conductive Castors
Electrically conductive castors are designed to safely channel static electricity away from equipment and discharge it to the ground, protecting sensitive electronics, measuring devices, and other components from electrostatic discharge damage. Unlike antistatic castors, which only reduce the build-up of static charges, electrically conductive castors provide a defined, low-resistance path for electricity, ensuring reliable protection in critical environments. TENTE electrically conductive solutions combine this essential electrostatic discharge protection with smooth rolling performance, long-lasting materials, and precision engineering - making them indispensable wherever equipment mobility meets the need for static control.
TENTE electrically conductive castors offer various benefits:
Reliable Electrostatic Discharge Protection – They provide a controlled, low-resistance path for static electricity, ensuring it is safely dissipated to ground and preventing damage to sensitive electronics.
Improved Workplace Safety – Our electronically conductive castors safeguard the application operators from electrostatic shocks.
Cost Saving - Improper electrostatic discharge protection can result in high consequential costs for the entire production process. In the worst case, it can also lead to massive failures of electronic components such as control units, resulting in recalls!
Consistent Conductivity Over Time – The wheels used in our conductive castors are manufactured with integrated conductive compounds rather than surface coatings, ensuring the electrical path remains stable throughout the castors’ service life.
Types of Electrically Conductive Castors
Electrically conductive castors come in a variety of designs, each tailored to specific performance needs and environmental requirements. While they all share the ability to provide a safe, low-resistance path for static electricity, their materials, load capacities, and mobility features vary to suit different applications. Before we can explore different configurations of conductive castors, we must point out different degrees of electrostatic discharge protection in our products.
Conductive Castors
Conductive castors ensure moderate electrostatic discharge protection. These castors achieve an electrical resistance of less than or equal to 10 kiloohms (104 ohms). Therefore, they are only suitable to a limited extent within sensitive environments like the automotive industry. They should only be used for the transport of electronic components that feature a low level of sensitivity. Conductive castors are tested according to the DIN EN 12530 standard. Any castor that meets these standards is labelled with a yellow mark on the wheel or a yellow housing component - such as a yellow covering cap or yellow clips.
Discharging Castors
Discharging castors – also referred to as ESD castors - provide ideal electrostatic discharge protection for sensitive devices. Their electrical resistance ranges from 10 kiloohms (104 ohms) to 1 gigaohm (109 ohms). Voltage peaks may be a hazard for sensitive electronic devices. By means of our ESD castors, these peaks are discharged in a controlled manner by their own internal resistance. Castors using wheels that fulfill these conditions, are marked with the symbol for ESD protection on the wheel. These castors are suitable for moving sensitive electronic devices within the EPA (electrostatic protection area) in accordance with IEC 61340 standards. Our discharging (ESD) castors are certified by ESD-AKADEMIE – Germany's leading electrostatic discharge specialist in Großmaischeid. This ensures that they can be used confidently in regulated environments such as electronics manufacturing, cleanrooms, and healthcare facilities without risk of non-compliance.
Our discharging castors are frequently installed within an application beyond our control. Consequently, all aspects of the application must be tested to ensure complete electrostatic discharge (ESD) protection. Accordingly, the manufacturer of the particular application needs to inspect the entire system according to the ESD regulations prior to delivery.
Below, we explore commonly chosen types of conductive castors available, highlighting their key benefits and typical application areas.
Electrically Conductive Swivel Castors
Designed for maximum manoeuvrability, conductive swivel castors combine electrostatic discharge safety with fully rotational swivel housings to allow for directional changes even in confined spaces. TENTE electrically conductive swivel castors are available in a variety of configurations, different sizes, and load capacities. Our smallest conductive swivel castor - Lumina – impresses with an overall height of just 54 mm. Available with either a bolt hole or stem fitting, our conductive Lumina is capable of handling loads of up to 40 kg per castor. Another example is our Alpha series, featuring either a steel or stainless steel housing. It is available with wheel diameters between 80 mm and 200 mm, can be fitted with a locking mechanism, and depending on the configuration offers a load capacity of up to 400 kg per castor. Alpha stainless – featuring a stainless steel housing - is commonly used for professional cleaning carts or machinery and workshop equipment.
Heavy Duty Electrically Conductive Castors
When high load capacity meets the need for static control, heavy duty conductive castors deliver both. Robust housings and wheel materials ensure safe performance under heavy weights. One example is our Kappa, featuring a welded solid steel housing it can be combined with either an elastic rubber, a cast polyurethane or a polyamide wheel. Our Kappa series offers, quick maintenance - as its swivel bearings are lubricated with long-life grease and fitted with grease dispenser for easy maintenance – and, is suitable for transporting sensitive electronic cargo. Depending on the configuration, these castors can handle loads of up to 1.200 kg.
Conductive Rubber Castors
Conductive rubber castors offer quiet operation, vibration damping, non-marking movement and secure static dissipation. Some TENTE castors are available with our Elastech plus rubber wheels, which excel with outstanding manoeuvrability and mobility due to the high-performance tread material. Conductive rubber castors are especially suitable for environments – like hospitals - where protecting sensitive electronics is just as important as ensuring a quite and comfortable working or patient environment.
Fields of Application for Electrically Conductive Castors
Electrically conductive castors are essential wherever mobile equipment must be protected from electrostatic discharge. It must be pointed out again, that not all fields of application have the same requirements for electrostatic discharge protection. Depending on the environment you are working in, conductive castors might be enough, while in other fields of application discharging castors which comply with the DIN EN 61340 standard might be needed. Our electrically conductive castors should only be used for the transport of electronic components that feature a low level of sensitivity, while our discharging castors are suitable for more sensitive application cases.
Many industries work with sensitive technology requiring electrical conductivity. The automotive industry and electrical industry are two such areas that benefit from discharging castors. In electronics production, discharging castors are a key component in maintaining electrostatic discharge protected areas, safeguarding both the manufacturing process and the finished components. Uncontrolled electrostatic discharges can cause total damage to electronic components (semiconductors) as well as hidden defects that can generate high costs. These castors are equally valuable in cleanroom technology, where static control supports strict environmental requirements, and in pharmaceutical production, where protecting electronic monitoring and control systems is just as critical as maintaining hygiene standards. However, discharging castors are also essential in businesses with a risk of explosion. These include pyrotechnic factories, mineral oil factories and chemical plants. Here, electrostatic charges can not only have severe consequences for the equipment but can also be dangerous for people.