- Home
- Industries & Solutions
- Lifestyle
- Furniture & Design
-
Media Furniture
Media Furniture Castors
Swivel castor 75 mm
The Lumina swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes under load. The wheel assembly consists of a 75mm diameter wheel with a polyamide body and tread material that is identical with the wheel body, providing consistent performance characteristics throughout. The wheel operates on a plain bearing with spacer tube system for reliable rotation. The castor has an overall height of 88mm, making it suitable for various furniture applications. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg. This castor is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where reliable mobility and load-bearing performance are essential requirements.
Swivel castor 50 mm
The Lumina swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from zinc-die-casting and aluminium materials with a stem, swiveling bearing mechanism that ensures smooth rotational movement. The 50mm diameter wheel incorporates a polypropylene, electric conductive body material combined with thermoplastic rubber, electric-conductive tread material, supported by a plain bearing with spacer tube for reliable operation. With an overall height of 54mm, this castor delivers a dynamic load capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg. The design makes it particularly suitable for bedside tables, furniture, media furniture, office chairs, and office furniture applications where electrical conductivity and mobility are essential requirements.
Swivel castor 50 mm
The Lumina swivel castor features a stem with grip ring and collar fitting system for secure mounting applications. The housing is manufactured from durable polypropylene material and incorporates a stem-based swivelling bearing mechanism that enables smooth directional changes under load. The wheel assembly comprises a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electrical conductivity throughout operation. The wheel operates on a plain bearing system with integrated spacer tube for enhanced durability and reduced friction. The wheel diameter measures 50mm, providing optimal balance between manoeuvrability and stability. The complete assembly has an overall height of 61mm, making it suitable for compact installations where space constraints are critical. This castor configuration is particularly suited for applications requiring static discharge protection whilst maintaining reliable mobility performance in industrial and commercial environments.
Swivel castor 50 mm
The Lumina swivel castor is a versatile mobility solution engineered for applications including bedside tables, furniture, media furniture, and office furniture. The castor features a stem with grip ring and collar fitting, which provides secure and reliable attachment to various furniture bases. The housing is constructed from zinc-die-casting and aluminium materials, incorporating a stem swivelling mechanism that enables smooth 360-degree rotation for enhanced manoeuvrability. The wheel assembly comprises a 50 mm diameter wheel with a thermoplastic rubber tread mounted on a polypropylene body, supported by a plain bearing with spacer tube that ensures smooth rolling performance and extended operational life. The overall height of the castor measures 59 mm, making it suitable for compact installations where space is limited. The load capacity specifications indicate a static load rating of 80 kg, whilst the dynamic load capacity reaches 40 kg at speeds up to 3 km/h, ensuring reliable performance under typical furniture movement conditions. This combination of robust materials, precision engineering, and balanced load ratings makes the Lumina swivel castor an ideal choice for applications requiring dependable mobility and durability in both domestic and commercial environments.
Swivel castor with intermittend brake 50 mm
The Lumina swivel castor with intermittent brake is a versatile mobility solution engineered for demanding applications including bedside tables, furniture, media furniture, office furniture, and office chairs. The castor features a stem with grip ring and collar fitting, which provides secure and reliable attachment to various furniture bases whilst allowing for straightforward installation and maintenance. The housing is constructed from zinc-die-casting and aluminium materials, combining lightweight properties with exceptional durability and corrosion resistance to ensure longevity in diverse environments. The swivel bearing utilises a stem design that enables smooth 360-degree rotation, facilitating effortless manoeuvrability and directional control. The wheel assembly comprises a 50 mm diameter wheel with a thermoplastic rubber tread mounted on a polypropylene body, delivering optimal grip and floor protection whilst minimising noise during operation. The plain bearing with spacer tube configuration ensures smooth rolling performance and extended service life under regular use. With an overall height of 59 mm, the castor integrates seamlessly into furniture designs whilst maintaining appropriate ground clearance. The load capacity specifications indicate a static load rating of 80 kg and a dynamic load rating of 40 kg at speeds up to 3 km/h, making this castor suitable for applications requiring reliable performance under moderate to standard loading conditions. The intermittent brake functionality provides enhanced safety and stability when the castor is stationary, preventing unwanted movement in stationary applications.
Swivel castor 50 mm
The Lumina swivel castor is a precision-engineered mobility solution designed for applications including bedside tables, furniture, media furniture, and office furniture. This swivel castor features a blind hole fitting for B10 mounting, ensuring secure and reliable installation across diverse furniture platforms. The housing is constructed from zinc-die-casting and aluminium materials, incorporating a stem for swiveling functionality that enables smooth multidirectional movement. The wheel assembly comprises a 50 mm diameter wheel with a plain bearing and spacer tube configuration, providing stable rotation and extended operational life. The wheel tread is manufactured from thermoplastic rubber with electric-conductive properties, whilst the wheel body is constructed from polypropylene with electric-conductive characteristics, making this castor suitable for environments requiring electrostatic dissipation. The overall height of the castor measures 56 mm, providing a compact profile for integration into various furniture designs. The load capacity specifications indicate a static load rating of 80 kg and a dynamic load rating of 40 kg at a speed of 3 km/h, ensuring reliable performance under typical operational conditions. These technical specifications combine to deliver a robust, versatile castor solution that meets the demanding requirements of contemporary furniture applications whilst maintaining excellent manoeuvrability and durability.
Swivel castor 50 mm
The Lumina swivel castor is a precision-engineered mobility solution designed for applications including bedside tables, furniture, media furniture, and office furniture. The castor features a blind hole fitting for B10 mounting, ensuring secure and straightforward installation on compatible equipment. The housing is constructed from zinc-die-casting and aluminium materials, providing a robust and durable foundation with a stem swiveling bearing that enables smooth multidirectional movement. The wheel comprises a 50 mm diameter design manufactured from polypropylene with electric conductive properties, ensuring both the wheel body and tread material are identical for consistent performance and wear characteristics. The wheel is supported by a plain bearing with spacer tube, which facilitates reliable rotation and extended operational life. The overall height of the castor measures 56 mm, making it suitable for compact installations where space constraints are a consideration. The load capacity specifications indicate a static load rating of 80 kg, permitting substantial weight support during stationary use, whilst the dynamic load capacity is rated at 40 kg when the castor is in motion at speeds up to 3 km/h. These specifications make the Lumina swivel castor an ideal choice for mobile furniture applications requiring dependable performance, smooth manoeuvrability, and reliable load-bearing capabilities in professional and domestic environments.
Swivel castor 50 mm
The Lumina swivel castor is a versatile mobility solution engineered for contemporary furniture applications including bedside tables, media furniture, office furniture, and general furnishings. This swivel castor features a blind hole fitting designed for B10 stem compatibility, ensuring secure and straightforward installation across diverse furniture platforms. The housing is constructed from zinc-die-casting and aluminium materials, providing a robust and corrosion-resistant structure that withstands regular use in demanding environments. The swivel bearing incorporates a stem mechanism that enables smooth 360-degree rotation, facilitating effortless manoeuvrability of furniture pieces. The wheel assembly comprises a 50 mm diameter wheel manufactured from polypropylene, with the tread material being identical to the wheel body to ensure consistent wear characteristics and optimal performance. The wheel is mounted on a plain bearing with spacer tube, which guarantees smooth rolling motion and extended operational longevity. The overall height of the castor measures 56 mm, making it suitable for applications requiring compact mobility solutions. The load capacity specifications indicate a static load rating of 80 kg per castor, whilst the dynamic load capacity reaches 40 kg when the furniture is in motion at speeds up to 3 km/h. These performance parameters make the Lumina swivel castor an ideal choice for lightweight to medium-weight furniture applications requiring reliable manoeuvrability and durability.
Swivel castor 75 mm
The Stylea swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes under load. The wheel assembly consists of a 75mm diameter polyamide body with tread material identical to the wheel body, supported by a plain bearing with spacer tube configuration for reliable operation. The castor has an overall height of 76mm, making it suitable for low-profile installations. Load specifications include a dynamic capacity of 80kg at speeds up to 3km/h and a static load rating of 160kg. This versatile castor is designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture where reliable mobility and load-bearing performance are essential requirements.
Swivel castor with wheel brake 75 mm
The Stylea swivel castor with wheel brake features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes under load. The wheel assembly comprises a 75 mm diameter wheel with a polyamide body and tread material that is identical with the wheel body, providing consistent performance characteristics, whilst the plain bearing with spacer tube design delivers reliable rotation with minimal maintenance requirements. The castor has an overall height of 76 mm, making it suitable for low-profile installations. Load capacity specifications include a dynamic rating of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg. This castor is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where manoeuvrability and braking functionality are essential requirements.
Swivel castor 65 mm
The Stylea swivel castor features a stem with grip ring, with collar fitting system for secure attachment. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that enables smooth directional changes. The wheel assembly consists of a 65 mm diameter polyamide body with tread material identical with wheel body, supported by a plain bearing with spacer tube for reliable operation. The castor has an overall height of 72 mm, making it suitable for various furniture applications. Load capacity specifications include a dynamic rating of 50 kg at speeds up to 3 km/h, ensuring dependable performance under normal operating conditions. This castor is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where mobility and manoeuvrability are essential requirements.
Swivel castor 75 mm
The Stylea swivel castor features a threaded stem with hexagon neck, top fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem swivelling bearing system that enables smooth directional changes under load. The wheel assembly comprises a polyamide body with matching polyamide tread material, providing consistent performance characteristics throughout. The wheel operates on a plain bearing with spacer tube configuration and measures 75 mm in diameter. The complete castor unit has an overall height of 88 mm. Load specifications include a dynamic capacity of 50 kg at speeds up to 3 km/h and a static load rating of 100 kg, making it suitable for medium-duty mobile equipment and furniture applications requiring reliable manoeuvrability.
Swivel castor with wheel brake 75 mm
The Stylea is a swivel castor with wheel brake featuring a threaded stem with hexagon neck, top fitting configuration. The housing is constructed from polyamide material and incorporates a stem swivelling bearing system for smooth directional movement. The wheel assembly comprises a 75 mm diameter polyamide body with matching polyamide tread material, supported by a plain bearing with spacer tube for reliable rotation. The castor has an overall height of 88 mm, providing compact integration whilst maintaining structural integrity. Load specifications include a dynamic capacity of 50 kg at speeds up to 3 km/h and a static load capacity of 100 kg, making it suitable for medium-duty mobile applications requiring directional control and secure positioning through the integrated braking mechanism.
Swivel castor with wheel brake 65 mm
The Stylea is a swivel castor with wheel brake designed for industrial applications. The fitting features a blind hole configuration for B10 mounting, providing secure attachment to equipment. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system that enables smooth directional changes. The wheel assembly consists of a 65 mm diameter polyamide body with matching polyamide tread material, ensuring consistent performance characteristics throughout. The wheel operates on a plain bearing system with spacer tube for reliable rotation. The castor has an overall height of 91.5 mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 50 kg at speeds up to 3 km/h and a static load capacity of 100 kg, providing versatility for both mobile and stationary applications whilst maintaining structural integrity under varying operational conditions.
Swivel castor 75 mm
The Stylea swivel castor features a blind hole fitting designed for B10 mounting applications. The housing is constructed from durable polyamide material and incorporates a stem-type swivelling bearing mechanism that enables smooth directional changes. The wheel assembly comprises a 75 mm diameter polyamide body with matching polyamide tread material, ensuring consistent performance characteristics throughout. The wheel operates on a plain bearing system equipped with a spacer tube for enhanced durability and reduced friction. The castor has an overall height of 88.5 mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 50 kg at speeds up to 3 km/h and a static load rating of 100 kg, providing reliable performance for medium-duty mobile applications requiring manoeuvrability and load-bearing capability.
Swivel castor with wheel brake 75 mm
The Stylea is a swivel castor with wheel brake designed for industrial applications. The fitting features a blind hole configuration for B10 mounting, providing secure attachment to equipment bases. The housing is manufactured from durable polyamide material and incorporates a stem swivelling bearing system that enables smooth directional changes under load. The wheel assembly consists of a 75 mm diameter polyamide body with matching polyamide tread material, ensuring consistent performance characteristics throughout. The wheel operates on a plain bearing system with integrated spacer tube for enhanced durability and reduced maintenance requirements. The complete assembly measures 88.5 mm in overall height, making it suitable for compact installations. Load specifications include a dynamic capacity of 50 kg at operating speeds up to 3 km/h, whilst the static load capacity reaches 100 kg when stationary, providing reliable performance across varied operational conditions.
Swivel castor with wheel brake 75 mm
The Stylea is a swivel castor with wheel brake designed for industrial applications. The castor features a blind hole fitting for B10 mounting configuration, ensuring secure attachment to equipment. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system that provides smooth 360-degree rotation for enhanced manoeuvrability. The wheel assembly consists of a polyamide body fitted with a thermoplastic rubber tread, delivering excellent grip and floor protection. The wheel operates on a plain bearing with spacer tube for reliable performance and incorporates a 75 mm diameter design. The castor has an overall height of 89 mm, making it suitable for various equipment applications. Load specifications include a dynamic capacity of 50 kg at speeds up to 3 km/h and a static load capacity of 100 kg, ensuring robust performance under demanding operational conditions.
Swivel castor 65 mm
The Stylea swivel castor features a blind hole fitting designed for B10 mounting applications. The housing is constructed from polyamide material and incorporates a stem-type swiveling bearing mechanism for smooth directional changes. The wheel assembly consists of a 65 mm diameter wheel body manufactured from electrically conductive polyamide, with the tread material being identical to the wheel body composition. The wheel operates on a plain bearing system equipped with a spacer tube for enhanced durability and performance. The castor has an overall height of 91.5 mm, providing a compact profile suitable for various industrial applications. Load specifications include a dynamic load capacity of 50 kg at operating speeds up to 3 km/h, whilst the static load capacity reaches 100 kg, ensuring reliable performance under both moving and stationary conditions.
Swivel castor 75 mm
The Stylea swivel castor features a stem with grip ring and collar fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem-based swivelling bearing mechanism that enables smooth directional changes. The wheel assembly comprises a 75 mm diameter wheel body manufactured from electrically conductive polyamide, with tread material identical to the wheel body composition for consistent performance characteristics. The wheel operates on a plain bearing system equipped with a spacer tube for enhanced durability and reduced friction. The castor has an overall height of 81 mm, providing a compact profile suitable for various industrial applications. Load specifications indicate a dynamic load capacity of 50 kg at operational speeds up to 3 km/h, making it ideal for medium-duty mobile equipment and trolley systems requiring reliable manoeuvrability.
Swivel castor 65 mm
The Stylea swivel castor features a blind hole fitting designed for B10 mounting applications. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing mechanism for smooth directional changes. The wheel assembly consists of a polyamide body with electric-conductive properties, fitted with an electric-conductive thermoplastic rubber tread for enhanced grip and static discharge capabilities. The wheel operates on a plain bearing system with integrated spacer tube and measures 65 mm in diameter. The castor has an overall height of 91.5 mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 50 kg at speeds up to 3 km/h and a static load rating of 100 kg, providing reliable performance for medium-duty mobile applications requiring electrical conductivity.
Swivel castor 75 mm
The Stylea swivel castor features a stem with grip ring and collar fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem-based swivelling bearing mechanism that enables smooth directional changes. The wheel assembly comprises a polyamide body with electric-conductive properties, fitted with an electric-conductive thermoplastic rubber tread that provides excellent grip and static discharge capabilities. The wheel operates on a plain bearing system with integrated spacer tube for enhanced durability and reduced maintenance requirements. The wheel diameter measures 75 mm, whilst the overall height of the complete castor assembly is 81 mm. The castor is rated for dynamic loads up to 50 kg when operating at speeds of 3 km/h, making it suitable for medium-duty mobile equipment and trolley applications requiring electrostatic discharge protection.
Swivel castor with wheel brake 35 mm
The Stylea is a swivel castor with wheel brake designed for industrial applications. The fitting features a blind hole configuration for B10 mounting, providing secure attachment to equipment. The housing is constructed from durable polyamide material and incorporates a stem swivelling bearing system that enables smooth directional changes. The wheel assembly consists of a 35 mm diameter polyamide body with matching polyamide tread material, ensuring consistent performance characteristics. The wheel operates on a plain bearing system with spacer tube for reliable rotation. The castor has an overall height of 31 mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 50 kg at speeds up to 3 km/h and a static load capacity of 100 kg, providing versatile performance for various industrial transport applications.
Swivel castor 100 mm
The Stylea swivel castor features a blind hole fitting designed for B10 mounting applications. The housing is constructed from durable polyamide material and incorporates a stem-type swiveling bearing mechanism that enables smooth 360-degree rotation. The wheel assembly comprises a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation, whilst precision ball bearings ensure reliable performance and extended service life. The wheel measures 100 mm in diameter, contributing to an overall castor height of 101 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load rating of 200 kg, making this castor suitable for medium-duty mobile equipment and industrial trolley applications requiring dependable manoeuvrability.