- Home
- Industries & Solutions
- Industry
- Autonomous Mobility
-
AMR Systems
AMR System Castors
Wheel 250 mm
The Novatech wheel is a cast iron body castor wheel designed for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The wheel features a diameter of 250 mm with a polyurethane casted tread measuring 75 mm in width, providing optimal grip and durability across varied operational environments. The robust cast iron construction ensures reliable performance and longevity in heavy-duty industrial settings.
Wheel 230 mm
The Novatech wheel is a cast iron body castor wheel designed for demanding industrial applications, featuring a diameter of 230 mm and a tread width of 82 mm. The wheel is equipped with a polyurethane casted tread that provides excellent durability and grip across diverse operational environments. This wheel body is engineered for use in airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The robust cast iron construction ensures reliable performance and longevity in high-demand industrial settings.
Wheel 250 mm
The Novatech wheel is a cast iron body castor wheel designed for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The wheel features a diameter of 250 mm with a polyurethane casted tread measuring 80 mm in width, providing optimal grip and durability across diverse operational environments. The robust cast iron construction ensures reliable performance and longevity in heavy-duty industrial settings.
Wheel 200 mm
The Elastech wheel is a robust castor wheel body constructed from steel and iron, featuring a 200 mm diameter with a 75 mm wide elastic tyre in black vulcanised material. This wheel is engineered to support a static load capacity of 1000 kg, whilst delivering dynamic load capacities of 500 kg at 6 km/h and 600 kg at 4 km/h, making it suitable for demanding applications including AMR systems, automated shuttle systems, automotive OEM requirements, catering carts, container construction, fire fighting technology, machine construction, post logistic systems, production trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment and work benches.
Wheel 125 mm
The Elastech wheel is a precision castor component engineered for demanding industrial applications, featuring a 125 mm diameter with a 32 mm wide elastic tire in non-marking, vulcanised material that ensures superior grip and floor protection. The wheel incorporates a zinc die-cast body coupled with a precision ball bearing in stainless steel, delivering reliable performance across diverse operational environments including AMR systems, automated shuttle systems, automotive OEM applications, catering carts, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment and work benches. The hub measures 35.5 mm in length with an 8 mm axle hole diameter, accommodating standard castor mounting configurations. Load capacity specifications indicate a static load rating of 300 kg and a dynamic load capacity of 150 kg at 3 km/h, making this wheel suitable for both stationary support and mobile applications requiring sustained performance under substantial weight.
Wheel 150 mm
The Elastech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a 150 mm diameter with a 32 mm wide elastic tire, non-marking, vulcanised tread that ensures optimal grip and floor protection across diverse environments. The wheel incorporates a zinc die-cast body coupled with a precision ball bearing in stainless steel, delivering reliable performance and extended service life. The hub measures 35.5 mm in length with an 8 mm axle hole diameter, facilitating straightforward integration into existing castor assemblies. This wheel demonstrates a static load capacity of 300 kg and a dynamic load capacity of 150 kg at 3 km/h, making it suitable for a comprehensive range of applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 200 mm
The Novatech wheel is a precision-engineered castor component manufactured from cast iron with a PUR casted premium tread measuring 80 mm in width. This wheel features a diameter of 200 mm and is designed with a hub length of 90 mm, accommodating an axle hole diameter of 25 mm. Equipped with a precision ball bearing for smooth operation, the Novatech wheel delivers exceptional performance across diverse industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The wheel demonstrates a static load capacity of 3360 kg, whilst maintaining dynamic load capacities of 1400 kg at 6 km/h and 1680 kg at 4 km/h, ensuring reliable performance in demanding operational environments.
Wheel 160 mm
The Elastech wheel is a precision castor wheel engineered for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment and work benches. The wheel features a diameter of 160 mm with a tread width of 50 mm, constructed from elastic tire material that is non-marking and vulcanised for enhanced durability and floor protection. The hub length measures 60 mm, whilst the axle hole diameter is 20 mm, accommodating standard castor mounting requirements. The wheel body is manufactured from aluminium and incorporates a precision ball bearing for smooth, reliable rotation. The static load capacity reaches 700 kg, whilst the dynamic load capacity is rated at 280 kg at 6 km/h or 350 kg at 4 km/h, making this wheel suitable for both light and heavy-duty applications requiring consistent performance across varying operational speeds.
Wheel 125 mm
The Elastech wheel is a precision castor wheel engineered for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment and work benches. The wheel features a diameter of 125 mm with a tread width of 50 mm, constructed from elastic tire material that is non-marking and vulcanised for durability and floor protection. The hub length measures 60 mm, whilst the axle hole diameter is 25 mm, accommodating standard castor fittings. The wheel is mounted on a precision ball bearing and features an aluminium body for lightweight strength. Load capacity specifications include a static load rating of 600 kg, with dynamic load ratings of 240 kg at 6 km/h and 300 kg at 4 km/h, making this wheel suitable for both stationary and mobile applications requiring reliable performance and consistent load handling across diverse industrial environments.
Wheel 95 mm
The Novatech wheel is a precision-engineered castor component designed for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. This wheel features a diameter of 95 mm with a tread width of 40 mm constructed from polyurethane, casted for optimal durability and performance. The wheel body is manufactured from steel and iron, ensuring robust structural integrity, and is equipped with a precision ball bearing for smooth rotation. The hub length measures 45 mm with an axle hole diameter of 20 mm, facilitating straightforward integration into standard castor assemblies. The wheel demonstrates a static load capacity of 800 kg and a dynamic load capacity of 400 kg at 3 km/h, making it suitable for both stationary and mobile applications requiring reliable performance under substantial loads.
Wheel 125 mm
The Elastech wheel is a precision castor component engineered for demanding industrial applications, featuring a 125 mm diameter with a 40 mm wide elastic tire in black vulcanized material mounted on a polyamide body. The wheel incorporates a roller bearing for smooth operation and is designed with a hub length of 58 mm and an axle hole diameter of 15 mm to ensure compatibility with standard castor assemblies. This wheel delivers a static load capacity of 500 kg and a dynamic load capacity of 250 kg at speeds up to 4 km/h, making it suitable for a comprehensive range of applications including AMR systems, automated shuttle systems, automotive OEM requirements, catering carts, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 125 mm
The Elastech wheel is a precision castor component engineered for demanding industrial applications, featuring a diameter of 125 mm with a tread width of 40 mm and a hub length of 58 mm. The wheel is constructed from polyamide with an elastic tire, non-marking, vulcanized tread that ensures superior grip and floor protection across diverse environments. The axle accommodates a hole diameter of 15 mm and incorporates a roller bearing for smooth, reliable rotation. This wheel demonstrates exceptional load-bearing capabilities, with a static load capacity of 500 kg and a dynamic load capacity of 250 kg at speeds up to 4 km/h, making it ideally suited for use in AMR systems, automated shuttle systems, automotive OEM applications, catering carts, container construction, fire fighting technology, machine construction, post logistic systems, production trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 100 mm
The Elastech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a polyamide body with a 100 mm diameter and a 34 mm wide elastic tire, non-marking, vulcanised tread that ensures reliable performance across diverse environments. The wheel incorporates a precision ball bearing mounted within a 45 mm hub length, with an 8.3 mm axle hole diameter for secure installation. Designed to support a static load capacity of 320 kg and a dynamic load capacity of 160 kg at speeds up to 4 km/h, this wheel is ideally suited for use in AMR systems, automated shuttle systems, automotive OEM applications, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches, making it a versatile solution for applications requiring robust, non-marking wheel performance.
Wheel 150 mm
The Novatech wheel is a precision-engineered castor component featuring a 150 mm diameter with a 50 mm wide polyurethane casted tread, designed for demanding industrial applications. The wheel incorporates an aluminium body with a 60 mm hub length and a 20 mm axle hole diameter, supported by a precision ball bearing for smooth operation. This wheel demonstrates exceptional load-bearing capabilities, with a static load capacity of 1000 kg, whilst maintaining dynamic load capacities of 400 kg at 6 km/h and 500 kg at 4 km/h. The Novatech wheel is ideally suited for use across diverse sectors including airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and general transport equipment, making it a versatile solution for industrial mobility requirements.
Wheel 150 mm
The Novatech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a diameter of 150 mm with a tread width of 50 mm constructed from cast polyurethane for optimal durability and performance. The wheel is mounted on an aluminium body with a hub length of 60 mm and incorporates a precision ball bearing for smooth rotation, whilst the axle features a 25 mm hole diameter for secure installation. This wheel demonstrates exceptional load-carrying capabilities, with a static load capacity of 1000 kg, complemented by dynamic load ratings of 400 kg at 6 km/h and 500 kg at 4 km/h, making it suitable for diverse applications including airport equipment, automated guided vehicle systems, forklift trucks, production trolleys, and various material handling and transport equipment across manufacturing, logistics, and industrial sectors.
Wheel 250 mm
The Novatech wheel is a precision-engineered castor wheel designed for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The wheel features a diameter of 250 mm with a polyurethane casted tread measuring 50 mm in width, mounted on a cast iron body and supported by a precision ball bearing for smooth operation. The hub length extends 62 mm, whilst the axle accommodates a hole diameter of 25 mm for secure mounting. This wheel delivers exceptional load-bearing capabilities, with a static load capacity of 2880 kg, and dynamic load capacities of 1200 kg at 6 km/h or 1440 kg at 4 km/h, making it suitable for both stationary and mobile applications requiring reliable performance under substantial loads.
Wheel 82 mm
The Novatech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a robust steel and iron body with a 82 mm diameter and a tread width of 70 mm. The wheel is constructed with a cast polyurethane tread that provides excellent durability and floor protection across diverse environments including airport equipment, AMR systems, automated shuttle systems, automotive OEM operations, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The hub measures 75 mm in length, whilst the axle incorporates a 17 mm hole diameter for secure mounting. The wheel is equipped with a sealed precision ball bearing to ensure smooth, reliable operation. Load capacity specifications indicate a static load rating of 1400 kg and a dynamic load capacity of 700 kg at 3 km/h, making this wheel suitable for both stationary and mobile castor applications requiring substantial load-bearing capability.
Wheel 140 mm
The Novatech wheel is a precision castor component engineered for demanding industrial applications, featuring a cast iron body with a 140 mm diameter and a 60 mm wide polyurethane casted tread that delivers superior durability and floor protection. The wheel incorporates a sealed precision ball bearing for smooth, reliable operation and is designed with a 65 mm hub length and a 12 mm axle hole diameter to ensure secure mounting compatibility. This wheel demonstrates exceptional load-bearing capabilities, with a static load capacity of 1400 kg and a dynamic load capacity of 700 kg at speeds up to 3 km/h, making it ideally suited for a comprehensive range of applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM requirements, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and general transport equipment.
Wheel 75 mm
The Novatech wheel is a precision-engineered castor component designed for demanding industrial applications, featuring a steel and iron body with a cast polyurethane tread measuring 50 mm in width. With an overall diameter of 75 mm, the wheel incorporates a 50 mm hub length and a 25 mm axle hole diameter, accommodating a precision ball bearing for smooth operation. This wheel demonstrates exceptional load-bearing capabilities, supporting a static load capacity of 1100 kg and a dynamic load capacity of 550 kg at speeds up to 3 km/h, making it suitable for use in airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and various transport equipment.
Wheel 140 mm
The Novatech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a cast iron body with a polyurethane, casted tread measuring 50 mm in width. With an overall diameter of 140 mm and a hub length of 55 mm, this wheel accommodates a 20 mm axle hole diameter and is equipped with a sealed precision ball bearing for reliable operation. The wheel delivers a static load capacity of 1260 kg and a dynamic load capacity of 630 kg at 3 km/h, making it suitable for airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Wheel 300 mm
The Elastech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a 300 mm diameter with a 55 mm wide elastic tire, non-marking, vulcanized tread that ensures optimal grip and floor protection. The wheel is constructed with an aluminium body and incorporates a precision ball bearing for smooth, reliable rotation, whilst the hub measures 60 mm in length and accommodates a 25 mm axle hole diameter. This wheel delivers exceptional load-bearing capabilities, with a static load capacity of 1200 kg, and dynamic load capacities of 480 kg at 6 km/h or 600 kg at 4 km/h, making it suitable for a diverse range of applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 85 mm
The Novatech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a diameter of 85 mm with a tread width of 90 mm and a hub length of 90 mm. The wheel is constructed from a steel and iron body paired with a polyurethane casted tread, ensuring durability and reliable performance across diverse operational environments. Equipped with a precision ball bearing and designed with a 17 mm axle hole diameter, this wheel delivers exceptional load-bearing capabilities with a static load capacity of 1600 kg and a dynamic load capacity of 800 kg at 3 km/h. The Novatech wheel is ideally suited for airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Wheel 85 mm
The Novatech wheel is a precision castor component engineered for demanding industrial applications, featuring a steel and iron body with a 85 mm diameter and an 85 mm wide tread manufactured from PUR casted premium material. The wheel incorporates a 90 mm hub length with a 20 mm axle hole diameter and is equipped with a sealed precision ball bearing for reliable operation. This wheel demonstrates exceptional load-bearing capabilities, with a static load capacity of 1600 kg, whilst the dynamic load capacity reaches 640 kg at 6 km/h or 800 kg at 4 km/h, making it suitable for diverse applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.