- Home
- Castors & Wheels
-
Motorised Systems
Motorised Systems
Our series
Accessory
The E-Drive flex is an accessory designed for electromobility applications, engineered to enhance manoeuvrability and operational flexibility in dynamic environments. This specialised component integrates seamlessly with electric mobility systems, providing robust support for equipment positioning and transport across varied surfaces. The accessory features precision-engineered castors that facilitate smooth, controlled movement whilst maintaining stability under operational loads. Its design accommodates the specific requirements of electromobility platforms, enabling efficient repositioning and spatial optimisation in confined or complex work areas. The E-Drive flex accessory represents a practical engineering solution for users requiring enhanced mobility capabilities within their electric vehicle or equipment infrastructure, combining durability with functional versatility to support contemporary electromobility demands.
Accessory
The E-Drive mounting kit is an accessory designed to facilitate the integration of electric drive systems onto mobility platforms equipped with castors. This mounting kit provides a robust mechanical interface that enables secure attachment of e-drive components to wheeled electromobility devices, ensuring stable operation during transport and manoeuvring. The kit comprises precision-engineered fastening elements and structural supports that accommodate standard e-drive configurations whilst maintaining compatibility with castor-based chassis systems. Installation of this accessory allows for flexible positioning of the electric drive unit, optimising weight distribution and operational efficiency across the mobility platform. The mounting kit is engineered to withstand typical operational stresses and vibration encountered during electromobility applications, providing reliable performance in both indoor and outdoor environments. By utilising this accessory, operators can achieve rapid deployment and reconfiguration of e-drive systems on castor-equipped vehicles, reducing assembly time and facilitating maintenance access to critical components.
Drive Unit 125 mm
The E-Drive ultimate is a Drive Unit castor engineered for electromobility applications, featuring a rectangular plate fitting for secure installation on mobile equipment. This advanced castor is equipped with a 125 mm diameter wheel constructed from elastic, non-marking vulcanised tread material, ensuring optimal grip and floor protection across diverse environments. The wheel body is manufactured from polyamide, delivering exceptional durability and chemical resistance. The housing is constructed from electric-grade materials, providing robust protection for the integrated drive mechanism. This versatile castor is ideally suited for Airport Equipment, Anesthesia Carts, Automotive OEM applications, C-Arms, CT Scanners, MRI and X-Ray systems, Ceramic and Glass Manufacturers, Computers on Wheels, Container Construction, Electronic Systems and Clean-Room Technology, Fire Fighting Technology and Fire Protection, Machine Construction, Medication Carts, Nursing Carts, Production and Platform Trolleys, Ultrasound equipment, Work Benches, and Transport Equipment. The E-Drive ultimate combines precision engineering with practical functionality for demanding industrial and medical environments.
Accessory
The E-Drive control unit is an Electric Accessory designed to provide comprehensive management and regulation of electromobility systems equipped with castors. This control unit serves as the central interface for monitoring and directing power distribution to the drive motors, ensuring optimal performance and safety across mobile electrified platforms. The Electric housing material provides robust protection for the internal circuitry and electronic components whilst maintaining compatibility with various environmental conditions typical in industrial and commercial settings. As an Accessory classification, this unit integrates seamlessly with existing electromobility infrastructure, offering operators precise command over acceleration, deceleration, and directional control. The control unit facilitates real-time diagnostics and system status reporting, enabling maintenance personnel to identify potential issues before they impact operational efficiency. Its design prioritises user accessibility and intuitive operation, making it suitable for both experienced technicians and general operators requiring straightforward interaction with the electromobility platform's core functions.
Accessory
The E-Drive handle set is an Electric Accessory designed to enhance the manoeuvrability and operational efficiency of electromobility equipment fitted with castors. This specialised component integrates seamlessly with electric-powered mobile platforms, providing operators with ergonomic control and improved handling characteristics during transport and positioning tasks. The Electric housing material ensures compatibility with electromobility systems whilst maintaining durability and reliability in demanding operational environments. As an Accessory classification, the E-Drive handle set complements existing electromobility infrastructure, offering enhanced grip and directional control for users managing wheeled electric platforms. The product is engineered to facilitate smooth castor-based movement, reducing operator fatigue and improving precision during manoeuvring operations. Suitable for industrial, commercial, and logistical applications, this handle set represents a practical enhancement to electric mobility solutions requiring improved user interface and operational control.
Accessory
The E-Drive battery charger is an accessory designed to support electromobility applications with castors, providing reliable power replenishment for mobile electric systems. This charging solution integrates seamlessly into mobile platforms, enabling efficient energy transfer to battery systems whilst maintaining portability through integrated castors for ease of repositioning across work environments. The accessory is engineered to deliver consistent charging performance, supporting operational continuity for electric-powered mobile equipment. Its design accommodates the practical requirements of electromobility infrastructure, allowing technicians and operators to manage charging operations flexibly within facility layouts. The charger functions as an essential component within the broader electromobility ecosystem, facilitating rapid battery replenishment cycles and minimising downtime for mobile electric systems. Built to withstand industrial environments, this accessory provides dependable charging functionality for sustained electromobility operations.
Accessory
The E-Drive battery cable is an essential accessory designed for electromobility applications with castors, providing reliable power transmission between battery systems and drive components. This cable assembly is engineered to meet the demanding requirements of electric mobility platforms, ensuring safe and efficient energy delivery whilst maintaining compatibility with standard connector interfaces. The construction incorporates robust insulation materials and conductors rated for the high-current demands typical of electric drive systems, with careful attention to mechanical durability and environmental resistance. Installation of this accessory is straightforward, integrating seamlessly into existing battery management architectures on wheeled electromobility equipment. The cable's design prioritises both performance and longevity, making it an indispensable component for maintaining optimal functionality in portable electric drive systems equipped with mobility castors.
Accessory
The E-Drive handle set is an accessory designed to enhance the functionality and usability of electromobility devices equipped with castors. This handle set provides operators with a secure and ergonomic grip point, facilitating improved control and manoeuvrability of the powered vehicle during operation. The accessory is engineered to integrate seamlessly with existing electromobility platforms, offering a practical solution for users who require enhanced handling capabilities. By incorporating this handle set into your electromobility system, operators benefit from increased stability and confidence when navigating various environments. The design prioritises user safety and comfort, making it an essential addition for applications where precise directional control and secure handling are paramount requirements.
integral
The Integral swivel castor with central, total lock features a stem with cam hole for profile bars, short version fitting for secure attachment to equipment. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with injected polyurethane tread material, mounted on precision ball bearings for optimal rolling performance. With a wheel diameter of 150 mm, the castor has an overall height of 183 mm. The load capacity specifications include dynamic loads of 150 kg at speeds of 3 km/h and 150 kg at 4 km/h, whilst the static load capacity reaches 450 kg, making it suitable for demanding medical applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, stretchers, ultrasound devices, and general hospital, nursing and retirement home environments.
integral
The Integral swivel castor with central, total lock features a stem with cam hole for profile bars, short version fitting, where washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth operation. The wheel comprises a polyamide, electric conductive body with polyurethane, injected, electric-conductive tread material, supported by precision ball bearing, sealed for reliable performance, with a diameter of 150 mm. The castor has an overall height of 183 mm and offers exceptional load capacity with dynamic ratings of 150 kg at 3 km/h and 150 kg at 4 km/h, plus a static load capacity of 450 kg. This robust castor is specifically designed for demanding medical applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, hospitals, nursing and retirement homes, stretchers, and ultrasound equipment.
Drive Unit 125 mm
The E-Drive optima is a Drive Unit castor engineered for electromobility applications, featuring a rectangular plate fitting mechanism for secure installation on production and platform trolleys, work benches, transport equipment, and specialised industrial platforms. This castor is equipped with a 125 mm diameter wheel constructed from elastic, non-marking vulcanised tread material, ensuring optimal grip and floor protection across diverse operational environments. The wheel body is manufactured from polyamide, delivering exceptional durability and chemical resistance suitable for demanding applications including airport equipment, automotive original equipment manufacturing, ceramic and glass production facilities, container construction, electronic systems and clean-room technology environments, fire fighting and fire protection equipment, and general machine construction. The housing is constructed from electric-grade materials, providing robust protection for the integrated drive mechanism whilst maintaining compatibility with electromobility systems. This combination of materials and engineering specifications makes the E-Drive optima suitable for high-performance industrial and commercial applications requiring reliable powered mobility solutions.
Accessory
The E-Drive Battery is an accessory designed to provide reliable power management for electromobility systems equipped with castors, enabling seamless integration into mobile platforms that require flexible positioning and transport capabilities. This component delivers consistent energy supply to drive mechanisms whilst maintaining compatibility with wheeled mobility solutions, ensuring optimal performance across varied operational environments. The battery accessory supports efficient power distribution to electric drive systems, facilitating smooth movement and manoeuvrability for equipment that demands both portability and sustained operational capability. Engineered for integration with castor-equipped platforms, this accessory enhances the functionality of electromobility applications by providing dependable energy reserves necessary for extended operational periods. The design prioritises compatibility with mobile configurations, allowing for straightforward installation and reliable performance in dynamic working conditions where repositioning and transport flexibility are essential requirements.
integral_assist
The Integral assist is a swivel castor with central, total or directional lock, engineered for electromobility applications across healthcare environments. This castor features a stem with cam hole for profile bars in short version configuration, enabling secure and flexible mounting on various equipment platforms. The wheel comprises a 150 mm diameter construction with PUR casted premium tread material, delivering superior durability and smooth rolling characteristics essential for demanding medical settings. The steel and iron body material provides robust structural integrity, whilst the electric housing ensures reliable performance in powered mobility systems. Designed for deployment across anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, computers on wheels, dialysis carts, hospital beds, medication carts, nursing carts, stretchers, ultrasound systems, ventilators, and applications within hospitals, nursing homes and retirement facilities, this castor combines precision engineering with practical healthcare functionality to support safe and efficient patient and equipment transport.
integral_assist
The Integral assist is a swivel castor with central, total or directional lock, specifically engineered for electromobility applications requiring reliable manoeuvrability and stability. This castor features a stem with cam hole for profile bars in short version, enabling secure attachment to various equipment frames. The wheel comprises a 150 mm diameter construction with PUR casted premium tread material, delivering superior durability and floor protection whilst maintaining excellent rolling characteristics. The steel and iron body material ensures robust structural integrity and longevity in demanding healthcare environments. Designed for deployment across diverse medical settings including hospitals, nursing and retirement homes, the Integral assist supports critical equipment such as anesthesia carts, medication carts, nursing carts, dialysis carts, hospital beds, stretchers, ventilators, ultrasound systems, and imaging equipment including C-Arms, CT scanners, MRI and X-Ray units. The electric housing classification indicates suitability for powered medical devices, whilst the locking mechanism provides essential safety features for stationary positioning and directional control during transport and operation.
integral_assist
The Integral assist is a swivel castor with central, total or directional lock, specifically engineered for electromobility applications requiring reliable manoeuvrability and stability. This castor features a stem with cam hole for profile bars in short version, enabling secure attachment to various equipment frames. The wheel comprises a 150 mm diameter construction with PUR casted premium tread material, delivering superior durability and smooth rolling characteristics across hospital and healthcare environments. The steel and iron body material ensures robust structural integrity, whilst the electric housing classification indicates suitability for powered medical devices. This castor is ideally suited for deployment across diverse healthcare settings including anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, computers on wheels, dialysis carts, hospital beds, medication carts, nursing carts, stretchers, ultrasound systems, and ventilators, as well as nursing and retirement homes. The combination of premium tread material and locking mechanisms provides enhanced safety and control, making it an essential component for modern healthcare mobility solutions.
integral_assist
The Integral assist is a swivel castor with central, total or directional lock, specifically engineered for electromobility applications across healthcare environments. This castor features a stem with cam hole for profile bars in short version configuration, enabling secure and flexible mounting on various equipment platforms. The wheel comprises a 150 mm diameter construction with PUR casted premium tread material, delivering superior durability and smooth operation on hospital floors and clinical settings. The steel and iron body material ensures robust structural integrity, whilst the electric housing classification indicates suitability for powered medical devices. This castor is ideally suited for deployment on anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, computers on wheels, dialysis carts, hospital beds, medication carts, nursing carts, stretchers, ultrasound systems, and ventilators within hospitals, nursing homes and retirement facilities. The combination of premium tread material and directional locking capabilities provides enhanced manoeuvrability and stability, critical for safe operation in demanding healthcare environments where precision positioning and secure braking are essential requirements.
integral_assist
The Integral assist is a swivel castor with central, total or directional lock, specifically engineered for electromobility applications across healthcare environments. Featuring a stem with cam hole for profile bars in short version configuration, this castor is constructed from steel and iron housing materials, ensuring robust durability and reliable performance in demanding medical settings. The castor is equipped with a 150 mm diameter wheel manufactured from cast polyurethane, providing excellent load-bearing capacity, smooth rolling characteristics and superior resistance to wear and chemical exposure. This product is ideally suited for use on anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, computers on wheels, dialysis carts, hospital beds, medication carts, nursing carts, stretchers, ultrasound systems and ventilators. The locking mechanism enables secure positioning in hospitals, nursing homes and retirement facilities, where stability and safety are paramount requirements. The polyurethane tread material delivers optimal floor protection whilst maintaining consistent manoeuvrability, making the Integral assist an essential component for mobile medical equipment requiring precision control and dependable operational performance.
integral_assist
The Integral assist is a swivel castor with central, total or directional lock, specifically engineered for electromobility applications requiring reliable manoeuvrability and stability. This castor features a stem with cam hole for profile bars in short version configuration, enabling seamless integration into existing equipment frameworks. The wheel comprises a 150 mm diameter polyurethane tread that is casted for enhanced durability and consistent performance across varied healthcare environments. The robust steel and iron body construction ensures exceptional load-bearing capacity and longevity, making it ideally suited for demanding medical applications including anesthesia carts, medication carts, nursing carts, dialysis carts, hospital beds, stretchers, ventilators, ultrasound equipment, and C-arms, CT scanners, MRI and X-ray systems. The locking mechanism provides precise directional control, essential for safe operation in hospitals and nursing and retirement homes where equipment positioning and stability are paramount. This castor delivers professional-grade performance for computer-on-wheels and other mobile medical devices requiring dependable movement and secure positioning capabilities.
Swivel castor with electric locking system 150 mm
The Linea E-Lock is a swivel castor with electric locking system designed for demanding medical and industrial applications including anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, computers on wheels, dialysis carts, medication carts, nursing and retirement home furniture, nursing carts, surgery robots, ultrasound systems, and ventilators. The castor is fitted with a stem featuring a cam hole for profile bars in the short version configuration, enabling secure and straightforward installation onto compatible equipment frames. The housing is constructed from polyamide material and incorporates a precision ball bearing for the swivel mechanism, ensuring smooth rotational movement and reliable directional control. The wheel assembly comprises a 150 mm diameter wheel with a polyamide body and features a polyurethane injected tread with electric-conductive properties, supported by a precision ball bearing for optimal rolling performance and electrical safety compliance. The overall height of the castor assembly measures 155 mm, providing appropriate ground clearance for typical medical equipment applications. The load capacity specifications are rated at 450 kg static load and 150 kg dynamic load at a maximum speed of 4 km/h, making this castor suitable for supporting substantial equipment whilst maintaining safe operational performance during transport and positioning tasks within healthcare facilities.
Swivel castor with electric locking system 150 mm
The Linea E-Lock is a swivel castor with electric locking system designed for demanding medical and industrial applications including anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, computers on wheels, dialysis carts, medication carts, nursing and retirement home furniture, nursing carts, surgery robots, ultrasound systems, and ventilators. The castor is fitted with a stem with cam hole for profile bars in short version configuration, enabling secure and straightforward installation onto compatible equipment frames. The housing is constructed from polyamide material and incorporates a precision ball bearing for the swivel mechanism, ensuring smooth rotational movement and reliable directional control. The wheel features a 150 mm diameter and is equipped with a precision ball bearing for optimal rolling performance. The wheel tread is manufactured from polyurethane with injection moulding and electric-conductive properties, providing excellent durability, grip, and electrical safety characteristics suitable for sensitive medical environments. The overall height of the castor assembly measures 155 mm, making it suitable for integration into compact and space-constrained equipment designs. The castor demonstrates a static load capacity of 450 kg, accommodating substantial equipment weight, whilst maintaining a dynamic load capacity of 150 kg at speeds up to 4 km/h, ensuring safe operation during transport and repositioning of medical devices and furniture throughout healthcare facilities.
Swivel castor with electric locking system 150 mm
The Linea E-Lock is a swivel castor with electric locking system designed for demanding medical and industrial applications including anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, computers on wheels, dialysis carts, medication carts, nursing and retirement home furniture, nursing carts, surgery robots, ultrasound systems, and ventilators. The castor is fitted with a stem featuring a cam hole for profile bars in short version configuration, enabling secure and straightforward installation onto compatible equipment frames. The housing is constructed from polyamide material and incorporates a precision ball bearing for the swivel mechanism, ensuring smooth rotational movement and reliable directional control. The wheel assembly comprises a 150 mm diameter wheel with a polyamide body and features an injected polyurethane tread with electric-conductive properties, supported by a precision ball bearing for optimal rolling performance and durability. The overall height of the castor assembly measures 155 mm, providing a compact profile suitable for integration into space-constrained medical equipment designs. The castor demonstrates a static load capacity of 450 kg, accommodating substantial equipment weight, whilst the dynamic load capacity reaches 150 kg at a maximum speed of 4 km/h, ensuring safe and controlled movement during operational use. The electric locking system provides enhanced safety and stability when the castor is stationary, making it particularly suitable for critical medical environments where equipment positioning must remain secure.
Drive Unit 125 mm
The E-Drive flex Drive Unit is a compact electromobility castor engineered for versatile industrial and medical applications, featuring a 125 mm diameter wheel with an elastic, non-marking vulcanised tread that ensures optimal grip and floor protection across diverse environments. Constructed with a polyamide body and electric housing, this drive unit delivers reliable performance in demanding settings including airport equipment, anesthesia carts, automotive original equipment manufacturing, medical imaging systems such as C-Arms and CT scanners, ceramic and glass manufacturing facilities, computers on wheels, container construction, electronic systems and clean-room technology, fire fighting and protection equipment, machine construction, medication and nursing carts, production and platform trolleys, ultrasound systems, work benches, and general transport equipment. The rectangular plate fitting provides secure and straightforward installation, whilst the non-marking tyre composition prevents unsightly marks on sensitive flooring, making this castor particularly suitable for healthcare facilities, manufacturing environments, and precision-critical applications where both mobility and floor preservation are essential requirements.
Swivel castor with electric locking system 150 mm
The Linea E-Lock is a swivel castor with electric locking system designed for demanding medical and industrial applications including anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, computers on wheels, dialysis carts, medication carts, nursing and retirement home furniture, nursing carts, surgery robots, ultrasound systems, and ventilators. The castor is fitted with a stem with cam hole for profile bars in short version configuration, enabling secure and straightforward installation onto compatible equipment frames. The housing is constructed from polyamide material and incorporates a precision ball bearing for the swivel mechanism, ensuring smooth rotational movement and reliable directional control. The wheel features a 150 mm diameter and is equipped with a precision ball bearing for smooth rolling performance. The wheel tread is manufactured from polyurethane with injection moulding and incorporates electric-conductive properties, providing both durability and enhanced safety characteristics in electrostatic-sensitive environments. The overall height of the castor assembly measures 155 mm from the mounting surface to the top of the housing. The load capacity specifications indicate a static load rating of 450 kg, whilst the dynamic load capacity is rated at 150 kg at 4 km/h or alternatively 150 kg at 3 km/h, depending on operational requirements. These specifications ensure reliable performance across a wide range of medical equipment and mobility applications.